(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 23:00 (ICT) 9/3/2025. We apologize for the inconvenience.
  • Thể lệ và Giải thưởng cuộc thi "Thiết kế máy Tự động hóa 2025" do MISUMI Việt Nam tổ chức. Xem chi tiết.

Molded Case Circuit Breaker (630/800AF)

Molded Case Circuit Breaker (630/800AF)
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      10,294,356VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

 
Part Number
DBL632S-500A
DBL632S-630A
DBL633S-500A
DBL633S-630A
DBL634S-500A
DBL634S-630A
DBL802S-700A
DBL802S-800A
DBL803S-700A
DBL803S-800A
DBL804S-700A
DBL804S-800A
DBN632S-500A
DBN632S-630A
DBN633S-500A
DBN633S-630A
DBN634S-500A
DBN634S-630A
DBN802S-700A
DBN802S-800A
DBN803S-700A
DBN803S-800A
DBN804S-700A
DBN804S-800A
DBS632S-500A
DBS632S-630A
DBS633S-500A
DBS633S-630A
DBS634S-500A
DBS634S-630A
DBS802S-700A
DBS802S-800A
DBS803S-700A
DBS803S-800A
DBS804S-700A
DBS804S-800A
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngNumber of Poles Rated Current
(A)
TYPE (series name) Rated breaking current (Icu) kA (Sym)
(AC 415/460V)
Rated breaking current (Icu) kA (Sym)
(AC 380V)
Rated breaking current (Icu) kA (Sym)
(AC 220/250V)
Rated breaking current (Icu) kA (Sym)
(DC 500V(3P))
Rated breaking current (Icu) kA (Sym)
(DC 250V(2P))
Ics=%×Icu Trip method and protection characteristics (Option) - Adjustment (Note 1) - Rated (Long time) Exterior Dimensions W x H x D - 2P Exterior Dimensions W x H x D - 3P Exterior Dimensions W x H x D - 4P Frame Size

16,030,535 VND

1 Piece(s) 10 Day(s) 2500630AF-L85100125-40100(0.8-0.9-1.0)×In140×257×103140×257×103184×257×103630AF

16,030,535 VND

1 Piece(s) 10 Day(s) 2630630AF-L85100125-40100(0.8-0.9-1.0)×In140×257×103140×257×103184×257×103630AF

19,479,138 VND

1 Piece(s) 10 Day(s) 3500630AF-L8510012540-100(0.8-0.9-1.0)×In140×257×103140×257×103184×257×103630AF

19,479,138 VND

1 Piece(s) 10 Day(s) 3630630AF-L8510012540-100(0.8-0.9-1.0)×In140×257×103140×257×103184×257×103630AF

22,428,174 VND

1 Piece(s) 10 Day(s) 4500630AF-L8510012540-100(0.8-0.9-1.0)×In140×257×103140×257×103184×257×103630AF

22,428,174 VND

1 Piece(s) 10 Day(s) 4630630AF-L8510012540-100(0.8-0.9-1.0)×In140×257×103140×257×103184×257×103630AF

20,937,551 VND

1 Piece(s) 10 Day(s) 2700800AF-L85100125-2050-210×275×103210×275×103280×275×103800AF

20,937,551 VND

1 Piece(s) 10 Day(s) 2800800AF-L85100125-2050-210×275×103210×275×103280×275×103800AF

25,662,996 VND

1 Piece(s) 10 Day(s) 3700800AF-L8510012520-50-210×275×103210×275×103280×275×103800AF

25,662,996 VND

1 Piece(s) 10 Day(s) 3800800AF-L8510012520-50-210×275×103210×275×103280×275×103800AF

30,134,863 VND

1 Piece(s) 10 Day(s) 4700800AF-L8510012520-50-210×275×103210×275×103280×275×103800AF

30,134,863 VND

1 Piece(s) 10 Day(s) 4800800AF-L8510012520-50-210×275×103210×275×103280×275×103800AF

10,294,356 VND

1 Piece(s) 10 Day(s) 2500630AF-N374550-10100(0.8-0.9-1.0)×In140×257×103140×257×103184×257×103630AF

10,294,356 VND

1 Piece(s) 10 Day(s) 2630630AF-N374550-10100(0.8-0.9-1.0)×In140×257×103140×257×103184×257×103630AF

12,559,577 VND

1 Piece(s) 10 Day(s) 3500630AF-N37455010-100(0.8-0.9-1.0)×In140×257×103140×257×103184×257×103630AF

12,559,577 VND

1 Piece(s) 10 Day(s) 3630630AF-N37455010-100(0.8-0.9-1.0)×In140×257×103140×257×103184×257×103630AF

14,640,553 VND

1 Piece(s) 10 Day(s) 4500630AF-N37455010-100(0.8-0.9-1.0)×In140×257×103140×257×103184×257×103630AF

14,640,553 VND

1 Piece(s) 10 Day(s) 4630630AF-N37455010-100(0.8-0.9-1.0)×In140×257×103140×257×103184×257×103630AF

14,561,832 VND

1 Piece(s) 10 Day(s) 2700800AF-N374550-1050-210×275×103210×275×103280×275×103800AF

14,561,832 VND

1 Piece(s) 10 Day(s) 2800800AF-N374550-1050-210×275×103210×275×103280×275×103800AF

17,762,206 VND

1 Piece(s) 10 Day(s) 3700800AF-N37455010-50-210×275×103210×275×103280×275×103800AF

17,762,206 VND

1 Piece(s) 10 Day(s) 3800800AF-N37455010-50-210×275×103210×275×103280×275×103800AF

20,728,712 VND

1 Piece(s) 10 Day(s) 4700800AF-N37455010-50-210×275×103210×275×103280×275×103800AF

20,728,712 VND

1 Piece(s) 10 Day(s) 4800800AF-N37455010-50-210×275×103210×275×103280×275×103800AF

12,670,508 VND

1 Piece(s) 10 Day(s) 2500630AF-S657585-20100(0.8-0.9-1.0)×In140×257×103140×257×103184×257×103630AF

12,670,508 VND

1 Piece(s) 10 Day(s) 2630630AF-S657585-20100(0.8-0.9-1.0)×In140×257×103140×257×103184×257×103630AF

15,427,682 VND

1 Piece(s) 10 Day(s) 3500630AF-S65758520-100(0.8-0.9-1.0)×In140×257×103140×257×103184×257×103630AF

15,427,682 VND

1 Piece(s) 10 Day(s) 3630630AF-S65758520-100(0.8-0.9-1.0)×In140×257×103140×257×103184×257×103630AF

17,523,396 VND

1 Piece(s) 10 Day(s) 4500630AF-S65758520-100(0.8-0.9-1.0)×In140×257×103140×257×103184×257×103630AF

17,523,396 VND

1 Piece(s) 10 Day(s) 4630630AF-S65758520-100(0.8-0.9-1.0)×In140×257×103140×257×103184×257×103630AF

16,365,073 VND

1 Piece(s) 10 Day(s) 2700800AF-S657585-2050-210×275×103210×275×103280×275×103800AF

16,365,073 VND

1 Piece(s) 10 Day(s) 2800800AF-S657585-2050-210×275×103210×275×103280×275×103800AF

20,027,428 VND

1 Piece(s) 10 Day(s) 3700800AF-S65758520-50-210×275×103210×275×103280×275×103800AF

20,027,428 VND

1 Piece(s) 10 Day(s) 3800800AF-S65758520-50-210×275×103210×275×103280×275×103800AF

23,326,204 VND

1 Piece(s) 10 Day(s) 4700800AF-S65758520-50-210×275×103210×275×103280×275×103800AF

23,326,204 VND

1 Piece(s) 10 Day(s) 4800800AF-S65758520-50-210×275×103210×275×103280×275×103800AF

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Ampere frame 400 AF or more Rated Voltage (Ue) AC(AC(V)) 690 Rated Voltage (Ue) DC(V) 500
Over Current Trip Method Thermal Magnetic Type Tripping and protection characteristics (Option) - Fixed - Instantaneous (8~12)×In