(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Part Number |
---|
JK350R-02P |
JK350R-03P |
JK350R-04P |
JK350R-05P |
JK350R-06P |
JK350R-07P |
JK350R-08P |
JK350R-09P |
JK350R-10 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Number Of Pins |
---|---|---|---|---|---|
50,689 VND | 1 Piece(s) | 5 Day(s) | 2 | ||
52,723 VND | 1 Piece(s) | 5 Day(s) | 3 | ||
54,727 VND | 1 Piece(s) | 5 Day(s) | 4 | ||
56,760 VND | 1 Piece(s) | 5 Day(s) | 5 | ||
58,763 VND | 1 Piece(s) | 5 Day(s) | 6 | ||
60,797 VND | 1 Piece(s) | 5 Day(s) | 7 | ||
62,801 VND | 1 Piece(s) | 5 Day(s) | 8 | ||
64,835 VND | 1 Piece(s) | 5 Day(s) | 9 | ||
66,217 VND | 1 Piece(s) | 5 Day(s) | 10 |
Loading...Tải…
Application | Cable connection | Allowable Current(A) | 8 | Allowable Voltage(V) | 300 |
---|---|---|---|---|---|
Wire connection method | Screw Fixing | Connection direction | Straight | Color | Drawing |
Insulation resistance | 5000M/1000V | Withstand Voltage | AC1500V/1Min | Allowable Ambient Temperature Range(℃) | -40~+130 |
Head Material | Brass,Tin plated | Housing | PA66, UL94V-0 | Contact Resistance(mΩ) | 20 |
Maximum welding temperature | 250→ for 5Sec. |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy