(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • MISUMI Việt Nam đồng hành cùng Kỹ sư tương lai trong cuộc thi SMAE Award 2024. Xem chi tiết.
    MISUMI Vietnam accompanies Future Engineers in the SMAE Award 2024 competition. See more.  

Earth Leakage Circuit Breaker-JEBS Series (100AF)

Earth Leakage Circuit Breaker-JEBS Series (100AF)
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      1,263,277VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
JEBS-102H(20A)
JEBS-102H(30A)
JEBS-102H(40A)
JEBS-102H(50A)
JEBS-102H(60A)
JEBS-102H(75A)
JEBS-102H(100A)
JEBS-103H(20A)
JEBS-103H(30A)
JEBS-103H(40A)
JEBS-103H(50A)
JEBS-103H(60A)
JEBS-103H(75A)
JEBS-103H(100A)
JEBS-104H(20A)
JEBS-104H(30A)
JEBS-104H(40A)
JEBS-104H(50A)
JEBS-104H(60A)
JEBS-104H(75A)
JEBS-104H(100A)
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRated Operating Voltage
(V)
Rated Current
(A)
Dimension width
(mm)
The number of poles Rated breaking current (kA)
(AC220V)
Phase wire

1,263,277 VND

50 Piece(s) 7 Day(s) 220V20A752P2E181φ2 W

1,263,277 VND

50 Piece(s) 7 Day(s) 220V30A752P2E181φ2 W

1,263,277 VND

50 Piece(s) 7 Day(s) 220V40A752P2E181φ2 W

1,263,277 VND

50 Piece(s) 7 Day(s) 220V50A752P2E181φ2 W

1,940,577 VND

50 Piece(s) 7 Day(s) 220V60A752P2E181φ2 W

1,940,577 VND

50 Piece(s) 7 Day(s) 220V75A752P2E181φ2 W

1,940,577 VND

50 Piece(s) 7 Day(s) 220V100A752P2E181φ2 W

1,379,326 VND

50 Piece(s) 7 Day(s) 460V20A753P3E-3φ3 W

1,379,326 VND

50 Piece(s) 7 Day(s) 460V30A753P3E-3φ3 W

1,379,326 VND

50 Piece(s) 7 Day(s) 460V40A753P3E-3φ3 W

1,379,326 VND

50 Piece(s) 7 Day(s) 460V50A753P3E-3φ3 W

2,071,376 VND

50 Piece(s) 7 Day(s) 460V60A753P3E-3φ3 W

2,071,376 VND

50 Piece(s) 7 Day(s) 460V75A753P3E-3φ3 W

2,071,376 VND

50 Piece(s) 7 Day(s) 460V100A753P3E-3φ3 W

2,287,558 VND

50 Piece(s) 7 Day(s) 460V20A1004P3E-3φ3 W

2,287,558 VND

50 Piece(s) 7 Day(s) 460V30A1004P3E-3φ3 W

2,287,558 VND

50 Piece(s) 7 Day(s) 460V40A1004P3E-3φ3 W

2,287,558 VND

50 Piece(s) 7 Day(s) 460V50A1004P3E-3φ3 W

3,146,656 VND

50 Piece(s) 7 Day(s) 460V60A1004P3E-3φ3 W

3,146,656 VND

50 Piece(s) 7 Day(s) 460V75A1004P3E-3φ3 W

3,146,656 VND

50 Piece(s) 7 Day(s) 460V100A1004P3E-3φ3 W

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Ampere frame AF 100AF~199AF Dimension height(mm) 130 Frame Size (AF) 100AF
Standard Trip Method Fully Electronic / Oil Dash Pot Acquired Standards K S Rated breaking current (kA)(AC460V) 14
Light sensitivity current(mA) 100 Lightning current(mA) 50 Operating Time Within 0.1