(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • MISUMI Việt Nam đồng hành cùng Kỹ sư tương lai trong cuộc thi SMAE Award 2024. Xem chi tiết.
    MISUMI Vietnam accompanies Future Engineers in the SMAE Award 2024 competition. See more.  

Thermal Overload Relay (DTH Series)

Thermal Overload Relay (DTH Series)
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      696,403VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
DTH22B-0.14A
DTH22B-0.33A
DTH22B-0.52A
DTH22B-0.82A
DTH22B-1.3A
DTH22B-2.1A
DTH22B-3.3A
DTH22B-5A
DTH22B-6.5A
DTH22B-7.5A
DTH22B-8.5A
DTH22B-11A
DTH22B-15A
DTH22B-19A
DTH40-5A
DTH40-6.5A
DTH40-7.5A
DTH40-8.5A
DTH40-11A
DTH40-15A
DTH40-19A
DTH40-22A
DTH40-30A
DTH40-34A
DTH40-42A
DTH85-8.5A
DTH85-11A
DTH85-15A
DTH85-19A
DTH85-22A
DTH85-30A
DTH85-34A
DTH85-42A
DTH85-55A
DTH85-65A
DTH85-74A
DTH220-80A
DTH220-110A
DTH220-130A
DTH220-155A
DTH220-200A
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngMotor capacity 400 to 440-VAC class
(kW/A)
Motor Capacity VAC 200–220 Class
(kW/A)
Rated Current Adjustment Range
(A)
Auxiliary Contact Power Consumption Exterior Dimensions (W x H x D)
(mm)
Unit for single installation Applied model Combination function Magnetic contactor Combined electromagnetic switch Nominal rated current
(A)

696,403 VND

1 Piece(s) 10 Day(s) --0.1-0.161a1b1.8 VA/node43×72×90.5DZ22b3 components type: DTH22b/3, Phase loss protection type: DTK22b, Stand-alone type: DTZ22bDMC9b, 12, 12b, 18b, 22bDMS9b, 12, 12b, 18b, 22b0.14

696,403 VND

1 Piece(s) 10 Day(s) 0.1-0.25-0.4-1.8 VA/node43×72×90.5DZ22b3 components type: DTH22b/3, Phase loss protection type: DTK22b, Stand-alone type: DTZ22bDMC9b, 12, 12b, 18b, 22bDMS9b, 12, 12b, 18b, 22b0.33

696,403 VND

1 Piece(s) 10 Day(s) --0.4-0.63-1.8 VA/node43×72×90.5DZ22b3 components type: DTH22b/3, Phase loss protection type: DTK22b, Stand-alone type: DTZ22bDMC9b, 12, 12b, 18b, 22bDMS9b, 12, 12b, 18b, 22b0.52

696,403 VND

1 Piece(s) 10 Day(s) 0.2-0.63-1-1.8 VA/node43×72×90.5DZ22b3 components type: DTH22b/3, Phase loss protection type: DTK22b, Stand-alone type: DTZ22bDMC9b, 12, 12b, 18b, 22bDMS9b, 12, 12b, 18b, 22b0.82

696,403 VND

1 Piece(s) 10 Day(s) --1-1.6-1.8 VA/node43×72×90.5DZ22b3 components type: DTH22b/3, Phase loss protection type: DTK22b, Stand-alone type: DTZ22bDMC9b, 12, 12b, 18b, 22bDMS9b, 12, 12b, 18b, 22b1.3

696,403 VND

1 Piece(s) 10 Day(s) 0.750.41.6-2.5-1.8 VA/node43×72×90.5DZ22b3 components type: DTH22b/3, Phase loss protection type: DTK22b, Stand-alone type: DTZ22bDMC9b, 12, 12b, 18b, 22bDMS9b, 12, 12b, 18b, 22b2.1

696,403 VND

1 Piece(s) 10 Day(s) 1.50.752.5-4-1.8 VA/node43×72×90.5DZ22b3 components type: DTH22b/3, Phase loss protection type: DTK22b, Stand-alone type: DTZ22bDMC9b, 12, 12b, 18b, 22bDMS9b, 12, 12b, 18b, 22b3.3

696,403 VND

1 Piece(s) 10 Day(s) 2.21.54-6-1.8 VA/node43×72×90.5DZ22b3 components type: DTH22b/3, Phase loss protection type: DTK22b, Stand-alone type: DTZ22bDMC9b, 12, 12b, 18b, 22bDMS9b, 12, 12b, 18b, 22b5

696,403 VND

1 Piece(s) 10 Day(s) 3.71.55-8-1.8 VA/node43×72×90.5DZ22b3 components type: DTH22b/3, Phase loss protection type: DTK22b, Stand-alone type: DTZ22bDMC9b, 12, 12b, 18b, 22bDMS9b, 12, 12b, 18b, 22b6.5

696,403 VND

1 Piece(s) 10 Day(s) 3.72.26-9-1.8 VA/node43×72×90.5DZ22b3 components type: DTH22b/3, Phase loss protection type: DTK22b, Stand-alone type: DTZ22bDMC9b, 12, 12b, 18b, 22bDMS9b, 12, 12b, 18b, 22b7.5

696,403 VND

1 Piece(s) 10 Day(s) 3.72.27-10-1.8 VA/node43×72×90.5DZ22b3 components type: DTH22b/3, Phase loss protection type: DTK22b, Stand-alone type: DTZ22bDMC9b, 12, 12b, 18b, 22bDMS9b, 12, 12b, 18b, 22b8.5

696,403 VND

1 Piece(s) 10 Day(s) 5.5-9-13-1.8 VA/node43×72×90.5DZ22b3 components type: DTH22b/3, Phase loss protection type: DTK22b, Stand-alone type: DTZ22bDMC9b, 12, 12b, 18b, 22bDMS9b, 12, 12b, 18b, 22b11

696,403 VND

1 Piece(s) 10 Day(s) 7.53.712-18-1.8 VA/node43×72×90.5DZ22b3 components type: DTH22b/3, Phase loss protection type: DTK22b, Stand-alone type: DTZ22bDMC9b, 12, 12b, 18b, 22bDMS9b, 12, 12b, 18b, 22b15

696,403 VND

1 Piece(s) 10 Day(s) --16-22-1.8 VA/node43×72×90.5DZ22b3 components type: DTH22b/3, Phase loss protection type: DTK22b, Stand-alone type: DTZ22bDMC9b, 12, 12b, 18b, 22bDMS9b, 12, 12b, 18b, 22b19

766,668 VND

1 Piece(s) 10 Day(s) 2.2-4-6-2.0 VA/node54×75.5×92DZ403 components type: DTH40/3, Phase loss protection type: DTK40, Stand-alone type: DTZ40DMC32b, 40b, 48bDMS32b, 40b, 48b5

766,668 VND

1 Piece(s) 10 Day(s) 3.71.55-8-2.0 VA/node54×75.5×92DZ403 components type: DTH40/3, Phase loss protection type: DTK40, Stand-alone type: DTZ40DMC32b, 40b, 48bDMS32b, 40b, 48b6.5

766,668 VND

1 Piece(s) 10 Day(s) 3.72.26-9-2.0 VA/node54×75.5×92DZ403 components type: DTH40/3, Phase loss protection type: DTK40, Stand-alone type: DTZ40DMC32b, 40b, 48bDMS32b, 40b, 48b7.5

766,668 VND

1 Piece(s) 10 Day(s) 3.72.27-10-2.0 VA/node54×75.5×92DZ403 components type: DTH40/3, Phase loss protection type: DTK40, Stand-alone type: DTZ40DMC32b, 40b, 48bDMS32b, 40b, 48b8.5

766,668 VND

1 Piece(s) 10 Day(s) 5.5-9-13-2.0 VA/node54×75.5×92DZ403 components type: DTH40/3, Phase loss protection type: DTK40, Stand-alone type: DTZ40DMC32b, 40b, 48bDMS32b, 40b, 48b11

766,668 VND

1 Piece(s) 10 Day(s) 7.53.712-18-2.0 VA/node54×75.5×92DZ403 components type: DTH40/3, Phase loss protection type: DTK40, Stand-alone type: DTZ40DMC32b, 40b, 48bDMS32b, 40b, 48b15

766,668 VND

1 Piece(s) 10 Day(s) --16-22-2.0 VA/node54×75.5×92DZ403 components type: DTH40/3, Phase loss protection type: DTK40, Stand-alone type: DTZ40DMC32b, 40b, 48bDMS32b, 40b, 48b19

766,668 VND

1 Piece(s) 10 Day(s) --18-26-2.0 VA/node54×75.5×92DZ403 components type: DTH40/3, Phase loss protection type: DTK40, Stand-alone type: DTZ40DMC32b, 40b, 48bDMS32b, 40b, 48b22

766,668 VND

1 Piece(s) 10 Day(s) 157.524-36-2.0 VA/node54×75.5×92DZ403 components type: DTH40/3, Phase loss protection type: DTK40, Stand-alone type: DTZ40DMC32b, 40b, 48bDMS32b, 40b, 48b30

766,668 VND

1 Piece(s) 10 Day(s) 157.528-40-2.0 VA/node54×75.5×92DZ403 components type: DTH40/3, Phase loss protection type: DTK40, Stand-alone type: DTZ40DMC32b, 40b, 48bDMS32b, 40b, 48b34

766,668 VND

1 Piece(s) 10 Day(s) 221134-50-2.0 VA/node54×75.5×92DZ403 components type: DTH40/3, Phase loss protection type: DTK40, Stand-alone type: DTZ40DMC32b, 40b, 48bDMS32b, 40b, 48b42

915,833 VND

1 Piece(s) 10 Day(s) -2.27-10-3.5 VA/node70×87×102.5-3 components type: DTH85/3, Phase loss protection type: DTK85DMC50, 65, 75, 85DMS50, 65, 75, 858.5

915,833 VND

1 Piece(s) 10 Day(s) 5.5-9-13-3.5 VA/node70×87×102.5-3 components type: DTH85/3, Phase loss protection type: DTK85DMC50, 65, 75, 85DMS50, 65, 75, 8511

915,833 VND

1 Piece(s) 10 Day(s) 7.53.712-18-3.5 VA/node70×87×102.5-3 components type: DTH85/3, Phase loss protection type: DTK85DMC50, 65, 75, 85DMS50, 65, 75, 8515

915,833 VND

1 Piece(s) 10 Day(s) 115.516-22-3.5 VA/node70×87×102.5-3 components type: DTH85/3, Phase loss protection type: DTK85DMC50, 65, 75, 85DMS50, 65, 75, 8519

915,833 VND

1 Piece(s) 10 Day(s) 115.518-26-3.5 VA/node70×87×102.5-3 components type: DTH85/3, Phase loss protection type: DTK85DMC50, 65, 75, 85DMS50, 65, 75, 8522

915,833 VND

1 Piece(s) 10 Day(s) 15-24-36-3.5 VA/node70×87×102.5-3 components type: DTH85/3, Phase loss protection type: DTK85DMC50, 65, 75, 85DMS50, 65, 75, 8530

915,833 VND

1 Piece(s) 10 Day(s) 221128-40-3.5 VA/node70×87×102.5-3 components type: DTH85/3, Phase loss protection type: DTK85DMC50, 65, 75, 85DMS50, 65, 75, 8542

915,833 VND

1 Piece(s) 10 Day(s) 221134-50-3.5 VA/node70×87×102.5-3 components type: DTH85/3, Phase loss protection type: DTK85DMC50, 65, 75, 85DMS50, 65, 75, 8555

915,833 VND

1 Piece(s) 10 Day(s) 301545-65-3.5 VA/node70×87×102.5-3 components type: DTH85/3, Phase loss protection type: DTK85DMC50, 65, 75, 85DMS50, 65, 75, 8565

915,833 VND

1 Piece(s) 10 Day(s) 301554-75-3.5 VA/node70×87×102.5-3 components type: DTH85/3, Phase loss protection type: DTK85DMC50, 65, 75, 85DMS50, 65, 75, 8574

915,833 VND

1 Piece(s) 10 Day(s) 3718.563-85-3.5 VA/node70×87×102.5-3 components type: DTH85/3, Phase loss protection type: DTK85DMC50, 65, 75, 85DMS50, 65, 75, 8580

1,418,057 VND

1 Piece(s) 10 Day(s) 452265-100-2.3 VA/node154×114×180-3 components type: DTH220/3, Phase loss protection type: DTK220DMC220DMS220110

1,418,057 VND

1 Piece(s) 10 Day(s) 753785-125-2.3 VA/node154×114×180-3 components type: DTH220/3, Phase loss protection type: DTK220DMC220DMS220130

1,418,057 VND

1 Piece(s) 10 Day(s) 9045100-160-2.3 VA/node154×114×180-3 components type: DTH220/3, Phase loss protection type: DTK220DMC220DMS220155

1,418,057 VND

1 Piece(s) 10 Day(s) 9045120-180-2.3 VA/node154×114×180-3 components type: DTH220/3, Phase loss protection type: DTK220DMC220DMS220200

1,418,057 VND

1 Piece(s) 10 Day(s) 11055160-240-2.3 VA/node154×114×180-3 components type: DTH220/3, Phase loss protection type: DTK220DMC220DMS220-

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Relay Operating Method Irreversible Number of Poles 2
Auxiliary Contact 6a Number of elements 2 devices: standard/3 devices: semi-standard Return Method Manual/Automatic Combination