(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Relay terminal block comb jumper (isolated) for 2002 series

Relay terminal block comb jumper (isolated) for 2002 series
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      51,950VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A jumper for 2002 series relay terminal blocks. Different types are available, including those with different number of poles or for skipping. Select the most appropriate type to match the intended application.

 
Part Number
2002-434
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHS

51,950 VND

200 Piece(s) 4 Day(s) or more 10

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Conforming series 2002 Product name Insertion Type Jumper (Insulating) Color Light Gray
Description 2-pole (1 → 4) Dimensions H19xW4.1xD19.1mm Rated Current(A) 25

Please check the type/dimensions/specifications of the part 2002-434 in the Relay terminal block comb jumper (isolated) for 2002 series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần 2002-434 trong chuỗi Relay terminal block comb jumper (isolated) for 2002 series.