(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
End Plate for Terminal Block for Print Circuit Boards

End Plate for Terminal Block for Print Circuit Boards
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      28,841VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

An end plate for PCB terminal blocks. Select for each series. Some series are available in different colors.

 
Part Number
236-400
256-600
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSColor Conforming series Conforming terminal block Compatible Model Number

28,841 VND

100 Piece(s) 6 Day(s) or more 10Blue236PCB Terminal 236-753/999-950 / 236-743/999-950 / 236-736/999-950 / 236-601 / 236-501 / 236-401 / 236-301 / 236-201 / 236-101 / 236-89□ / 236-88□ / 236-85□ / 236-76□ / 236-75□ / 236-74□ / 236-73□ / 236-72□ / 236-71□

29,638 VND

100 Piece(s) 13 Day(s) or more -Orange256Terminal with Operating Lever 256-763/999-950 / 256-753/999-950 / 256-743/999-950 / 256-601 / 256-501 / 256-401 / 256-76□ / 256-75□ / 256-74□

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Product name End Plate Thickness(mm) 1