(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Compact Type Terminal Block, Screw-Mount / Snap-In, 261 Series (Part Number)

Compact Type Terminal Block, Screw-Mount / Snap-In, 261 Series
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      45,230VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Stranded wire max 2.5 mm2. Fixes in place in the same way as the 260 series. The 261 series is also available with a lever. The type that comes with a lever can also be operated with a Phillips head screwdriver.

 
Part Number
261-112
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSMounting Method Parts/Completed products Number of Poles
(Pole)
Number of input/outputs Rated current (UL)
(A)
Terminal Thickness (Pitch)
(mm)
Number of Wires
(Wire / Pole)
Voltage (UL Standard)
(V)
Voltage (CSA Standard)
(V)
Current (CSA Standard)
(A)
Maximum Outer Diameter of Coat
(φ mm)

232,483 VND

1 Piece(s) 4 Day(s) or more 10[Direct attachment] Screw Fastening[Assembled product] Assembled product121 to 11562-Wire300300204.2

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Wiring Method Screwless Product Type (□□ Terminal Block) Compact Type With Flange for Fixing
Color Gray Rated Voltage(V) 500 Rated Current(A) 24
Conforming Wire Single Wire / Stranded Wire / Flexible Stranded Wire / Flexible Stranded Wire (Ferrule Crimp) / Flexible Stranded Wire (End Bonding) Compatible Wire Cross Section(mm2) 0.08 to 2.5 Compatible Wire Size(AWG) 28 to 14

Please check the type/dimensions/specifications of the part 261-112 in the Compact Type Terminal Block, Screw-Mount / Snap-In, 261 Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần 261-112 trong chuỗi Compact Type Terminal Block, Screw-Mount / Snap-In, 261 Series.

Products like this...

Part Number
261-105
261-106
261-106/341-000
261-202
261-203
261-204
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngRoHSMounting Method Parts/Completed products Number of Poles
(Pole)
Number of input/outputs Rated current (UL)
(A)
Terminal Thickness (Pitch)
(mm)
Number of Wires
(Wire / Pole)
Voltage (UL Standard)
(V)
Voltage (CSA Standard)
(V)
Current (CSA Standard)
(A)
Maximum Outer Diameter of Coat
(φ mm)

114,860 VND

1 Piece(s) 4 Day(s) or more 10[Direct attachment] Screw Fastening[Assembled product] Assembled product51 to 11562-Wire300300204.2

130,798 VND

1 Piece(s) 4 Day(s) or more 10[Direct attachment] Screw Fastening[Assembled product] Assembled product61 to 11562-Wire300300204.2

375,460 VND

25 Piece(s) 13 Day(s) or more --[Assembled product] Assembled product61 to 1-62-Wire---4.2

86,575 VND

2 Piece(s) 4 Day(s) or more 10[Direct attachment] Screw Fastening[Assembled product] Assembled product22 to 215104-Wire300300204

114,860 VND

1 Piece(s) 4 Day(s) or more 10[Direct attachment] Screw Fastening[Assembled product] Assembled product32 to 215104-Wire300300204

142,351 VND

1 Piece(s) 4 Day(s) or more 10[Direct attachment] Screw Fastening[Assembled product] Assembled product42 to 215104-Wire300300204