(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Ultra-Compact Relay Terminal Block for DIN Rails, 870 Series (Part Number)

Ultra-Compact Relay Terminal Block for DIN Rails, 870 Series
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      56,693VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Stranded wire max 2.5 mm2 (flexible stranded wire 3.5 mm2—However, depends on the thickness of the cable jacket). An extremely compact relay terminal block.

 
Part Number
870-531
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSNumber of Poles
(Pole)
Number of input/outputs Rated current (UL)
(A)
Product Type (□□ Terminal Block) Color Number of Wires
(Wire / Pole)
Rated Voltage
(V)
Rated Current
(A)
Voltage (UL Standard)
(V)
Voltage (CSA Standard)
(V)
Current (CSA Standard)
(A)
Note 1

149,921 VND

1 Piece(s) 4 Day(s) or more 101x21 to 220Relay-Branch / Relay-BranchGray3-line x25002430030020-

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Wiring Method Screwless Mounting Method DIN rail mount Parts/Completed products Individual parts
Terminal Thickness (Pitch)(mm) 5 Conforming Wire Single Wire / Stranded Wire / Flexible Stranded Wire / Flexible Stranded Wire (Ferrule Crimp) / Flexible Stranded Wire (End Bonding) Compatible Wire Cross Section(mm2) 0.08 to 2.5 (4"f")
Compatible Wire Size(AWG) 28 to 12 Maximum Outer Diameter of Coat(φ mm) 4.2 Note 2 "f" added to the compatible wire cross section means a flexible stranded wire.

Please check the type/dimensions/specifications of the part 870-531 in the Ultra-Compact Relay Terminal Block for DIN Rails, 870 Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần 870-531 trong chuỗi Ultra-Compact Relay Terminal Block for DIN Rails, 870 Series.

Products like this...

Part Number
870-501
870-507
870-508
870-681
870-682
870-684
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngRoHSNumber of Poles
(Pole)
Number of input/outputs Rated current (UL)
(A)
Product Type (□□ Terminal Block) Color Number of Wires
(Wire / Pole)
Rated Voltage
(V)
Rated Current
(A)
Voltage (UL Standard)
(V)
Voltage (CSA Standard)
(V)
Current (CSA Standard)
(A)
Note 1

103,706 VND

1 Piece(s) 4 Day(s) or more 101x21 to 120Relay-Branch / Relay-BranchGray2-line x25002430030020-

208,716 VND

1 Piece(s) 4 Day(s) or more 101[1-to-N] Ground to 4-Grounding WireGreen yellow4-Wire------

131,993 VND

1 Piece(s) 4 Day(s) or more 1012 to 220Relay / BranchGray4-Wire5002430030020-

62,670 VND

2 Piece(s) 4 Day(s) or more 1011 to 220Relay / BranchGray3 lines5002430030020-

64,263 VND

2 Piece(s) 4 Day(s) or more 1011 to 220Relay / BranchOrange3 lines5002430030020-

64,263 VND

2 Piece(s) 4 Day(s) or more 1011 to 220Relay / BranchBlue3 lines5002430030020-