(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Relay Terminal Block for DIN Rails, 279 Series (Part Number)

Relay Terminal Block for DIN Rails, 279 Series
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      63,625VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Stranded wire max 1.5 mm2. A basic type with proven results.

 
Part Number
279-901
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSNumber of input/outputs Rated current (UL)
(A)
Product Type (□□ Terminal Block) Color Number of Wires
(Wire / Pole)
Rated Voltage
(V)
Rated Current
(A)
Voltage (UL Standard)
(V)
Voltage (CSA Standard)
(V)
Current (CSA Standard)
(A)

63,625 VND

1 Piece(s) 4 Day(s) or more 101 to 110Relay / BranchGray2-Wire8001860060010

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Wiring Method Screwless Mounting Method DIN rail mount Parts/Completed products Individual parts
Number of Poles(Pole) 1 Terminal Thickness (Pitch)(mm) 4 Conforming Wire Single Wire / Stranded Wire / Flexible Stranded Wire / Flexible Stranded Wire (Ferrule Crimp) / Flexible Stranded Wire (End Bonding)
Compatible Wire Cross Section(mm2) 0.08 to 1.5 Compatible Wire Size(AWG) 28 to 16 Maximum Outer Diameter of Coat(φ mm) 3

Please check the type/dimensions/specifications of the part 279-901 in the Relay Terminal Block for DIN Rails, 279 Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần 279-901 trong chuỗi Relay Terminal Block for DIN Rails, 279 Series.

Products like this...

Part Number
279-831
279-832
279-834
279-902
279-903
279-907
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngRoHSNumber of input/outputs Rated current (UL)
(A)
Product Type (□□ Terminal Block) Color Number of Wires
(Wire / Pole)
Rated Voltage
(V)
Rated Current
(A)
Voltage (UL Standard)
(V)
Voltage (CSA Standard)
(V)
Current (CSA Standard)
(A)

77,570 VND

1 Piece(s) 4 Day(s) or more 102 to 210Relay / BranchGray4-Wire8001860060010

79,561 VND

2 Piece(s) 4 Day(s) or more 102 to 210Relay / BranchOrange4-Wire8001860060010

79,561 VND

1 Piece(s) 4 Day(s) or more 102 to 210Relay / BranchBlue4-Wire8001860060010

64,820 VND

3 Piece(s) 4 Day(s) or more 101 to 110Relay / BranchOrange2-Wire8001860060010

64,820 VND

3 Piece(s) 4 Day(s) or more 101 to 110Relay / BranchRed2-Wire8001860060010

170,001 VND

1 Piece(s) 4 Day(s) or more 10[1-to-N] Ground to 2-Grounding WireGreen yellow2-Wire-----