(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Relay Terminal Block For DIN Rail, 2010 Series (Part Number)

Relay Terminal Block For DIN Rail, 2010 Series
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      82,988VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Stranded wire max 4 mm2 (flexible stranded wire 6 mm2—However, depends on thickness of cable jacket). 200* series terminal blocks are currently the top-selling terminal blocks.

 
Part Number
2010-1204
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSNumber of input/outputs Rated current (UL)
(A)
Product Type (□□ Terminal Block) Color Number of Wires
(Wire / Pole)
Rated Voltage
(V)
Rated Current
(A)
Voltage (UL Standard)
(V)
Voltage (CSA Standard)
(V)
Current (CSA Standard)
(A)

84,981 VND

2 Piece(s) 4 Day(s) or more 101 to 165Relay / BranchBlue2-Wire80057(76)60060065

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Wiring Method Screwless Mounting Method DIN rail mount Parts/Completed products Individual parts
Number of Poles(Pole) 1 Terminal Thickness (Pitch)(mm) 10 Conforming Wire Single Wire / Stranded Wire / Flexible Stranded Wire / Flexible Stranded Wire (Ferrule Crimp) / Flexible Stranded Wire (End Bonding)
Compatible Wire Cross Section(mm2) 0.5 to 10 (16) Compatible Wire Size(AWG) 20 to 6 Maximum Outer Diameter of Coat(φ mm) 8.5