(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Each series includes a jumper for relay terminal blocks. Different types are available, including those with different number of poles or for skipping. Select the most appropriate type to match the intended application.
Part Number |
---|
280-482 |
280-483 |
280-490 |
280-492 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Description | Dimensions |
---|---|---|---|---|---|---|---|
51,275 VND | 4 Piece(s) | 4 Day(s) or more | 10 | 2-Pole | H8xW10xD4mm | ||
66,413 VND | 2 Piece(s) | 4 Day(s) or more | 10 | 3-pole | H8xW15xD4mm | ||
82,210 VND | 1 Piece(s) | 4 Day(s) or more | 10 | 10-pole | H8xW50xD4mm | ||
68,405 VND | 2 Piece(s) | 4 Day(s) or more | 10 | 2-Pole | H8xW13.8xD4mm |
Loading...Tải…
Conforming series | 280, 769, 780, 880 | Product name | Comb-Shaped Jumper (Insulating) | Color | Gray |
---|---|---|---|---|---|
Other specifications | Dimensions: H means the (minimum) wire peeling length. | Note | Rated Current = Rated Value of Terminal Block |