(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Caution
thận trọng
Each series includes a jumper for relay terminal blocks. Select the most appropriate type to match the intended application, including the number of poles.
Drawing (2006-402 to 405)
Comb jumper, light gray, insulation, IN 41 A Ex 33 A | |
---|---|
For 2 poles | 2006-402 |
For 3 poles | 2006-403 |
For 4 poles | 2006-404 |
For 5 poles | 2006-405 |
Drawing (2006-433 to 2006-435)
Comb jumper, light gray, insulation, IN 41 A Ex 33 A | |
---|---|
1→3 | 2006-433 |
1→4 | 2006-434 |
1→5 | 2006-435 |
Part Number |
---|
2006-402 |
2006-403 |
2006-404 |
2006-405 |
2006-433 |
2006-434 |
2006-435 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Color | Description | Dimensions |
---|---|---|---|---|---|---|---|---|
44,500 VND | 4 Piece(s) | 4 Day(s) or more | 10 | Light Gray | 2-Pole | H18.9xW4.1xD12.72mm | ||
56,853 VND | 3 Piece(s) | 4 Day(s) or more | 10 | Light Gray | 3-pole | H18.9xW4.1xD20.24mm | ||
69,601 VND | 2 Piece(s) | 4 Day(s) or more | 10 | Light Gray | 4-Pole | H18.9xW4.1xD27.76mm | ||
81,951 VND | 2 Piece(s) | 4 Day(s) or more | 10 | Light Gray | 5-pole | H18.9xW4.1xD35.28mm | ||
72,518 VND | 1 Piece(s) | 4 Day(s) or more | - | Light gray | 1→3 | H19.0×W4.1×D20.20mm | ||
87,074 VND | 1 Piece(s) | 4 Day(s) or more | - | Light gray | 1→4 | H19.0×W4.1×D27.80mm | ||
101,630 VND | 1 Piece(s) | 4 Day(s) or more | - | Light gray | 1→5 | H19.0×W4.1×D35.30mm |
Loading...Tải…
Conforming series | 2006 | Product name | Insertion Type Jumper (Insulating) | Rated Voltage(V) | 800 |
---|---|---|---|---|---|
Rated Current(A) | 41 |