(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • MISUMI Việt Nam đồng hành cùng Kỹ sư tương lai trong cuộc thi SMAE Award 2024. Xem chi tiết.
    MISUMI Vietnam accompanies Future Engineers in the SMAE Award 2024 competition. See more.  

Gigabit Optic Converter-Module

Gigabit Optic Converter-Module
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      5,545,655VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
SFC2000-TL/M16
SFC2000-TS/M16
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngTransmission distance Wavelength Optical cable Power Consumption

6,708,455 VND

1 Piece(s) 5 Day(s) 20km1310nmSingle Mode5.3W

5,545,655 VND

1 Piece(s) 5 Day(s) 220/500m850nmMulti mode5.0W

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Communication method before conversion Ethernet Communication method after converting Optical Communication Number of master-slave electrodes 1:1
Dimension vertical(mm) 26 Dimension width(mm) 88 Dimension depth(mm) 91
Transmission speed(Mbps) 1000 Operating Temperature(°C) 0~60 Storage Temperature(°C) -20~80
Humidity(%) 5 – 95 (No-Condensing) Installation method Stand-alone type, center mounted module type Input Power DC 12 V 1.5 A SMPS Adapter
Standard IEEE 802.3 10Base-TIEEE 802.3u 100Base-TXIEEE 802.3ab 1000Base-TIEEE 802.3z 1000Base-SX/LX Interface - RJ45 port 10/100/1000 Mbps 1 port, Auto MDI/MDI-XUTP/STP Cat. 3, 4, 5, 6 Cable EIA/TIA-568 100-ohm (Transmission Distance 100 m) Interface - LED indication Per unit: Power TX Port(Link/Act, FDX/HDX,1000,100) FX Port(Link/Act)
Interface - Optical port 1,000 Mbps 1 port, 1,000Base-SX/LX /ZX (SC connector) Multi mode: 62.5/125 μm (220 m), Single mode: 9/125 μm (–100 km) Interface - Dipswitch Internal, Auto-negotiation, 10/100/1000Mbps, Full/Half Duplex, FLCF on/off