(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • MISUMI Việt Nam đồng hành cùng Kỹ sư tương lai trong cuộc thi SMAE Award 2024. Xem chi tiết.
    MISUMI Vietnam accompanies Future Engineers in the SMAE Award 2024 competition. See more.  

Gigabit Optic Converter

Gigabit Optic Converter
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      3,656,958VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
SFC2000-SFP
SFC2000-SL/SFP
SFC2000-TL
SFC2000-TS
SFC2000-TWL/A
SFC2000-TWL/B
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngTransmission distance Wavelength Optical cable Transmission speed
(Mbps)
Input Power Specification Standard Interface - RJ45 port Interface - LED indication Power Consumption Interface - Optical port Interface - Dipswitch

3,656,958 VND

1 Piece(s) 5 Day(s) 220 m in multi mode, 80 km in single mode--1000DC 12 V 1.5 A SMPS Adapter1,000Base-SX/LX to 1,000Base-SX/LX conversion/100Base-FX to 100Base-FX conversionEEE 802.3 10Base-TIEEE 802.3u 100Base-TX/100Base-FXIEEE 802.3ab 1000Base-T / IEEE 802.3z Gigabit fiber10/100/1000 Mbps 1 port, Auto negotiation, Auto MDI/MDI-X, UTP/STP Cat. 3, 4, 5, 6 Cable EIA/TIA-568 100-ohm (Transmission Distance 100 m)Per unit: Power TX Port(Link/Act, FDX/HDX,1000,100) FX Port(Link/Act)SFC2000-TL : 5.3W, SFC2000-TS,TS/I : 5.0W, SFC2000-TL/I : 5.5W1 x 1,000 Base- SX/LX/ZX (LC Connector) SFP Slot Multi mode: 62.5/125 μm (220 m) Single mode: 9/125 μm (-80 km)Internal, Auto-negotiation, 10/100/1000Mbps, Full/Half Duplex, FLCF on/off

6,261,242 VND

1 Piece(s) 5 Day(s) 220 m in multi mode, 80 km in single mode--1000, 100-10/100/1,000Base-T to 1,000Base-SX/LX ConversionIEEE 802.3u 100Base-FXIEEE 802.3z Gigabit fiber-Power, Link1, Link2-2 x 1,000 Base- SX/LX/ZX (LC Connector) SFP Slot Multi mode: 62.5/125 μm (220 m) Single mode: 9/125 μm (-80 km)-

6,708,455 VND

1 Piece(s) 5 Day(s) 20km1310nmSingle Mode1000DC 12 V 1.5 A SMPS Adapter-IEEE 802.3 10Base-TIEEE 802.3u 100Base-TXIEEE 802.3ab 1000Base-TIEEE 802.3z 1000Base-SX/LX10/100/1000 Mbps 1 port, Auto MDI/MDI-XUTP/STP Cat. 3, 4, 5, 6 Cable EIA/TIA-568 100-ohm (Transmission Distance 100 m)Per unit: Power TX Port(Link/Act, FDX/HDX,1000,100) FX Port(Link/Act)SFC2000-TL : 5.3W, SFC2000-TS,TS/I : 5.0W, SFC2000-TL/I : 5.5W1,000 Mbps 1 port, 1,000Base-SX/LX /ZX (SC connector) Multi mode: 62.5/125 μm (220 m), Single mode: 9/125 μm (–100 km)Internal, Auto-negotiation, 10/100/1000Mbps, Full/Half Duplex, FLCF on/off

5,545,655 VND

1 Piece(s) 5 Day(s) 220/500m850nmMulti mode1000DC 12 V 1.5 A SMPS Adapter-IEEE 802.3 10Base-TIEEE 802.3u 100Base-TXIEEE 802.3ab 1000Base-TIEEE 802.3z 1000Base-SX/LX10/100/1000 Mbps 1 port, Auto MDI/MDI-XUTP/STP Cat. 3, 4, 5, 6 Cable EIA/TIA-568 100-ohm (Transmission Distance 100 m)Per unit: Power TX Port(Link/Act, FDX/HDX,1000,100) FX Port(Link/Act)SFC2000-TL : 5.3W, SFC2000-TS,TS/I : 5.0W, SFC2000-TL/I : 5.5W1,000 Mbps 1 port, 1,000Base-SX/LX /ZX (SC connector) Multi mode: 62.5/125 μm (220 m), Single mode: 9/125 μm (–100 km)Internal, Auto-negotiation, 10/100/1000Mbps, Full/Half Duplex, FLCF on/off

8,497,394 VND

1 Piece(s) 5 Day(s) 20kmTX: 1550nm, RX: 1310nmSingle Mode (WDM)1000DC 12 V 1.5 A SMPS Adapter-IEEE 802.3 10Base-TIEEE 802.3u 100Base-TXIEEE 802.3ab 1000Base-TIEEE 802.3z 1000Base-SX/LX10/100/1000 Mbps 1 port, Auto MDI/MDI-XUTP/STP Cat. 3, 4, 5, 6 Cable EIA/TIA-568 100-ohm (Transmission Distance 100 m)Per unit: Power TX Port(Link/Act, FDX/HDX,1000,100) FX Port(Link/Act)SFC2000-TL : 5.3W, SFC2000-TS,TS/I : 5.0W, SFC2000-TL/I : 5.5W1,000 Mbps 1 port, 1,000Base-SX/LX /ZX (SC connector) Multi mode: 62.5/125 μm (220 m), Single mode: 9/125 μm (–100 km)Internal, Auto-negotiation, 10/100/1000Mbps, Full/Half Duplex, FLCF on/off

8,497,394 VND

1 Piece(s) 5 Day(s) 20kmTX: 1310nm, RX: 1550nmSingle Mode (WDM)1000DC 12 V 1.5 A SMPS Adapter-IEEE 802.3 10Base-TIEEE 802.3u 100Base-TXIEEE 802.3ab 1000Base-TIEEE 802.3z 1000Base-SX/LX10/100/1000 Mbps 1 port, Auto MDI/MDI-XUTP/STP Cat. 3, 4, 5, 6 Cable EIA/TIA-568 100-ohm (Transmission Distance 100 m)Per unit: Power TX Port(Link/Act, FDX/HDX,1000,100) FX Port(Link/Act)SFC2000-TL : 5.3W, SFC2000-TS,TS/I : 5.0W, SFC2000-TL/I : 5.5W1,000 Mbps 1 port, 1,000Base-SX/LX /ZX (SC connector) Multi mode: 62.5/125 μm (220 m), Single mode: 9/125 μm (–100 km)Internal, Auto-negotiation, 10/100/1000Mbps, Full/Half Duplex, FLCF on/off

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Communication method before conversion Ethernet Communication method after converting Optical Communication Number of master-slave electrodes 1:1
Dimension vertical(mm) 26 Dimension width(mm) 71 Dimension depth(mm) 94
Operating Temperature(°C) 0~60 Storage Temperature(°C) -20~80 Humidity(%) 5 – 95 (No-Condensing)
Installation method Stand-alone type, center mounted module type