(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • MISUMI Việt Nam đồng hành cùng Kỹ sư tương lai trong cuộc thi SMAE Award 2024. Xem chi tiết.
    MISUMI Vietnam accompanies Future Engineers in the SMAE Award 2024 competition. See more.  

Wire Current Transformer

Wire Current Transformer
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      468,542VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
KBJ-03-100/5-5VA
KBJ-03-150/5-5VA
KBJ-03-200/5-15VA
KBJ-03-250/5-15VA
KBJ-03-300/5-15VA
KBJ-03-350/5-15VA
KBJ-03-400/5-15VA
KBJ-03-500/5-15VA
KBJ-04-1000/5-40VA
KBJ-04-100/5-5VA
KBJ-04-1500/5-40VA
KBJ-04-150/5-15VA
KBJ-04-200/5-15VA
KBJ-04-250/5-15VA
KBJ-04-300/5-15VA
KBJ-04-400/5-40VA
KBJ-04-500/5-40VA
KBJ-04-600/5-40VA
KBJ-04-700/5-40VA
KBJ-04-800/5-40VA
KBJ-06-1000/5-40VA
KBJ-06-1200/5-40VA
KBJ-06-1500/5-40VA
KBJ-06-2000/5-40VA
KBJ-06-2500/5-40VA
KBJ-06-3000/5-40VA
KBJ-06-300/5-15VA
KBJ-06-400/5-15VA
KBJ-06-500/5-15VA
KBJ-06-600/5-40VA
KBJ-06-800/5-40VA
KBJ-10-1000/5A-15VA
KBJ-10-1200/5A-40VA
KBJ-10-1500/5A-40VA
KBJ-10-2000/5A-40VA
KBJ-10-3000/5A-40VA
KBJ-10-300/5A-5VA
KBJ-10-4000/5A-40VA
KBJ-10-400/5A-5VA
KBJ-10-5000/5A-40VA
KBJ-10-500/5A-5VA
KBJ-10-600/5A-15VA
KBJ-10-800/5A-15VA
KBJ-15-40/5A-2.5VA
KBJ-15-50/5A-2.5VA
KBJ-25-60/5-5VA
KBJ-25-75/5-5VA
KBJ-25-100/5-5VA
KBJ-25-150/5-5VA
KBJ-25-200/5-5VA
KBJ-25-250/5-5VA
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRate of change
(A)
Classes Current Used Burden

581,086 VND

1 Piece(s) 5 Day(s) 100/5Class 1.0035

581,086 VND

1 Piece(s) 5 Day(s) 150/5Class 1.0035

581,086 VND

1 Piece(s) 5 Day(s) 200/5Class 1.00315

581,086 VND

1 Piece(s) 5 Day(s) 250/5Class 1.00315

608,822 VND

1 Piece(s) 5 Day(s) 300/5Class 1.00315

608,822 VND

1 Piece(s) 5 Day(s) 350/5Class 1.00315

608,822 VND

1 Piece(s) 5 Day(s) 400/5Class 1.00315

608,822 VND

1 Piece(s) 5 Day(s) 500/5Class 1.00315

773,756 VND

1 Piece(s) 11 Day(s) 1000/5Class 1.00440

696,709 VND

1 Piece(s) 5 Day(s) 100/5Class 1.0045

773,756 VND

1 Piece(s) 11 Day(s) 1500/5Class 1.00440

696,709 VND

1 Piece(s) 5 Day(s) 150/5Class 1.00415

696,709 VND

1 Piece(s) 5 Day(s) 200/5Class 1.00415

696,709 VND

1 Piece(s) 5 Day(s) 250/5Class 1.00415

696,709 VND

1 Piece(s) 5 Day(s) 300/5Class 1.00415

721,366 VND

1 Piece(s) 5 Day(s) 400/5Class 1.00440

721,366 VND

1 Piece(s) 5 Day(s) 500/5Class 1.00440

773,756 VND

1 Piece(s) 5 Day(s) 600/5Class 1.00440

773,756 VND

1 Piece(s) 5 Day(s) 700/5Class 1.00440

773,756 VND

1 Piece(s) 5 Day(s) 800/5Class 1.00440

1,011,744 VND

1 Piece(s) 9 Day(s) 1000/5Class 1.00640

1,141,184 VND

1 Piece(s) 11 Day(s) 1200/5Class 1.00640

1,141,184 VND

1 Piece(s) 11 Day(s) 1500/5Class 1.00640

1,141,184 VND

1 Piece(s) 11 Day(s) 2000/5Class 1.00640

1,141,184 VND

1 Piece(s) 11 Day(s) 2500/5Class 1.00640

1,403,143 VND

1 Piece(s) 11 Day(s) 3000/5Class 1.00640

1,011,744 VND

1 Piece(s) 7 Day(s) 300/5Class 1.00615

1,011,744 VND

1 Piece(s) 7 Day(s) 400/5Class 1.00615

1,011,744 VND

1 Piece(s) 6 Day(s) 500/5Class 1.00615

1,011,744 VND

1 Piece(s) 6 Day(s) 600/5Class 1.00640

1,011,744 VND

1 Piece(s) 6 Day(s) 800/5Class 1.00640

2,016,657 VND

1 Piece(s) 11 Day(s) 1000/5AClass 1.01015

2,278,616 VND

1 Piece(s) 11 Day(s) 1200/5AClass 1.01040

2,278,616 VND

1 Piece(s) 11 Day(s) 1500/5AClass 1.01040

2,278,616 VND

1 Piece(s) 11 Day(s) 2000/5AClass 1.01040

2,278,616 VND

1 Piece(s) 11 Day(s) 3000/5AClass 1.01040

2,016,657 VND

1 Piece(s) 11 Day(s) 300/5AClass 1.0105

3,302,457 VND

1 Piece(s) 11 Day(s) 4000/5AClass 1.01040

2,016,657 VND

1 Piece(s) 11 Day(s) 400/5AClass 1.0105

3,302,457 VND

1 Piece(s) 11 Day(s) 5000/5AClass 1.01040

2,016,657 VND

1 Piece(s) 11 Day(s) 500/5AClass 1.0105

2,016,657 VND

1 Piece(s) 11 Day(s) 600/5AClass 1.01015

2,016,657 VND

1 Piece(s) 11 Day(s) 800/5AClass 1.01015

528,352 VND

1 Piece(s) 5 Day(s) 40/5AClass 3.0152.5

528,352 VND

1 Piece(s) 5 Day(s) 50/5AClass 3.0152.5

468,542 VND

1 Piece(s) 5 Day(s) 60/5Class 3.0255

468,542 VND

1 Piece(s) 5 Day(s) 75/5Class 3.0255

468,542 VND

1 Piece(s) 5 Day(s) 100/5Class 3.0255

468,542 VND

1 Piece(s) 5 Day(s) 150/5Class 3.0255

468,542 VND

1 Piece(s) 5 Day(s) 200/5Class 1.0255

468,542 VND

1 Piece(s) 5 Day(s) 250/5Class 1.0255

Loading...Tải…

  1. 1