(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • MISUMI Việt Nam đồng hành cùng Kỹ sư tương lai trong cuộc thi SMAE Award 2024. Xem chi tiết.
    MISUMI Vietnam accompanies Future Engineers in the SMAE Award 2024 competition. See more.  

Busbar Current Transformer

Busbar Current Transformer
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      738,601VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
KBM-03-100/5A-5VA
KBM-03-150/5A-5VA
KBM-03-200/5A-15VA
KBM-03-250/5A-15VA
KBM-03-300/5A-15VA
KBM-03-400/5A-15VA
KBM-03-500/5A-40VA
KBM-03-600/5A-40VA
KBM-05-1000/5-40VA
KBM-05-150/5A-5VA
KBM-05-2000/5-40VA
KBM-05-200/5A-5VA
KBM-05-250/5A-5VA
KBM-05-300/5A-5VA
KBM-05-400/5A-15VA
KBM-05-500/5A-15VA
KBM-05-800/5A-15VA
KBM-08-1000/5-40VA
KBM-08-1500/5-40VA
KBM-08-2000/5-40VA
KBM-08-300/5-15VA
KBM-08-400/5-15VA
KBM-08-500/5-15VA
KBM-08-600/5-40VA
KBM-08-800/5-40VA
KBM-10-1000/5-40VA
KBM-10-1200/5-40VA
KBM-10-1500/5-40VA
KBM-10-2000/5-40VA
KBM-10-3000/5-40VA
KBM-10-4000/5-40VA
KBM-10-500/5-15VA
KBM-10-600/5-40VA
KBM-10-800/5-40VA
KBM-12-1000/5A-40VA
KBM-12-1200/5A-40VA
KBM-12-1500/5A-40VA
KBM-12-2000/5A-40VA
KBM-12-3000/5A-40VA
KBM-12-600/5A-15VA
KBM-12-750/5A-15VA
KBM-12-800/5A-40VA
KBM-14-1000/5-40VA
KBM-14-1200/5-40VA
KBM-14-1500/5-40VA
KBM-14-2000/5A-40VA
KBM-14-3000/5A-40VA
KBM-14-4000/5A-40VA
KBM-14-5000/5A-40VA
KBM-14-600/5A-15VA
KBM-14-700/5A-15VA
KBM-14-800/5A-15VA
KBM-18-1000/5A-15VA
KBM-18-1200/5A-15VA
KBM-18-1500/5A-40VA
KBM-18-1600/5A-40VA
KBM-18-2000/5A-40VA
KBM-18-3000/5A-40VA
KBM-18-4000/5A-40VA
KBM-18-5000/5A-40VA
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRate of change
(A)
Classes Burden Classification

738,601 VND

1 Piece(s) 7 Day(s) 100/5AClass 1.0503

738,601 VND

1 Piece(s) 7 Day(s) 150/5AClass 1.0503

738,601 VND

1 Piece(s) 7 Day(s) 200/5AClass 1.01503

738,601 VND

1 Piece(s) 7 Day(s) 250/5AClass 1.01503

738,601 VND

1 Piece(s) 5 Day(s) 300/5AClass 1.01503

738,601 VND

1 Piece(s) 5 Day(s) 400/5A-1503

738,601 VND

1 Piece(s) 7 Day(s) 500/5AClass 1.04003

738,601 VND

1 Piece(s) 7 Day(s) 600/5AClass 1.04003

958,671 VND

1 Piece(s) 11 Day(s) 1000/5Class 1.04005

930,933 VND

1 Piece(s) 7 Day(s) 150/5A-505

958,671 VND

1 Piece(s) 11 Day(s) 2000/5-4005

930,933 VND

1 Piece(s) 7 Day(s) 200/5A-505

930,933 VND

1 Piece(s) 7 Day(s) 250/5A-505

930,933 VND

1 Piece(s) 7 Day(s) 300/5A-505

930,933 VND

1 Piece(s) 5 Day(s) 400/5AClass 1.01505

930,933 VND

1 Piece(s) 5 Day(s) 500/5AClass 1.01505

930,933 VND

1 Piece(s) 5 Day(s) 800/5AClass 1.01505

1,028,980 VND

1 Piece(s) 11 Day(s) 1000/5Class 1.04008

1,028,980 VND

1 Piece(s) 11 Day(s) 1500/5-4008

1,028,980 VND

1 Piece(s) 11 Day(s) 2000/5-4008

1,001,244 VND

1 Piece(s) 11 Day(s) 300/5-1508

1,001,244 VND

1 Piece(s) 5 Day(s) 400/5Class 1.01508

1,001,244 VND

1 Piece(s) 5 Day(s) 500/5Class 1.01508

1,001,244 VND

1 Piece(s) 5 Day(s) 600/5Class 1.04008

1,028,980 VND

1 Piece(s) 11 Day(s) 800/5Class 1.04008

1,159,102 VND

1 Piece(s) 6 Day(s) 1000/5-4010

1,159,102 VND

1 Piece(s) 6 Day(s) 1200/5-4010

1,396,406 VND

1 Piece(s) 6 Day(s) 1500/5-4010

1,396,406 VND

1 Piece(s) 6 Day(s) 2000/5Class 1.04010

1,396,406 VND

1 Piece(s) 11 Day(s) 3000/5-4010

1,396,406 VND

1 Piece(s) 11 Day(s) 4000/5-4010

1,159,102 VND

1 Piece(s) 11 Day(s) 500/5-1510

1,159,102 VND

1 Piece(s) 11 Day(s) 600/5-4010

1,159,102 VND

1 Piece(s) 11 Day(s) 800/5-4010

1,469,681 VND

1 Piece(s) 11 Day(s) 1000/5AClass 1.04012

1,469,681 VND

1 Piece(s) 11 Day(s) 1200/5AClass 1.04012

1,838,486 VND

1 Piece(s) 11 Day(s) 1500/5A-4012

1,838,486 VND

1 Piece(s) 11 Day(s) 2000/5AClass 1.04012

1,838,486 VND

1 Piece(s) 11 Day(s) 3000/5A-4012

1,469,681 VND

1 Piece(s) 11 Day(s) 600/5AClass 1.01512

1,469,681 VND

1 Piece(s) 11 Day(s) 750/5AClass 1.01512

1,469,681 VND

1 Piece(s) 11 Day(s) 800/5AClass 1.04012

1,852,061 VND

1 Piece(s) 11 Day(s) 1000/5-4014

1,852,061 VND

1 Piece(s) 11 Day(s) 1200/5-4014

1,852,061 VND

1 Piece(s) 11 Day(s) 1500/5-4014

2,114,022 VND

1 Piece(s) 11 Day(s) 2000/5AClass 1.04014

2,114,022 VND

1 Piece(s) 11 Day(s) 3000/5AClass 1.04014

2,114,022 VND

1 Piece(s) 11 Day(s) 4000/5AClass 1.04014

2,114,022 VND

1 Piece(s) 11 Day(s) 5000/5AClass 1.04014

1,852,061 VND

1 Piece(s) 11 Day(s) 600/5A-1514

1,852,061 VND

1 Piece(s) 11 Day(s) 700/5A-1514

1,852,061 VND

1 Piece(s) 11 Day(s) 800/5A-1514

3,203,713 VND

1 Piece(s) 11 Day(s) 1000/5A-1518

3,203,713 VND

1 Piece(s) 11 Day(s) 1200/5A-1518

3,203,713 VND

1 Piece(s) 11 Day(s) 1500/5A-4018

3,203,713 VND

1 Piece(s) 11 Day(s) 1600/5A-4018

3,385,948 VND

1 Piece(s) 11 Day(s) 2000/5A-4018

3,385,948 VND

1 Piece(s) 11 Day(s) 3000/5AClass 1.04018

3,385,948 VND

1 Piece(s) 11 Day(s) 4000/5AClass 1.04018

3,385,948 VND

1 Piece(s) 11 Day(s) 5000/5AClass 1.04018

Loading...Tải…