(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • MISUMI Việt Nam đồng hành cùng Kỹ sư tương lai trong cuộc thi SMAE Award 2024. Xem chi tiết.
    MISUMI Vietnam accompanies Future Engineers in the SMAE Award 2024 competition. See more.  

3-Phase Cable Current Transformer

3-Phase Cable Current Transformer
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      654,149VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
KBD-12-60/5-2.5VA
KBD-12-75/5-2.5VA
KBD-12-80/5-2.5VA
KBD-12-100/5-5VA
KBD-12-120/5-5VA
KBD-12-150/5A-5VA
KBD-13-75/5-2.5VA
KBD-13-100/5-2.5VA
KBD-13-120/5-5VA
KBD-13-150/5-5VA
KBD-13-200/5-5VA
KBD-22-50/5-2.5VA
KBD-22-60/5-2.5VA
KBD-22-80/5A-5VA
KBD-22-100/5A-5VA
KBD-22-120/5A-5VA
KBD-22-150/5A-5VA
KBD-22-200/5A-5VA
KBD-23-75/5A-2.5VA
KBD-23-80/5A-2.5VA
KBD-23-100/5-5VA
KBD-23-120/5-5VA
KBD-23-150/5-5VA
KBD-23-200/5-5VA
KBD-23-250/5-5VA
KBD-42-100/5-5VA
KBD-42-120/5-5VA
KBD-42-150/5-5VA
KBD-42-200/5-5VA
KBD-42-300/5-5VA
KBD-42-350/5-5VA
KBD-43-100/5-5VA
KBD-43-120/5-5VA
KBD-43-150/5-5VA
KBD-43-200/5-5VA
KBD-43-250/5-5VA
KBD-43-300/5-5VA
KBD-43-350/5-5VA
KBD-43-400/5-15VA
KBD-62-1000/5A-15VA
KBD-62-1200/5A-15VA
KBD-62-300/5-5VA
KBD-62-400/5A-15VA
KBD-62-500/5A-15VA
KBD-62-600/5A-15VA
KBD-62-800/5A-15VA
KBD-63-1000/5-15VA
KBD-63-1200/5-15VA
KBD-63-300/5-5VA
KBD-63-350/5-5VA
KBD-63-400/5-15VA
KBD-63-500/5-15VA
KBD-63-600/5-15VA
KBD-63-800/5-15VA
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRate of change
(A)
Classes Burden Classification

723,471 VND

1 Piece(s) 8 Day(s) 60/5AClass 3.02.512

723,471 VND

1 Piece(s) 8 Day(s) 75/5AClass 3.02.512

723,471 VND

1 Piece(s) 8 Day(s) 80/5AClass 3.02.512

654,149 VND

1 Piece(s) 5 Day(s) 100/5AClass 3.0512

723,471 VND

1 Piece(s) 8 Day(s) 120/5AClass 1.0512

723,471 VND

1 Piece(s) 8 Day(s) 150/5AClass 1.0512

852,909 VND

1 Piece(s) 5 Day(s) 75/5AClass 3.02.513

852,909 VND

1 Piece(s) 5 Day(s) 100/5AClass 3.02.513

852,909 VND

1 Piece(s) 9 Day(s) 120/5AClass 3.0513

852,909 VND

1 Piece(s) 9 Day(s) 150/5AClass 1.0513

852,909 VND

1 Piece(s) 9 Day(s) 200/5AClass 1.0513

877,859 VND

1 Piece(s) 8 Day(s) 50/5AClass 3.02.522

877,859 VND

1 Piece(s) 8 Day(s) 60/5AClass 3.02.522

877,859 VND

1 Piece(s) 8 Day(s) 80/5AClass 3.0522

877,859 VND

1 Piece(s) 5 Day(s) 100/5AClass 1.0522

877,859 VND

1 Piece(s) 8 Day(s) 120/5AClass 1.0522

877,859 VND

1 Piece(s) 5 Day(s) 150/5AClass 1.0522

877,859 VND

1 Piece(s) 5 Day(s) 200/5AClass 1.0522

1,053,565 VND

1 Piece(s) 11 Day(s) 75/5AClass 3.02.523

1,053,565 VND

1 Piece(s) 11 Day(s) 80/5AClass 3.02.523

1,053,565 VND

1 Piece(s) 5 Day(s) 100/5AClass 3.0523

1,053,565 VND

1 Piece(s) 11 Day(s) 120/5AClass 3.0523

1,053,565 VND

1 Piece(s) 5 Day(s) 150/5AClass 1.0523

1,053,565 VND

1 Piece(s) 5 Day(s) 200/5AClass 1.0523

1,053,565 VND

1 Piece(s) 5 Day(s) 250/5AClass 1.0523

1,052,955 VND

1 Piece(s) 8 Day(s) 100/5AClass 3.0542

1,052,955 VND

1 Piece(s) 8 Day(s) 120/5AClass 3.0542

1,052,955 VND

1 Piece(s) 8 Day(s) 150/5A-542

1,052,955 VND

1 Piece(s) 8 Day(s) 200/5AClass 1.0542

1,052,955 VND

1 Piece(s) 5 Day(s) 300/5AClass 1.0542

1,052,955 VND

1 Piece(s) 8 Day(s) 350/5AClass 1.0542

1,263,628 VND

1 Piece(s) 9 Day(s) 100/5AClass 3.0543

1,263,628 VND

1 Piece(s) 9 Day(s) 120/5AClass 3.0543

1,263,628 VND

1 Piece(s) 9 Day(s) 150/5AClass 1.0543

1,263,628 VND

1 Piece(s) 9 Day(s) 200/5AClass 1.0543

1,263,628 VND

1 Piece(s) 9 Day(s) 250/5AClass 1.0543

1,263,628 VND

1 Piece(s) 5 Day(s) 300/5AClass 1.0543

1,263,628 VND

1 Piece(s) 5 Day(s) 350/5AClass 1.0543

1,263,628 VND

1 Piece(s) 5 Day(s) 400/5AClass 1.01543

1,339,864 VND

1 Piece(s) 11 Day(s) 1000/5AClass 1.01562

1,339,864 VND

1 Piece(s) 11 Day(s) 1200/5AClass 1.01562

1,339,864 VND

1 Piece(s) 11 Day(s) 300/5AClass 1.0562

1,339,864 VND

1 Piece(s) 11 Day(s) 400/5AClass 1.01562

1,339,864 VND

1 Piece(s) 11 Day(s) 500/5AClass 1.01562

1,339,864 VND

1 Piece(s) 11 Day(s) 600/5AClass 1.01562

1,339,864 VND

1 Piece(s) 11 Day(s) 800/5AClass 1.01562

1,663,044 VND

1 Piece(s) 11 Day(s) 1000/5Class 1.01563

1,663,044 VND

1 Piece(s) 11 Day(s) 1200/5Class 1.01563

1,663,044 VND

1 Piece(s) 11 Day(s) 300/5Class 1.0563

1,663,044 VND

1 Piece(s) 11 Day(s) 350/5Class 1.0563

1,663,044 VND

1 Piece(s) 11 Day(s) 400/5Class 1.01563

1,663,044 VND

1 Piece(s) 5 Day(s) 500/5Class 1.01563

1,663,044 VND

1 Piece(s) 5 Day(s) 600/5Class 1.01563

1,663,044 VND

1 Piece(s) 11 Day(s) 800/5Class 1.01563

Loading...Tải…

  1. 1