(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • MISUMI Việt Nam đồng hành cùng Kỹ sư tương lai trong cuộc thi SMAE Award 2024. Xem chi tiết.
    MISUMI Vietnam accompanies Future Engineers in the SMAE Award 2024 competition. See more.  

3-Phase Busbar Current Transformer

3-Phase Busbar Current Transformer
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      1,035,718VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
KBF-12-60/5-2.5VA
KBF-12-75/5-2.5VA
KBF-12-80/5-2.5VA
KBF-12-100/5-5V
KBF-12-120/5-5VA
KBF-12-150/5-5VA
KBF-12-200/5-5VA
KBF-13-60/5A-2.5VA
KBF-13-75/5A-2.5VA
KBF-13-100/5A-2.5VA
KBF-13-120/5A-5VA
KBF-13-150/5-5VA
KBF-13-200/5-5VA
KBF-22-60/5-2.5VA
KBF-22-75/5-2.5VA
KBF-22-80/5-2.5VA
KBF-22-100/5-5VA
KBF-22-120/5-5VA
KBF-22-150/5-5VA
KBF-22-200/5-5VA
KBF-22-300/5-5VA
KBF-23-75/5A-2.5VA
KBF-23-100/5A-2.5VA
KBF-23-120/5A-5VA
KBF-23-150/5A-5VA
KBF-23-200/5A-5VA
KBF-23-250/5A-5VA
KBF-23-300/5A-5VA
KBF-42-100/5-5VA
KBF-42-120/5-5VA
KBF-42-150/5-5VA
KBF-42-200/5-5VA
KBF-42-250/5-5VA
KBF-42-300/5-5VA
KBF-42-350/5-5VA
KBF-42-400/5A-15VA
KBF-42-500/5A-15VA
KBF-43-100/5A-5VA
KBF-43-120/5A-5VA
KBF-43-150/5A-5VA
KBF-43-200/5A-5VA
KBF-43-300/5A-5VA
KBF-43-400/5A-5VA
KBF-62-1000/5A-15VA
KBF-62-1200/5A-15VA
KBF-62-250/5A-5VA
KBF-62-300/5A-5VA
KBF-62-350/5A-5VA
KBF-62-400/5A-15VA
KBF-62-500/5A-15VA
KBF-62-600/5A-15VA
KBF-62-800/5A-15VA
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRate of change
(A)
Classes Burden Classification

1,035,718 VND

1 Piece(s) 11 Day(s) 60/5Class 3.02.512

1,035,718 VND

1 Piece(s) 11 Day(s) 75/5Class 3.02.512

1,035,718 VND

1 Piece(s) 11 Day(s) 80/5Class 3.02.512

1,035,718 VND

1 Piece(s) 5 Day(s) 100/5Class 3.0512

1,035,718 VND

1 Piece(s) 11 Day(s) 120/5Class 1.0512

1,035,718 VND

1 Piece(s) 11 Day(s) 150/5Class 1.0512

1,035,718 VND

1 Piece(s) 11 Day(s) 200/5Class 1.0512

1,115,845 VND

1 Piece(s) 8 Day(s) 60/5AClass 3.02.513

1,115,845 VND

1 Piece(s) 5 Day(s) 75/5AClass 3.02.513

1,115,845 VND

1 Piece(s) 5 Day(s) 100/5AClass 3.02.513

1,115,845 VND

1 Piece(s) 11 Day(s) 120/5AClass 3.0513

1,115,845 VND

1 Piece(s) 11 Day(s) 150/5Class 1.0513

1,115,845 VND

1 Piece(s) 11 Day(s) 200/5Class 1.0513

1,035,718 VND

1 Piece(s) 11 Day(s) 60/5Class 3.02.522

1,035,718 VND

1 Piece(s) 11 Day(s) 75/5Class 3.02.522

1,035,718 VND

1 Piece(s) 11 Day(s) 80/5Class 3.02.522

1,035,718 VND

1 Piece(s) 11 Day(s) 100/5Class 3.0522

1,035,718 VND

1 Piece(s) 11 Day(s) 120/5Class 3.0522

1,035,718 VND

1 Piece(s) 11 Day(s) 150/5Class 1.0522

1,035,718 VND

1 Piece(s) 11 Day(s) 200/5Class 1.0522

1,035,718 VND

1 Piece(s) 11 Day(s) 300/5Class 1.0522

1,168,238 VND

1 Piece(s) 11 Day(s) 75/5AClass 3.02.523

1,168,238 VND

1 Piece(s) 5 Day(s) 100/5AClass 3.02.523

1,168,238 VND

1 Piece(s) 5 Day(s) 120/5AClass 3.0523

1,168,238 VND

1 Piece(s) 5 Day(s) 150/5AClass 3.0523

1,168,238 VND

1 Piece(s) 5 Day(s) 200/5AClass 3.0523

1,168,238 VND

1 Piece(s) 5 Day(s) 250/5AClass 1.0523

1,168,238 VND

1 Piece(s) 11 Day(s) 300/5AClass 1.0523

1,168,238 VND

1 Piece(s) 11 Day(s) 100/5Class 3.0542

1,168,238 VND

1 Piece(s) 11 Day(s) 120/5Class 3.0542

1,168,238 VND

1 Piece(s) 11 Day(s) 150/5Class 1.0542

1,168,238 VND

1 Piece(s) 11 Day(s) 200/5Class 1.0542

1,168,238 VND

1 Piece(s) 11 Day(s) 250/5Class 1.0542

1,168,238 VND

1 Piece(s) 11 Day(s) 300/5Class 1.0542

1,168,238 VND

1 Piece(s) 11 Day(s) 350/5Class 1.0542

1,168,238 VND

1 Piece(s) 11 Day(s) 400/5AClass 1.0542

1,168,238 VND

1 Piece(s) 11 Day(s) 500/5AClass 1.01542

1,297,677 VND

1 Piece(s) 11 Day(s) 100/5AClass 3.01543

1,297,677 VND

1 Piece(s) 11 Day(s) 120/5AClass 3.0543

1,297,677 VND

1 Piece(s) 11 Day(s) 150/5AClass 1.0543

1,297,677 VND

1 Piece(s) 11 Day(s) 200/5AClass 1.0543

1,297,677 VND

1 Piece(s) 5 Day(s) 300/5AClass 1.0543

1,297,677 VND

1 Piece(s) 5 Day(s) 400/5AClass 1.0543

1,464,114 VND

1 Piece(s) 11 Day(s) 1000/5AClass 1.01562

1,464,114 VND

1 Piece(s) 11 Day(s) 1200/5AClass 1.01562

1,464,114 VND

1 Piece(s) 11 Day(s) 250/5AClass 1.0562

1,464,114 VND

1 Piece(s) 11 Day(s) 300/5AClass 1.0562

1,464,114 VND

1 Piece(s) 11 Day(s) 350/5AClass 1.0562

1,464,114 VND

1 Piece(s) 11 Day(s) 400/5AClass 1.01562

1,464,114 VND

1 Piece(s) 11 Day(s) 500/5AClass 1.01562

1,464,114 VND

1 Piece(s) 11 Day(s) 600/5AClass 1.01562

1,464,114 VND

1 Piece(s) 11 Day(s) 800/5AClass 1.01562

Loading...Tải…

  1. 1