(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • MISUMI Việt Nam đồng hành cùng Kỹ sư tương lai trong cuộc thi SMAE Award 2024. Xem chi tiết.
    MISUMI Vietnam accompanies Future Engineers in the SMAE Award 2024 competition. See more.  

Serial Device Server

Serial Device Server
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      2,009,957VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
SG-2011DIL/ALL
SG-2011RIL/ALL
SG-2021DIL/ALL
SG-2021RIL/ALL
SG-2041DIL/ALL
SG-2041RIL/ALL
SG-2081DIL/ALL
SG-2081RIL/ALL
SG-3011DCL/RS232
SG-3011PCL/ALL
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngNumber of master-slave electrodes Representative Standard Interface (serial) The number of communication ports (serial) Operating Temperature (Operating Environment) Storage Temperature (operating environment) Certification

5,842,902 VND

1 Piece(s) 6 Day(s) 1:1CERS232/422/485 (DE9)1 Serial Port-40 ~ 85℃-40 ~ 85℃KC, CE

5,842,902 VND

1 Piece(s) 6 Day(s) 1:1CERS232/422/485 (RJ45)1 Serial Port-40 ~ 85℃-40 ~ 85℃KC, CE

8,527,204 VND

1 Piece(s) 4 Day(s) 1:NCERS232/422/485 (DE9)2 Serial Ports-40 ~ 85℃-40 ~ 85℃KC, CE

8,527,204 VND

1 Piece(s) 6 Day(s) 1:NCERS232/422/485 (RJ45)2 Serial Ports-40 ~ 85℃-40 ~ 85℃KC, CE

23,579,507 VND

1 Piece(s) 6 Day(s) 1:NCERS232/422/485 (DE9)4 Serial Ports-40 ~ 85℃-40 ~ 85℃KC, CE

23,579,507 VND

1 Piece(s) 6 Day(s) 1:NCERS232/422/485 (RJ45)4 Serial Ports-40 ~ 85℃-40 ~ 85℃KC, CE

30,423,067 VND

1 Piece(s) 6 Day(s) 1:NCERS232/422/485 (DE9)8 Serial Ports-40 ~ 85℃-40 ~ 85℃KC, CE

30,411,937 VND

1 Piece(s) 6 Day(s) 1:NCERS232/422/485 (RJ45)8 Serial Ports-40 ~ 85℃-40 ~ 85℃KC, CE

2,011,486 VND

1 Piece(s) 6 Day(s) 1:N-RS232 (DE9)1 Serial Port0 ~ 70℃-20 ~ 70℃-

2,009,957 VND

1 Piece(s) 6 Day(s) 1:N-RS-232/422/485, LVTTL1 Serial Port0 ~ 70℃-20 ~ 70℃-

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Communication method before conversion Ethernet Communication method after converting Serial Maximum communication speed (serial) 921.6Kbps
Humidity (operating environment) 5 – 95% No-Condensing