(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • MISUMI Việt Nam đồng hành cùng Kỹ sư tương lai trong cuộc thi SMAE Award 2024. Xem chi tiết.
    MISUMI Vietnam accompanies Future Engineers in the SMAE Award 2024 competition. See more.  

USB to RS232 (1/2/4/8 Port)

USB to RS232 (1/2/4/8 Port)
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      878,879VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
MULTI-1/USB-RS232
MULTI-2/USB-RS232
MULTI-4/USB-RS232-DB9F
MULTI-4/USB-RS232-DB9M
MULTI-8/USB-RS232-DB9F
MULTI-8/USB-RS232-DB9M
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngConnector (Serial) Specifications (Bus Interface) The number of communication ports (serial)

878,879 VND

1 Piece(s) 4 Day(s) -USB Specification Rev 2.0, Full-Speed1

2,401,215 VND

1 Piece(s) 6 Day(s) -USB Specification Rev 2.0, High-Speed2

5,844,474 VND

1 Piece(s) 4 Day(s) DB9 FemaleUSB Specification Rev 2.0, High-Speed4

5,805,512 VND

1 Piece(s) 6 Day(s) DB9 MaleUSB Specification Rev 2.0, High-Speed4

9,635,992 VND

1 Piece(s) 6 Day(s) DB9 FemaleUSB Specification Rev 2.0, High-Speed8

9,635,992 VND

1 Piece(s) 6 Day(s) DB9 MaleUSB Specification Rev 2.0, High-Speed8

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Communication method before conversion USB Communication method after converting Serial Number of master-slave electrodes 1:1
Representative Standard CE Maximum communication speed (serial) 921.6Kbps Interface (serial) RS232
Operating Temperature (Operating Environment) 0~50℃ Storage Temperature (operating environment) -20~70℃ Humidity (operating environment) 5 – 95% No-Condensing
Certification CE, FCC, KC