(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • MISUMI Việt Nam đồng hành cùng Kỹ sư tương lai trong cuộc thi SMAE Award 2024. Xem chi tiết.
    MISUMI Vietnam accompanies Future Engineers in the SMAE Award 2024 competition. See more.  

Plastic for Cable Grand M Screw

Plastic for Cable Grand M Screw
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      46,452VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
BG212PA
BG216PA
BG220PA
BG225PA
BG232PA
BG240PA
BG250PA
BG263PA
BG816PA
BG820PA
BG825PA
BG832PA
BG840PA
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngA D
(mm)
Sealing range(max./min. ø)
(mm)
Sealing range without inlet(max./min. ø)
(mm)
Sealing range with inlet(max./min. ø)
(mm)
C
(mm)
Spanner width(SW1 x E1)
(mm)

46,452 VND

50 Piece(s) 44 Day(s) M12x1,58,07,5 – 2,07,5 – 5,05,0 – 2,02417x18,9

51,227 VND

50 Piece(s) 11 Day(s) M16x1,59,011,0 – 4,011,0–7,07,0 – 4,02720x22,2

61,206 VND

50 Piece(s) Quote M20x1,59,014,0 – 5,014,0 – 9,09,0 – 5,03324x26,5

81,162 VND

50 Piece(s) Quote M25x1,59,020,0 – 11,020,0 – 16,016,0 – 11,03430x33

146,259 VND

25 Piece(s) Quote M32x1,511,025,0 – 15,025,0 – 20,020,0 – 15,03536x39,5

278,192 VND

10 Piece(s) Quote M40x1,512,032,0 – 20,032,0 – 26,026,0 – 20,03845x48

506,849 VND

5 Piece(s) Quote M50x1,515,041,0 – 31,041,0 – 35,035,0 – 31,04757x61

606,646 VND

5 Piece(s) Quote M63x1,515,053,0 – 41,053,0 – 46,046,0 – 41,04970x75

59,469 VND

50 Piece(s) Quote M16x1,515,011 – 4,011 – 7,07,0 – 4,027,020x22,2

71,619 VND

50 Piece(s) Quote M20x1,515,014 – 5,014 – 9,09,0 – 5,033,024x26,5

95,481 VND

50 Piece(s) Quote M25x1,515,020 – 11,020 – 16,016,0 – 11,034,030x33

171,857 VND

25 Piece(s) Quote M32x1,515,025 – 15,025 – 20,020,0 – 15,035,036x39,5

328,089 VND

10 Piece(s) Quote M40x1,515,032 – 20,032 – 26,026,0 – 20,038,045x48

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Material(Gland body) PA Temperature range min./max.(Gland body) -20°C/+120°C Colour(Gland body) grey
Material(Sealing inserts) TPE Colour(Sealing inserts) blue