(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • MISUMI Việt Nam đồng hành cùng Kỹ sư tương lai trong cuộc thi SMAE Award 2024. Xem chi tiết.
    MISUMI Vietnam accompanies Future Engineers in the SMAE Award 2024 competition. See more.  

Stainless Steel (303) for Cable Grand M Screw

Stainless Steel (303) for Cable Grand M Screw
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      1,187,576VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
BG212V4A
BG212VA
BG216V4A
BG216VA
BG220V4A
BG220VA
BG225V4A
BG225VA
BG232V4A
BG232VA
BG240V4A
BG240VA
BG250V4A
BG250VA
BG263V4A
BG263VA
BG275V4A
BG275VA
BG285V4A
BG285VA
BG812V4A
BG812VA
BG816V4A
BG816VA
BG820V4A
BG820VA
BG825V4A
BG825VA
BG832V4A
BG832VA
BG840V4A
BG840VA
BG850V4A
BG850VA
BG863V4A
BG863VA
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngA D
(mm)
Sealing range(max./min. ø)
(mm)
Sealing range without inlet(max./min. ø)
(mm)
Sealing range with inlet(max./min. ø)
(mm)
C
(mm)
Spanner width(SW1 x E1)
(mm)
Material(Gland body) Execution(Gland body)

2,856,311 VND

50 Piece(s) Quote M12x1,558,0 – 2,08,0 – 5,05,0-22117x18,9V4AAISI 316Ti

1,187,576 VND

50 Piece(s) Quote M12x1,55,08,0 – 2,08,0 – 5,05,0 – 22117x18,9VAAISI 303

3,057,634 VND

50 Piece(s) Quote M16x1,5611,0 – 4,011,0 – 7,07,0-42520x22,2V4AAISI 316Ti

1,339,439 VND

50 Piece(s) Quote M16x1,56,011,0 – 4,011,0 – 7,07,0 – 42520x22,2VAAISI 303

3,193,874 VND

50 Piece(s) Quote M20x1,56.514,0 – 5,014,0 – 9,09,0-52924x26,5V4AAISI 316Ti

1,545,971 VND

50 Piece(s) Quote M20x1,56,514,0 – 5,014,0 – 9,09,0 – 52924x26,5VAAISI 303

3,685,469 VND

50 Piece(s) Quote M25x1,57.520,0 – 11,020,0 – 16,016,0 – 11,03030x33V4AAISI 316Ti

1,750,766 VND

50 Piece(s) Quote M25x1,57,520,0 – 11,020,0 – 16,016,0 – 11,03030x33VAAISI 303

4,394,454 VND

25 Piece(s) Quote M32x1,5825,0 – 15,025,0 – 20,020,0 – 15,03236x39,5V4AAISI 316Ti

2,062,307 VND

25 Piece(s) Quote M32x1,58,025,0 – 15,025,0 – 20,020,0 – 15,03236x39,5VAAISI 303

7,305,004 VND

10 Piece(s) Quote M40x1,5832,0 – 20,032,0 – 26,026,0 – 20,03545x48V4AAISI 316Ti

2,382,114 VND

10 Piece(s) Quote M40x1,58,032,0 – 20,032,0 – 26,026,0 – 20,03545x48VAAISI 303

11,244,704 VND

5 Piece(s) Quote M50x1,51042,0 – 31,042,0 – 35,035,0 – 31,03957x60V4AAISI 316Ti

3,404,354 VND

5 Piece(s) Quote M50x1,510,042,0 – 31,042,0 – 35,035,0 – 31,03957x60VAAISI 303

14,593,449 VND

5 Piece(s) Quote M63x1,51054,0 – 41,054,0 – 46,046,0 – 41,04068x72V4AAISI 316Ti

4,737,256 VND

5 Piece(s) Quote M63x1,510,054,0 – 41,054,0 – 46,046,0 – 41,04068x72VAAISI 303

45,456,749 VND

5 Piece(s) Quote M75x1,51565,0 – 54,065,0 – 58,058,0 – 54,04781x87V4AAISI 316Ti

13,578,584 VND

5 Piece(s) Quote M75x1,515,065,0 – 54,065,0 – 58,058,0 – 54,04781x87VAAISI 303

58,169,659 VND

1 Piece(s) Quote M85x21577,0 – 65,077,0 – 70,070,0 – 65,04995x102V4AAISI 316Ti

44,719,139 VND

1 Piece(s) Quote M85x215,077,0 – 65,077,0 – 70,070,0 – 65,04995x102VAAISI 303

3,027,262 VND

50 Piece(s) Quote M12x1,5158,0 – 2,08,0 – 5,05,0-22117x18,9V4AAISI 316Ti

1,341,174 VND

50 Piece(s) Quote M12x1,5158,0 – 2,08,0 – 5,05,0-22117x18,9VAAISI 303

4,224,792 VND

50 Piece(s) Quote M16x1,51511,0 – 4,011,0 – 7,07,0-42520x22,2V4AAISI 316Ti

1,545,971 VND

50 Piece(s) Quote M16x1,51511,0 – 4,011,0 – 7,07,0-42520x22,2VAAISI 303

3,552,267 VND

50 Piece(s) Quote M20x1,51514,0 – 5,014,0 – 9,09,0-52924x26,5V4AAISI 316Ti

1,709,979 VND

50 Piece(s) Quote M20x1,51514,0 – 5,014,0 – 9,09,0-52924x26,5VAAISI 303

4,023,032 VND

50 Piece(s) Quote M25x1,51520,0 – 11,020,0 – 16,016,0 – 11,03030x33V4AAISI 316Ti

1,955,559 VND

50 Piece(s) Quote M25x1,51520,0 – 11,020,0 – 16,016,0 – 11,03030x33VAAISI 303

4,572,349 VND

25 Piece(s) Quote M32x1,51525,0 – 15,025,0 – 20,020,0 – 15,03236x39,5V4AAISI 316Ti

2,779,087 VND

25 Piece(s) Quote M32x1,51525,0 – 15,025,0 – 20,020,0 – 15,03236x39,5VAAISI 303

7,708,519 VND

10 Piece(s) Quote M40x1,51532,0 – 20,032,0 – 26,026,0 – 20,03545x48V4AAISI 316Ti

3,200,859 VND

10 Piece(s) Quote M40x1,51532,0 – 20,032,0 – 26,026,0 – 20,03545x48VAAISI 303

15,750,192 VND

5 Piece(s) Quote M50x1,51542,0 – 31,042,0 – 35,035,0 – 31,03957x60V4AAISI 316Ti

4,224,401 VND

5 Piece(s) Quote M50x1,51542,0 – 31,042,0 – 35,035,0 – 31,03957x60VAAISI 303

19,718,531 VND

5 Piece(s) Quote M63x1,51554,0 – 41,054,0 – 46,046,0 – 41,04068x72V4AAISI 316Ti

5,656,231 VND

5 Piece(s) Quote M63x1,51554,0 – 41,054,0 – 46,046,0 – 41,04068x72VAAISI 303

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Material(Sealing inserts) TPE Temperature range min./max.(Sealing inserts) -40°C/+130°C Colour(Sealing inserts) blue