(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • MISUMI Việt Nam đồng hành cùng Kỹ sư tương lai trong cuộc thi SMAE Award 2024. Xem chi tiết.
    MISUMI Vietnam accompanies Future Engineers in the SMAE Award 2024 competition. See more.  

Metal for Cable Grand M Screw

Metal for Cable Grand M Screw
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      138,004VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
BG210MS
BG212MS
BG216MS
BG220MS
BG225MS
BG232MS
BG240MS
BG250MS
BG263MS
BG275MS
BG285MS
BG812MS
BG816MS
BG820MS
BG825MS
BG832MS
BG840MS
BG850MS
BG863MS
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngA D
(mm)
Sealing range(max./min. ø)
(mm)
Sealing range without inlet(max./min. ø)
(mm)
Sealing range with inlet(max./min. ø)
(mm)
C
(mm)
Spanner width(SW1 x E1)
(mm)

375,575 VND

50 Piece(s) 44 Day(s) M10x16,06,0–1,56,0 – 3,03,0 – 1,52013x14,2

138,004 VND

50 Piece(s) Quote M12x1,55,08,0 – 2,08,0 – 5,05,0 – 2,02117x18,9

143,209 VND

50 Piece(s) 4 Day(s) M16x1,56,011,0 – 4,011,0 – 7,07,0 – 4,02520x22,2

187,076 VND

1 Piece(s) Quote M20x1,56,514,0 – 5,014,0 – 9,09,0 – 5,02924x26,5

339,540 VND

50 Piece(s) 42 Day(s) M25x1,57,520,0 – 11,020,0 – 16,016,0 – 11,03030x33

480,787 VND

25 Piece(s) Quote M32x1,58,025,0 – 15,025,0 – 20,020,0 – 15,03236x39,5

692,556 VND

10 Piece(s) Quote M40x1,58,032,0 – 20,032,0 – 26,026,0 – 20,03545x48

1,224,936 VND

5 Piece(s) Quote M50x1,510,042,0 – 31,042,0 – 35,035,0 – 31,03957x61

1,624,112 VND

5 Piece(s) Quote M63x1,510,054,0 – 41,054,0 – 46,046,0 – 41,04068x72

5,981,646 VND

5 Piece(s) Quote M75x1,515,065,0 – 54,065,0 – 58,058,0 – 54,04781x87

7,999,222 VND

1 Piece(s) Quote M85x215,077,0 – 65,077,0 – 70,070,0 – 65,04995x102

197,881 VND

50 Piece(s) Quote M12x1,515,08,0 – 2,08,0 – 5,05,0 – 2,02117x18,9

237,797 VND

50 Piece(s) Quote M16x1,515,011,0 – 4,011,0 – 7,07,0 – 4,02520x22,2

328,481 VND

50 Piece(s) Quote M20x1,515,014,0 – 5,014,0 – 9,09,0 – 5,02924x26,5

407,881 VND

50 Piece(s) Quote M25x1,515,020,0 – 11,020,0 – 16,016,0 – 11,03030x33

587,524 VND

25 Piece(s) Quote M32x1,515,025,0 – 15,025,0 – 20,020,0 – 15,03236x39,5

908,631 VND

10 Piece(s) Quote M40x1,515,032,0 – 20,032,0 – 26,026,0 – 20,03545x48

1,624,112 VND

5 Piece(s) Quote M50x1,515,042,0 – 31,042,0 – 35,035,0 – 31,03957x61

2,289,261 VND

5 Piece(s) Quote M63x1,515,054,0 – 41,054,0 – 46,046,0 – 41,04068x72

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Material(Gland body) Brass Execution(Gland body) galv. nickel plated Material(Sealing inserts) TPE
Temperature range min./max.(Sealing inserts) -40°C/+130°C Colour(Sealing inserts) blue