(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Switching Power Supply (PFC Series) (Part Number)

Switching Power Supply (PFC Series)
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      1,434,622VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]· Universal AC input / Full range.· Withstand 300 V AC surge input for 5 seconds.· Built-in active PFC function.· Protections: Short circuit / Overload / Overvoltage / Over temp. (optional for HRP-75 / HRP-100)· Built-in constant current limiting circuit.· Built-in remote sense function (HRP□-150 / 200)· No load power consumption <0.5 W (except for HRP-150/200)· Built-in remote ON/OFF control (except for HRP-150/200)· Built-in 5 V / 0.3 A standby output (HRPG-150/200)· Cooling by free air convection.· 1U low profile.· LED indicator for power on.· 100% full load burn-in test.

 
Part Number
HRP-200-24
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngCapacity
(W)
Output voltage (Single only) Rated output current (single only)
(A)
Included Function Representative Standard Dimension height
(mm)
Dimension width
(mm)
Dimension depth
(mm)
Input Voltage
(V)
Rated output current 1 for DC 24 V
(A)
Rated output current 2 for DC 12 V
(A)
Output voltage variation range
(V)
AC Input Voltage Range AC Input current (Maximum) DC adjustment range Output Current Range Effi. Overload protection Over voltage protection Withstand Voltage Operating temperature Safety Standard EMC standards Other authentication/standards

2,072,232 VND

1 Piece(s) 4 Day(s) or more 200 ~ 201.6DC24V8.4-CE / UL / CUL / TUV98 ~ 19938 ~ 9838 ~ 212-8.4--85~264VAC; 120~370VDCCold start; 70A at 230VAC±15% rated output voltage-88.0%105%~135% Constant current limiting, auto-recovery115%~145%I/P-O/P: 3kVAC, I/P-FG: 1.5kVAC, O/P-FG: 0.5kVAC, 1 minute-40~+70°CUL60950-1, TUV EN60950-1 approvedEN55022 class B, EN61000-4-2,3,4,5,6,8,11, EN61000-3-2,3, EN61000-6-2 heavy industry level-

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Shape With Cover Single/multi Single Input Voltage AC/DC
Input/output terminal shape Screw

Please check the type/dimensions/specifications of the part HRP-200-24 in the Switching Power Supply (PFC Series) series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần HRP-200-24 trong chuỗi Switching Power Supply (PFC Series).

Products like this...

Part Number
HRP-100-12
HRP-100-24
HRP-150-24
HRP-300-24
HRP-450-24
HRP-600-24
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngCapacity
(W)
Output voltage (Single only) Rated output current (single only)
(A)
Included Function Representative Standard Dimension height
(mm)
Dimension width
(mm)
Dimension depth
(mm)
Input Voltage
(V)
Rated output current 1 for DC 24 V
(A)
Rated output current 2 for DC 12 V
(A)
Output voltage variation range
(V)
AC Input Voltage Range AC Input current (Maximum) DC adjustment range Output Current Range Effi. Overload protection Over voltage protection Withstand Voltage Operating temperature Safety Standard EMC standards Other authentication/standards

1,434,622 VND

1 Piece(s) 4 Day(s) or more 100 ~ 102DC12V8.5-UL / CE / TUV / CUL97 ~ 15938 ~ 9738 ~ 169--8.5-85~264VAC; 120~370VDCCold start, 65A at 230VAC-5%~+10% rated output voltage-87.5%105%~135% Constant current limiting, auto-recovery115%~145%I/P-O/P: 3kVAC, I/P-FG: 1.5kVAC, O/P-FG: 0.5kVAC, 1 minute-40~+60°CUL60950-1, TUV EN60950-1 approvedEN55022 class B, EN61000-4-2,3,4,5,6,8,11, EN61000-3-2,3, EN61000-6-2 heavy industry level-

1,434,622 VND

1 Piece(s) 4 Day(s) or more 100 ~ 108DC24V4.5-UL / CE / TUV / CUL97 ~ 15938 ~ 9738 ~ 169-4.5--85~264VAC; 120~370VDCCold start, 65A at 230VAC-5%~+10% rated output voltage-88.5%105%~135% Constant current limiting, auto-recovery115%~145%I/P-O/P: 3kVAC, I/P-FG: 1.5kVAC, O/P-FG: 0.5kVAC, 1 minute-40~+60°CUL60950-1, TUV EN60950-1 approvedEN55022 class B, EN61000-4-2,3,4,5,6,8,11, EN61000-3-2,3, EN61000-6-2 heavy industry level-

1,753,427 VND

1 Piece(s) 4 Day(s) or more ------------------------

2,550,439 VND

1 Piece(s) 4 Day(s) or more 300 ~ 336DC24V14Fan for coolingUL / CE / TUV / CUL105 ~ 19941 ~ 10541 ~ 216-14--85~264VAC; 120~370VDCCold start, 70A at 230VAC±15% rated output voltage-87.0%105%~135% Constant current limiting, auto-recovery115%~145%I/P - O/P: 3kVAC, I/P - FG: 1.5kVAC, O/P - FG: 0.5kVAC, 1 minute-40~+70°C (refer to output derating curve)UL60950-1, TUV EN60950-1 approvedEN55022 class B, EN61000-4-2,3,4,5,6,8,11, EN61000-3-2,3, EN61000-6-2 heavy industry level-

5,878,426 VND

1 Piece(s) 7 Day(s) 450DC24V18.8-UL / TUV21810541----85~264VAC; 120~370VDCCold start, 70A at 230VAC±15% rated output voltage-88.0%105%~135% Constant current limiting, auto-recovery115%~145%I/P - O/P: 3kVAC, I/P - FG: 1.5kVAC, O/P - FG: 0.5kVAC, 1 minute-40~+70°C (refer to output derating curve)UL60950-1, TUV EN60950-1 approvedEN55022 class B, EN61000-4-2,3,4,5,6,8,11, EN61000-3-2,3, EN61000-6-2 heavy industry level-

4,654,552 VND

1 Piece(s) 4 Day(s) or more 600 ~ 648DC24V27Fan for coolingUL / CE / TUV / CUL105 ~ 21863.5 ~ 10563.5 ~ 248-27--85~264VAC; 120~370VDCCold start, 70A at 230VAC±15% rated output voltage-88.0%105%~135% Constant current limiting, auto-recovery115%~145%I/P - O/P: 3kVAC, I/P - FG: 1.5kVAC, O/P - FG: 0.5kVAC, 1 minute-40~+70°C (refer to output derating curve)UL60950-1, TUV EN60950-1 approvedEN55022 class B, EN61000-4-2,3,4,5,6,8,11, EN61000-3-2,3, EN61000-6-2 heavy industry level-