(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Switching Power Supply 15~150W Mini Watt Multi-Output Enclosed Type, RS Series (Part Number)

Switching Power Supply 15~150W Mini Watt Multi-Output Enclosed Type, RS Series

Click this image to zoom it.Nhấp vào hình ảnh này để phóng to.

Move the mouse over or click the image to zoom

  • Switching Power Supply 15~150W Mini Watt Multi-Output Enclosed Type, RS Series
  • Switching Power Supply 15~150W Mini Watt Multi-Output Enclosed Type, RS Series
  • Switching Power Supply 15~150W Mini Watt Multi-Output Enclosed Type, RS Series
  • Switching Power Supply 15~150W Mini Watt Multi-Output Enclosed Type, RS Series
  • Volume Discount
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      510,168VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Single output switching power supply

[Features]
· Universal AC input / full range
· Protection: short circuit / overload / over-voltage/ over-temperature
· Cooling: natural air cooling
· POWER-ON LED display

Features

• Universal full r ange input : 88~264 V AC
• All using 105°C long lif e electrolytic capacitors
• Protections: Short Cir cuit / Ov erload /Over Voltage / Ov er Temp. (RS-15)
• Withstand 300VAC surge input f or 5 sec.
• Withstand 5G vibration
• High operating temperature up t o 70°C
• Miniature size
• Cooling by free air c onvection
•  LED indicator for power on
Part Number
RS-50-5
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngCapacity
(W)
Output voltage (Single only) Rated output current (single only)
(A)
Representative Standard Dimension height
(mm)
Dimension width
(mm)
Dimension depth
(mm)
Output voltage variation range
(V)
AC Input Voltage Range AC Input current (Maximum) DC adjustment range Output Current Range Effi. Overload protection Over voltage protection Withstand Voltage Operating temperature Safety Standard EMC standards AC Input Voltage Range Other authentication/standards

765,131 VND

1 Piece(s) 4 Day(s) or more 50DC5V10CE / UL / TUV / CCC3697994.75 ~ 5.5V88 ~ 264VAC, 125 ~ 373VDC (Withstand 300VAC surge for 5sec. Without damage)--0 ~ 10A-110 ~ 150% rated output power
Protection type : Hiccup mode, recovers automatically after fault condition is removed.
5.75 ~ 6.75V
Protection type : Hiccup mode, recovers automatically after fault condition is removed.
--25 ~ +70℃ (Refer to "Derating Curve")--88 ~ 264VAC, 125 ~ 373VDC (Withstand 300VAC surge for 5sec. Without damage)-

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Shape With Cover Single/multi Single Input Voltage AC/DC
Input/output terminal shape Screw

Please check the type/dimensions/specifications of the part RS-50-5 in the Switching Power Supply 15~150W Mini Watt Multi-Output Enclosed Type, RS Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần RS-50-5 trong chuỗi Switching Power Supply 15~150W Mini Watt Multi-Output Enclosed Type, RS Series.

Products like this...

Part Number
RS-100-5
RS-15-12
RS-15-5
RS-150-12
RS-75-12
RS-75-24
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngCapacity
(W)
Output voltage (Single only) Rated output current (single only)
(A)
Representative Standard Dimension height
(mm)
Dimension width
(mm)
Dimension depth
(mm)
Output voltage variation range
(V)
AC Input Voltage Range AC Input current (Maximum) DC adjustment range Output Current Range Effi. Overload protection Over voltage protection Withstand Voltage Operating temperature Safety Standard EMC standards AC Input Voltage Range Other authentication/standards

1,138,258 VND

1 Piece(s) 4 Day(s) 100DC5V16UL / CE / TUV3897159-88~264VAC, 125~373VDC40A at 230VAC±10% by potentiometer for single output; CH1 -5%~+11% by potentiometer for multiple output-77%110%~150% hiccup mode, auto-recovery (150% ~190% for RID-125-1205/2405)115%~135% rated output voltage, hiccup mode, auto-recoveryI/P - O/P: 3kVAC, I/P - FG: 1.5kVAC, O/P - FG: 0.5kVAC, 1 minute-25~+70°C (refer to the derating curve for different models)UL60950-1, TUV EN60950-1 approvedEN55022 class B, EN61000-3-2,3, EN61000-4-2,3,4,5,6,8,11, EN61000-6-2 (EN50082-2) (35~150W)--

541,968 VND

1 Piece(s) 4 Day(s) or more 15DC12V1.3UL / CE / CCC / TUV285162.5-85~264VAC,120~370VDCCold Start, 65A at 230VAC-0~1.3 A81%Above 105% rated output power
Protection type : Hiccup mode, recovers automatically after fault condition is removed.
13.8 ~ 16.2V
Protection type : Shut off o/p voltage, clamping by zener diode.
I/P-O/P:3KVAC I/P-FG:2KVAC O/P-FG:0.5KVAC-20 ~ +70 (Refer to "Derating Curve") ℃UL62368-1, TUV BS EN/EN62368-1 , AS/NZS 62368.1, .1, BSMI CNS14336-1, BIS approved IS13252(Part1):2010/IEC 60950-1: 2005 approvedCompliance to BS EN/EN55032 (CISPR32) Class B, BS EN/ Class B EN61000-3-2,-3,GB9254 class B,GB17625.1, EAC TP TC 020, CNS1343885 ~ 264VAC, 120 ~ 370VDC-

541,968 VND

1 Piece(s) 4 Day(s) or more 15DC5V3UL / CE / CCC / TUV285162.5-85~264VAC,120~370VDCCold Start, 65A at 230VAC-0 ~ 3 A77%Above 105% rated output power
Protection type : Hiccup mode, recovers automatically after fault condition is removed.
5.75 ~ 6.75V
Protection type : Shut off o/p voltage, clamping by zener diode.
I/P-O/P:3KVAC I/P-FG:2KVAC O/P-FG:0.5KVAC-20 ~ +70 (Refer to "Derating Curve") ℃UL62368-1, TUV BS EN/EN62368-1 , AS/NZS 62368.1, .1, BSMI CNS14336-1, BIS approved IS13252(Part1):2010/IEC 60950-1: 2005 approvedCompliance to BS EN/EN55032 (CISPR32) Class B, BS EN/ Class B EN61000-3-2,-3,GB9254 class B,GB17625.1, EAC TP TC 020, CNS1343885 ~ 264VAC, 120 ~ 370VDC-

1,211,463 VND

1 Piece(s) 7 Day(s) 150DC12V12.5UL / CE / TUV3898199-88 ~ 132VAC / 176 ~ 264VAC selected by switch
248 ~ 373VDC(Withstand 300VAC surge for 5sec. Without damage)
40A at 230VAC±10% by potentiometer for single output; CH1 -5%~+11% by potentiometer for multiple output-83%110%~150% hiccup mode, auto-recovery (150% ~190% for RID-125-1205/2405)115%~135% rated output voltage, hiccup mode, auto-recoveryI/P - O/P: 3kVAC, I/P - FG: 1.5kVAC, O/P - FG: 0.5kVAC, 1 minute-25~+70°C (refer to the derating curve for different models)UL60950-1, TUV EN60950-1 approvedEN55022 class B, EN61000-3-2,3, EN61000-4-2,3,4,5,6,8,11, EN61000-6-2 (EN50082-2) (35~150W)--

874,422 VND

1 Piece(s) 7 Day(s) 75DC12V6UL / CE / TUV389812910.8 ~ 13.2V88 ~ 264VAC, 125 ~ 373VDC
(Withstand 300VAC surge for 5sec. Without damage)
40A at 230VAC±10% by potentiometer for single output; CH1 -5%~+11% by potentiometer for multiple output-84.5%110%~150% hiccup mode, auto-recovery (150% ~190% for RID-125-1205/2405)115%~135% rated output voltage, hiccup mode, auto-recoveryI/P - O/P: 3kVAC, I/P - FG: 1.5kVAC, O/P - FG: 0.5kVAC, 1 minute-25~+70°C (refer to the derating curve for different models)UL60950-1, TUV EN60950-1 approvedEN55022 class B, EN61000-3-2,3, EN61000-4-2,3,4,5,6,8,11, EN61000-6-2 (EN50082-2) (35~150W)-CB (international authentication)

651,895 VND

1 Piece(s) 4 Day(s) or more 75DC24V3.2UL / CE / TUV389812922 ~ 27.688 ~ 264VAC, 125 ~ 373VDC
(Withstand 300VAC surge for 5sec. Without damage)
---88.5%-------CB (international authentication)