(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Half-Pitch 1.27-mm Interface Connector, DF02 Series (Part Number)

Half-Pitch 1.27-mm Interface Connector, DF02 Series
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      26,101VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
・ The DF02 series is an interface connector standardized for the industrial equipment market and is half pitch (1.27) compatible.
・This product uses a lightweight resin material for the hood, and gives full consideration to EMI by using a nickel-plated shield.
・Further, the single-action lock format is used to provide excellent operability.

 
Part Number
DF02P036F22A1
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngNumber Of Pins Allowable Current
(A)
Allowable Voltage
(V)
Wire connection method Connector Type Features Insulator material Contact contacting part finish Special Notes Hood type Lock type Supported Cables Conforming Hood
(For core)
Corresponding wire
(AWG)
Conforming coating outer diameter
(mm)
Conforming processing external shape (reference)
(mm)
Note

223,750 VND

10 Piece(s) 89 Day(s) or more 360.5AC250SolderPlug unit-6-6NYGold PlatedPlug unit solder wire connection type does not include a cover.----22–30φ 1.1 or less-Tolerable current is the rated current value per cable. Tolerable voltage describes the rated voltage value.

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Connector Shape Square shape Connector series initials D/E/F D/E/F DF02
Applicable pin/contact Male (plug) Application Cable Connection Connection direction Straight
Protection function (environmentally resistant) NA

Please check the type/dimensions/specifications of the part DF02P036F22A1 in the Half-Pitch 1.27-mm Interface Connector, DF02 Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần DF02P036F22A1 trong chuỗi Half-Pitch 1.27-mm Interface Connector, DF02 Series.

Products like this...

Part Number
DF02C050A11
DF02D014A11
DF02D020A11
DF02P036G28A1
DF02P050F22A1
DF02P050G28A1
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngNumber Of Pins Allowable Current
(A)
Allowable Voltage
(V)
Wire connection method Connector Type Features Insulator material Contact contacting part finish Special Notes Hood type Lock type Supported Cables Conforming Hood
(For core)
Corresponding wire
(AWG)
Conforming coating outer diameter
(mm)
Conforming processing external shape (reference)
(mm)
Note

238,455 VND

10 Piece(s) 89 Day(s) or more 50---HoodLatch lock type---Straight shortLock springStandard-----

194,630 VND

10 Piece(s) 89 Day(s) or more 14---HoodLatch lock type---Straight LongLock springStandard-----

204,590 VND

10 Piece(s) 89 Day(s) or more 20---HoodLatch lock type---Straight LongLock springStandard-----

218,533 VND

10 Piece(s) 89 Day(s) or more 360.5AC250Pressure WeldingPlug unit-6-6NYGold Plated-----28φ 0.51 to 0.64-Tolerable current is the rated current value per cable. Tolerable voltage describes the rated voltage value.

293,500 VND

10 Piece(s) 89 Day(s) or more 500.5AC250SolderPlug unit-6-6NYGold PlatedPlug unit solder wire connection type does not include a cover.----22–30φ 1.1 or less-Tolerable current is the rated current value per cable. Tolerable voltage describes the rated voltage value.

305,500 VND

10 Piece(s) 89 Day(s) or more 500.5AC250Pressure WeldingPlug unit-6-6NYGold Plated-----28φ 0.51 to 0.64-Tolerable current is the rated current value per cable. Tolerable voltage describes the rated voltage value.