(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 23:00 (ICT) 9/3/2025. We apologize for the inconvenience.
  • Thể lệ và Giải thưởng cuộc thi "Thiết kế máy Tự động hóa 2025" do MISUMI Việt Nam tổ chức. Xem chi tiết.

Cable Tie (Standard Product)【100-1,000 Pieces Per Package】

Cable Tie (Standard Product)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
・Lightweight and Strong Tie made more soft than General Cable Ties

[Usage]
・Cable Ties to arrange Wires in placing Homes, Offices and Vehicles
・Related Keywords: JEONO, JEONO Electricity Inc, Binding Band, Cable Tie,

Part Number
J-162-B
J-162-W
J-202-B
J-202-W
J-203-B
J-203-W
J-303-B
J-303-W
J-373-B
J-373-W
J-530-B
J-530-W
J-540EH-B
J-540EH-W
J-780-B
J-780-W
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Number of pc(s). included in pkg.Volume DiscountDays to ShipSố ngày giao hàngRoHSBand Diameter
(mm)
Overall Length
(mm)
Width
(mm)
Color Flame retardant grade (main raw materials) Max Bundle Dia
(mm)
Tensile Strength
(kg)
Thickness
(mm)

810,491 VND

1 Pack(s)

1,000 Pieces Per Package

1,000 Pieces Per Package

7 Day(s) 10401622.5BlackUL94V-2---

810,491 VND

1 Pack(s)

1,000 Pieces Per Package

1,000 Pieces Per Package

6 Day(s) 10401622.5WhiteUL94V-2---

903,290 VND

1 Pack(s)

1,000 Pieces Per Package

1,000 Pieces Per Package

5 Day(s) -512002.5BlackUL94V-2---

894,044 VND

1 Pack(s)

1,000 Pieces Per Package

1,000 Pieces Per Package

6 Day(s) 10512002.5WhiteUL94V-2---

1,031,149 VND

1 Pack(s)

1,000 Pieces Per Package

1,000 Pieces Per Package

6 Day(s) 10512003.6BlackUL94V-2---

405,340 VND

1 Pack(s)

1,000 Pieces Per Package

1,000 Pieces Per Package

5 Day(s) 10512003.6WhiteUL94V-2---

1,392,070 VND

1 Pack(s)

1,000 Pieces Per Package

1,000 Pieces Per Package

6 Day(s) 10773003.6BlackUL94V-2---

1,392,070 VND

1 Pack(s)

1,000 Pieces Per Package

1,000 Pieces Per Package

5 Day(s) 10773003.6WhiteUL94V-2---

1,257,722 VND

1 Pack(s)

500 Pieces Per Package

500 Pieces Per Package

6 Day(s) 101023684.8BlackUL94V-2---

1,196,085 VND

1 Pack(s)

500 Pieces Per Package

500 Pieces Per Package

5 Day(s) 101023684.8WhiteUL94V-2---

-

1 Pack(s)

100 Pieces Per Package

100 Pieces Per Package

Quote --5309Black-15279.31.9

-

1 Pack(s)

100 Pieces Per Package

100 Pieces Per Package

Quote --5309White-15279.31.9

-

1 Pack(s)

100 Pieces Per Package

100 Pieces Per Package

Quote -15054012.7BlackUL94V-21501132.1

-

1 Pack(s)

100 Pieces Per Package

100 Pieces Per Package

Quote -15054012.7WhiteUL94V-21501132.1

-

1 Pack(s)

100 Pieces Per Package

100 Pieces Per Package

Quote --7759Black-22979.31.9

-

1 Pack(s)

100 Pieces Per Package

100 Pieces Per Package

Quote --7759White-22979.31.9

Loading...Tải…

  1. 1
 

Basic InformationThông tin cơ bản

Material Nylon