(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • MISUMI Việt Nam đồng hành cùng Kỹ sư tương lai trong cuộc thi SMAE Award 2024. Xem chi tiết.
    MISUMI Vietnam accompanies Future Engineers in the SMAE Award 2024 competition. See more.  

Insulated Y Type Terminal【1,000 Pieces Per Package】

Insulated Y Type Terminal
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      555,400VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
・It is generally used as an insulated Y Type crimp terminal.
・Related Keywords: JEONO, JEONO Electricity Inc, Crimp Terminal, Insulated Y Type Terminal,

Part Number
JOPT-1.5-32
JOPT-1.5-43
JOPT-2.5-32
JOPT-2.5-43
JOPT-4-44
JOPT-4-55
JOPT-6-44
JOPT-6-55
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Number of pc(s). included in pkg.Volume DiscountDays to ShipSố ngày giao hàngRoHSOuter Diameter
(mm)
Overall Length
(mm)
Conforming wire size
(AWG)
Insulation coating (color) BOLT HOLE
(㎜)

844,240 VND

1 Pack(s)

1,000 Pieces Per Package

1,000 Pieces Per Package

7 Day(s) 105.91922 - 16Red3

834,749 VND

1 Pack(s)

1,000 Pieces Per Package

1,000 Pieces Per Package

Same day 107.12022 - 16Red4

555,400 VND

1 Pack(s)

1,000 Pieces Per Package

1,000 Pieces Per Package

Same day 1062016 - 14Blue3

951,698 VND

1 Pack(s)

1,000 Pieces Per Package

1,000 Pieces Per Package

7 Day(s) 107.12016 - 14Blue4

1,426,992 VND

1 Pack(s)

1,000 Pieces Per Package

1,000 Pieces Per Package

13 Day(s) 1082514 - 12Yellow4

1,443,865 VND

1 Pack(s)

1,000 Pieces Per Package

1,000 Pieces Per Package

13 Day(s) 1092514 - 12Yellow5

1,635,812 VND

1 Pack(s)

1,000 Pieces Per Package

1,000 Pieces Per Package

7 Day(s) 108.426.512 - 10Yellow4

1,801,043 VND

1 Pack(s)

1,000 Pieces Per Package

1,000 Pieces Per Package

13 Day(s) 109.226.512 - 10Yellow5

Loading...Tải…

  1. 1
 

Basic InformationThông tin cơ bản

Type Crimp Terminal With Insulation Shape Y Type Insulation material Vinyl
Material Electrolytic Copper Cathode (Tinning) Pcs/Bag 1000 Pcs/Ctn Polyvinyl Chloride
Type PG ( F ) Finishing Type General Type