(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • [Thông Báo] Xác Nhận Dữ Liệu Người Dùng Web, Phục Vụ Dự Án Hỗ Trợ Chat Qua Zalo OA. Xem chi tiết.
    [Announcement] User Data Confirmation for the Chat Support Project via Zalo OA. See more.

Small Multi Function Timer

Small Multi Function Timer
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      552,987VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
ATS8-41
ATS8-43
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngTime specifications
(s)

552,987 VND

1 Piece(s) 7 Day(s) 0.1s~10h

552,987 VND

1 Piece(s) 7 Day(s) 0.3s~30h

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Timer Display method Analog Mounting Method Plug-in socket
Panel cut dimensions 48x48 Power Supply Voltage AC/DC Output Method Relay
Representative Standard CE / UL Dimension vertical(mm) 42 Dimension width(mm) 38
Dimension depth(mm) 83.5 Power Voltage 100-240 V AC 50/60 Hz, 24-240 V DC Allowable power supply voltage range 90-110% of power supply voltage
Power Consumption 100-240V AC:4.2VA, 24-240V DC:2W Return time(ms) 100 or less Time operation Power ON Start Method
Contact point composition Output DPDT (2c) according to operation mode. Select instantaneous SPDT (1c) + instantaneous SPDT (1c) Contact Capacity 250 V AC 3 A Resistive Load Relay Life (mechanical) 10 million times or more
Relay life (electrical) 100,000 times or more (250 VAC 3 A resistance load) Repeat error ±0.2%, ±10 ms or less Set error ±5%, ±50 ms or less
Voltage error ±0.5% or less Temperature Tolerance ±2% or less Insulation resistance 100 MΩ (500 V DC Megger)
Withstand Voltage At 2,000 VAC 50/60 Hz for 1 min Operating Ambient Temperature(℃) -10~55 Storage Temperature(℃) -25~65
Noise resistant Square wave noise (pulse width 1 μs) by noise simulator ±2 kV Vibration resistant 10-55 Hz (1 minute cycle) multiple amplitude 0.75 mm each X, Y, Z direction 1 hour Malfunction 10-55 Hz (1 minute cycle) multiple amplitude 0.5 mm each X, Y, Z direction 10 mins
Impact resistance 300 m/s² (30 G) 3 times for each X, Y, Z direction Malfunction 100 m/s²(10G) 3 times for each X, Y, Z direction Operating Ambient Humidity(%RH) 35 ~ 85
Accessories Brackets Feature Various Output operation (6 operation modes) / Multi time range (12 time ranges) / 40 mm width socket (PS-M8) for close mounting and DIN rail mounting