(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • MISUMI Việt Nam đồng hành cùng Kỹ sư tương lai trong cuộc thi SMAE Award 2024. Xem chi tiết.
    MISUMI Vietnam accompanies Future Engineers in the SMAE Award 2024 competition. See more.  

Sign Tower only for Flashing

Sign Tower only for Flashing
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      902,043VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
STS040-C51-1-L
STS040-C51-1-M
STS040-C51-2-L
STS040-C51-2-M
STS040-C51-3-L
STS040-C51-3-M
STS040-C51-4-L
STS040-C51-4-M
STS040-C51-5-L
STS040-C51-5-M
STS060-C51-1-L
STS060-C51-1-M
STS060-C51-2-L
STS060-C51-2-M
STS060-C51-3-L
STS060-C51-3-M
STS060-C51-4-L
STS060-C51-4-M
STS060-C51-5-L
STS060-C51-5-M
STS080-C51-1-L
STS080-C51-1-M
STS080-C51-2-M
STS080-C51-3-L
STS080-C51-3-M
STS080-C51-4-L
STS080-C51-4-M
STS080-C51-5-L
STS080-C51-5-M
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngThickness Number of Steps Color (second stage) Color (third stage) Color (fourth stage) Color (fifth stage) Mounting Method Height Pipe material Height 1 Height 2 Height 3 Height 4 Height 5 Lamp cap color

902,043 VND

1 Piece(s) 11 Day(s) Ø501----Wall Mounting93Aluminum (φ18)93-----

902,043 VND

1 Piece(s) 11 Day(s) Ø501----Frame Mounting93Aluminum (φ18)93----Red

1,248,407 VND

1 Piece(s) 11 Day(s) Ø502Green---Wall Mounting93Aluminum (φ18)93129----

1,248,407 VND

1 Piece(s) 11 Day(s) Ø502Green---Frame Mounting93Aluminum (φ18)93129----

1,449,419 VND

1 Piece(s) 11 Day(s) Ø503YellowGreen--Wall Mounting93Aluminum (φ18)93129165---

1,449,419 VND

1 Piece(s) 11 Day(s) Ø503YellowGreen--Frame Mounting93Aluminum (φ18)93129165---

1,696,032 VND

1 Piece(s) 11 Day(s) Ø504YellowGreenBlue-Wall Mounting93Aluminum (φ18)93129165201--

1,696,032 VND

1 Piece(s) 11 Day(s) Ø504YellowGreenBlue-Frame Mounting93Aluminum (φ18)93129165201--

1,935,272 VND

1 Piece(s) 11 Day(s) Ø505YellowGreenBlueWhiteWall Mounting93Aluminum (φ18)93129165201237-

1,935,272 VND

1 Piece(s) 11 Day(s) Ø505YellowGreenBlueWhiteFrame Mounting93Aluminum (φ18)93129165201237-

1,047,397 VND

1 Piece(s) 11 Day(s) Ø1001----Wall Mounting99Aluminum (φ18)99-----

1,047,397 VND

1 Piece(s) 11 Day(s) Ø1001----Frame Mounting99Aluminum (φ18)99-----

1,393,760 VND

1 Piece(s) 11 Day(s) Ø1002Green---Wall Mounting99Aluminum (φ18)99140----

1,393,760 VND

1 Piece(s) 11 Day(s) Ø1002Green---Frame Mounting99Aluminum (φ18)99140----

1,594,772 VND

1 Piece(s) 11 Day(s) Ø1003YellowGreen--Wall Mounting99Aluminum (φ18)99140181---

1,594,772 VND

1 Piece(s) 4 Day(s) Ø1003YellowGreen--Frame Mounting99Aluminum (φ18)99140181---

1,795,784 VND

1 Piece(s) 4 Day(s) Ø1004YellowGreenBlue-Wall Mounting99Aluminum (φ18)99140181222--

1,795,784 VND

1 Piece(s) 11 Day(s) Ø1004YellowGreenBlue-Frame Mounting99Aluminum (φ18)99140181222--

2,036,976 VND

1 Piece(s) 11 Day(s) Ø1005YellowGreenBlueWhiteWall Mounting99Aluminum (φ18)99140181222263-

2,036,976 VND

1 Piece(s) 11 Day(s) Ø1005YellowGreenBlueWhiteFrame Mounting99Aluminum (φ18)99140181222263-

1,338,102 VND

1 Piece(s) 11 Day(s) □821----Wall Mounting107Aluminum (φ25)107-----

1,338,102 VND

1 Piece(s) 11 Day(s) □821----Frame Mounting107Aluminum (φ25)107-----

1,917,029 VND

1 Piece(s) 11 Day(s) □822Green---Frame Mounting107Aluminum (φ25)107153----

2,466,887 VND

1 Piece(s) 11 Day(s) □823YellowGreen--Wall Mounting107Aluminum (φ25)107153199---

2,466,887 VND

1 Piece(s) 11 Day(s) □823YellowGreen--Frame Mounting107Aluminum (φ25)107153199---

3,336,518 VND

1 Piece(s) 11 Day(s) □824YellowGreenBlue-Wall Mounting107Aluminum (φ25)107153199245--

3,336,518 VND

1 Piece(s) 11 Day(s) □824YellowGreenBlue-Frame Mounting107Aluminum (φ25)107153199245--

3,828,235 VND

1 Piece(s) 11 Day(s) □825YellowGreenBlueWhiteWall Mounting107Aluminum (φ25)107153199245291-

3,828,235 VND

1 Piece(s) 11 Day(s) □825YellowGreenBlueWhiteFrame Mounting107Aluminum (φ25)107153199245291-

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Shape Round Rated Voltage(V) AC100V Color (top stage) Red
Light Source LED Buzzer (with/without) None Lighting/blinking Lighting
Representative Standard CE Power Consumption Approx. 6 W or less (0.9 W for each stage in 5-stage) Radiation angle 360
Lens Material Polycabonate (P.C) Protection grade IP54 Use Caution Temperature -5~50 ℃
Use Caution Humidity 35 ~ 85 % R.H Wiring length 700 m Body material Heat-resistant ABS