(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Mounting Hole Size | Ø25 | Shape | Round | Color | Green |
---|---|---|---|---|---|
Rated Voltage(V) | AC100V~240V | Light Source | LED | Power Consumption | 4.4 VA max |
Light source life | 100.000 h | Fixing ring tightening torque | 1.96 N.m | Terminal Tightening Torque | 0.8 N.m (M3.5 X 7) |
Light control part material | ABS (mounting nut and body) | Lamp cap color | Green | Mounting panel thickness | 1-6 mm (without Parts) |
Contact personality | 5A 250 V a.c. | Contact Point Contacting Resistance | 50 MΩ or less (for Shipping) | Contact Point Material | AgCdO |
Contact housing material | Contact cover: PC, Contact body: ABS | Contact point composition | 1a1b | Contact action | Slow-Action |
Frequency of Huh operation | Mechanical - Up to 30 times/minute, Electrical - Up to 30 times/minute | Insulation resistance | 100 MΩ or more | Withstand Voltage | 1.500 V a.c. /60 Hz, for 1 min |
Vibration | Durability- 10-50 Hz (3 mm multiple amplitude) | Impact | Durability-500 m/s² or more, malfunction-100 m/s² or more | Impact | Mechanical-1 million times or more, electrical -0.1 million times or more |
Use Caution Temperature | -25~40 ℃ | Use Caution Humidity | 45 ~ 85 % R.H | Storage Temperature | -40~60℃ |
Impact (Endurance) | 300 m/s², Pulse Cycle 11 ms | Vibration (Endurance) | 100 m/s² 10 Hz ... 55 Hz multiple amplitude 1.5 mm (within 1 ms) |
Please check the type/dimensions/specifications of the part CR-252-A0-G in the LED Indicating Lamp series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần CR-252-A0-G trong chuỗi LED Indicating Lamp.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy