(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Mounting Hole | Ø30 | Shape | Round | Type | Push type push button |
---|---|---|---|---|---|
Push button operation | Push Lock / Turn Reset | Dimension depth(mm) | 73 | Protection function (environmentally resistant) | Available |
Dimension width(mm) | 37 | Dimension vertical(mm) | 42 |
Please check the type/dimensions/specifications of the part KH-513DL-B6 in the Dimming Type Push Button Switch (Ø30 KH Series) series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần KH-513DL-B6 trong chuỗi Dimming Type Push Button Switch (Ø30 KH Series).
Part Number |
---|
KH-513DL-B220 |
KH-513DL-B24 |
KH-513DL-B49 |
KH-513DL-G110 |
KH-513DL-G12 |
KH-513DL-G220 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | Button color |
---|---|---|---|---|---|
538,181 VND | 1 Piece(s) | 8 Day(s) | Blue | ||
470,816 VND | 1 Piece(s) | 6 Day(s) | Blue | ||
538,181 VND | 1 Piece(s) | 8 Day(s) | Blue | ||
483,759 VND | 1 Piece(s) | 8 Day(s) | Green | ||
428,901 VND | 1 Piece(s) | 8 Day(s) | Green | ||
483,759 VND | 1 Piece(s) | 8 Day(s) | Green |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy