(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • MISUMI Việt Nam đồng hành cùng Kỹ sư tương lai trong cuộc thi SMAE Award 2024. Xem chi tiết.
    MISUMI Vietnam accompanies Future Engineers in the SMAE Award 2024 competition. See more.  

P.C. Board Power Relay (HR703F)

P.C. Board Power Relay (HR703F)
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      247,331VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
HR703F-DC05V
HR703F-DC12V
HR703F-DC24V
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngCoil rated voltage (DC)
(V)
Coil Resistance
(Ω±10%)
Coil Rated Current
(mA)
Minimum operating voltage
(VDC)
Maximum cut-off voltage
(VDC)
Maximum voltage
(VDC)

247,331 VND

1 Piece(s) 5 Day(s) 570723.750.56.5

247,331 VND

1 Piece(s) 5 Day(s) 124003091.215.6

248,133 VND

1 Piece(s) 5 Day(s) 241,60015182.431.2

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Application Power Plier Contact Configuration 1c Latch function None
Terminal shape For substrate Contact rated current (minimum value for AC and DC)(A) 10 Dimension height(mm) 19
Dimension width(mm) 16 Dimension depth(mm) 15 Rated Power(mW) 360
Contact Point Material Ag Alloy Initial contact resistance 100mΩmax. Rated Current (resistive load) 10A 30VDC, 10A 250VAC
Maximum energizing current 10A Maximum switching capacity 300W Maximum switching voltage 110VDC, 250VAC
Minimum switching rating 100mA 5VDC Minimum operating voltage 75% of rated voltage Maximum cut-off voltage 10% of rated voltage
Operating Time Up to 10 ms at rated voltage Cut-off time Up to 5 ms at rated voltage Insulation resistance 100MΩ min. (500VDC)
Withstand Voltage For 1 min 1,000 VACrms Lifespan 10,000,000 or more Vibration resistant 10-55 Hz (Amplitude: 1.5 mm)
Impact 10G min. Operating Ambient Temperature(℃) -40 – +85 (Non-freezing) Operating Ambient Humidity 35% ~ 95% RH
Weight(g) Approx. 9.5