(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • MISUMI Việt Nam đồng hành cùng Kỹ sư tương lai trong cuộc thi SMAE Award 2024. Xem chi tiết.
    MISUMI Vietnam accompanies Future Engineers in the SMAE Award 2024 competition. See more.  

P.C. Board Power Relay (HR-CR3A)

P.C. Board Power Relay (HR-CR3A)
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      258,424VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
HR-CR3A11-DC05H
HR-CR3A11-DC12H
HR-CR3A11-DC24H
HR-CR3A11K-DC12H
HR-CR3A13-DC05H
HR-CR3A13-DC12H
HR-CR3A13-DC24H
HR-CR3A13K-DC12H
HR-CR3A21-DC05H
HR-CR3A21-DC12H
HR-CR3A21-DC24H
HR-CR3A23-DC12H
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngContact Configuration Contact rated current (minimum value for AC and DC)
(A)
Coil rated voltage (DC)
(V)
Coil Resistance
(Ω±10%)
Coil Rated Current
(mA)
Minimum operating voltage
(VDC)
Maximum cut-off voltage
(VDC)
Maximum voltage
(VDC)
Maximum energizing current Maximum switching capacity

263,108 VND

1 Piece(s) 5 Day(s) 1c105471064.00.56.516A300W

263,108 VND

1 Piece(s) 5 Day(s) 1c1012273449.61.215.616A300W

263,108 VND

1 Piece(s) 5 Day(s) 1c10241,08522.119.22.431.216A300W

270,720 VND

1 Piece(s) 5 Day(s) 1c1612273449.61.215.616A300W

258,424 VND

1 Piece(s) 5 Day(s) 1a105471064.00.56.516A300W

258,424 VND

1 Piece(s) 5 Day(s) 1a1012273449.61.215.616A300W

258,424 VND

1 Piece(s) 5 Day(s) 1a10241,08522.119.22.431.216A300W

263,108 VND

1 Piece(s) 5 Day(s) 1a1612273449.61.215.616A300W

267,484 VND

1 Piece(s) 5 Day(s) 2c55471064.00.56.55A150W

267,484 VND

1 Piece(s) 5 Day(s) 2c512273449.61.215.65A150W

267,484 VND

1 Piece(s) 5 Day(s) 2c5241,08522.119.22.431.25A150W

262,307 VND

1 Piece(s) 5 Day(s) 2a512273449.61.215.65A150W

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Application Power Plier Latch function None Terminal shape For substrate
Dimension height(mm) 29 Dimension width(mm) 13 Dimension depth(mm) 21
Rated Power(mW) 530 Contact Point Material Ag Alloy Initial contact resistance 100mΩmax.
Rated Current (resistive load) 5A~16A 30VDC , 5A~16A 250VAC Maximum switching voltage 30VDC,250VAC Minimum switching rating 100mA 5VDC
Minimum operating voltage 80% of rated voltage Maximum cut-off voltage 10% of rated voltage Operating Time Up to 15 ms at rated voltage
Cut-off time Up to 8 ms at rated voltage Insulation resistance 1,000MΩ min.(500VDC) Withstand Voltage For 1 min 1,000 VACrms
Surge voltage (between Contact coil) 10,000V Lifespan 10,000,000 or more Vibration resistant 10-55 Hz (Amplitude: 1.5 mm)
Impact 10G min. Operating Ambient Temperature(℃) -40 – +70 (Non-freezing) Operating Ambient Humidity 45% ~ 85% RH
Weight(g) Approx. 13