(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Industrial Transformer _Transformer_Single-Phase Single Winding (WYAU-DW Series) (Part Number)

Industrial Transformer _Transformer_Single-Phase Single Winding (WYAU-DW Series)
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      843,773VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
WYAU-100DW
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngCapacity
(kVA)
Primary voltage
(V)
Secondary voltage
(V)
Dimension vertical
(mm)
Dimension width
(mm)
Dimension depth
(mm)
W
(mm)
H
(mm)
D
(mm)
a
(mm)
b
(mm)
c
(mm)
d
(mm)
(a.c) Φ
(mm)
φ2
(mm)
Weight
(kg)

1,328,374 VND

1 Piece(s) 4 Day(s) 0.10-110-220-380-420-440-4600-110-220-380-420-440-460897988798988425753,568φ3.65x121.65

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Number of phases/winding Single phase/single phase Input/output terminal shape Screw terminal block With/without Case None

Please check the type/dimensions/specifications of the part WYAU-100DW in the Industrial Transformer _Transformer_Single-Phase Single Winding (WYAU-DW Series) series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần WYAU-100DW trong chuỗi Industrial Transformer _Transformer_Single-Phase Single Winding (WYAU-DW Series).

Products like this...

Part Number
WYAU-150DW
WYAU-1KDW
WYAU-2KDW
WYAU-300DW
WYAU-3KDW
WYAU-500DW
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngCapacity
(kVA)
Primary voltage
(V)
Secondary voltage
(V)
Dimension vertical
(mm)
Dimension width
(mm)
Dimension depth
(mm)
W
(mm)
H
(mm)
D
(mm)
a
(mm)
b
(mm)
c
(mm)
d
(mm)
(a.c) Φ
(mm)
φ2
(mm)
Weight
(kg)

1,772,615 VND

1 Piece(s) 5 Day(s) 0.150-110-220-380-420-440-4600-110-220-380-420-440-4609889105899810546646283φ3.65x122.3

4,563,384 VND

1 Piece(s) 5 Day(s) 10-110-220-380-420-440-4600-110-220-380-420-440-460140140126140140126829879,5105φ4.36x127.10

7,436,218 VND

1 Piece(s) 5 Day(s) 20-110-220-380-420-440-4600-110-220-380-420-440-46016016015716016015796114100 5135-6x1312.30

2,392,339 VND

1 Piece(s) 5 Day(s) 0.30-110-220-380-420-440-4600-110-220-380-420-440-460106981139810611354726894φ3.66x123.23

10,068,448 VND

1 Piece(s) 5 Day(s) 30-110-220-380-420-440-4600-110-220-380-420-440-46018818515118518815111013495123-7 X 1416.5

5,178,652 VND

1 Piece(s) 5 Day(s) 0.50-110-220-380-420-440-4600-110-220-380-420-440-46012212111412112211466847395φ4.35x104.97