(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Bulb Flashing Tower Lamp (ST56B Series)_Mounting Base Included (Part Number)

Bulb Flashing Tower Lamp (ST56B Series)_Mounting Base Included
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      830,618VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

 
Part Number
ST56B-BZ-4-110-SZ18
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRated Voltage
(V)
Number of Steps Color (second stage) Color (third stage) Color (fourth stage) Color (fifth stage) Buzzer (with/without) Lighting/blinking Representative Standard Current
(A)
Bulb Rating
(W)
Light bulb serial number Ward Rated Voltage Voice Type

1,533,590 VND

1 Piece(s) 11 Day(s) AC220V4YellowGreenBlue-AvailableLighting/Buzzer-0.382110V 10W12SZ18AC110VBuilt-in buzzer

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Standard Shape Round Thickness Φ80
Color (top stage) Red Light Source Bulb Mounting Method Pole Mounting
Thickness(mm) φ56 Bulb specification T16x35 15S Groove material AS
Body material ABS Pole Material Aluminum The number of blinking 60~80/min
Built-in buzzer volume Max90dB/m Degree of protection (general type) IP44 Protection class (built-in buzzer) IP23
Operating Ambient Temperature(℃) -25~50