(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Rated Voltage (V) | Number of Steps | Color (second stage) | Color (third stage) | Color (fourth stage) | Color (fifth stage) | Buzzer (with/without) | Lighting/blinking | Representative Standard | Current (A) | Bulb Rating (W) | Light bulb serial number | Ward | Rated Voltage | Voice Type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
830,618 VND | 1 Piece(s) | 11 Day(s) | DC24V | 1 | - | - | - | - | None | Lighting | CE | 0.925 | 12V 10W | 9 | LB18 | AC/DC12V | - | ||
830,618 VND | 1 Piece(s) | 11 Day(s) | DC24V | 1 | - | - | - | - | None | Lighting | CE | 0.925 | 12V 10W | 9 | SZ18 | AC/DC12V | - | ||
830,618 VND | 1 Piece(s) | 7 Day(s) | AC100V | 1 | - | - | - | - | None | Lighting | CE | 0.514 | 24V 10W | 10 | LB18 | AC/DC24V | - | ||
830,618 VND | 1 Piece(s) | 7 Day(s) | AC100V | 1 | - | - | - | - | None | Lighting | CE | 0.514 | 24V 10W | 10 | SZ18 | AC/DC24V | - | ||
830,618 VND | 1 Piece(s) | 11 Day(s) | AC220V | 1 | - | - | - | - | None | Lighting | - | 0.095 | 110V 10W | 12 | LB18 | AC110V | - | ||
830,618 VND | 1 Piece(s) | 11 Day(s) | AC220V | 1 | - | - | - | - | None | Lighting | - | 0.095 | 110V 10W | 12 | SZ18 | AC110V | - | ||
830,618 VND | 1 Piece(s) | 11 Day(s) | AC110V | 1 | - | - | - | - | None | Lighting | - | 0.046 | 220V 10W | 13 | LB18 | AC220V | - | ||
830,618 VND | 1 Piece(s) | 11 Day(s) | AC110V | 1 | - | - | - | - | None | Lighting | - | 0.046 | 220V 10W | 13 | SZ18 | AC220V | - | ||
911,171 VND | 1 Piece(s) | 11 Day(s) | DC24V | 2 | Green | - | - | - | None | Lighting | CE | 1.851 | 12V 10W | 9 | LB18 | AC/DC12V | - | ||
911,171 VND | 1 Piece(s) | 11 Day(s) | DC24V | 2 | Green | - | - | - | None | Lighting | CE | 1.851 | 12V 10W | 9 | SZ18 | AC/DC12V | - | ||
911,171 VND | 1 Piece(s) | 7 Day(s) | AC100V | 2 | Green | - | - | - | None | Lighting | CE | 1.028 | 24V 10W | 10 | LB18 | AC/DC24V | - | ||
911,171 VND | 1 Piece(s) | 7 Day(s) | AC100V | 2 | Green | - | - | - | None | Lighting | CE | 1.028 | 24V 10W | 10 | SZ18 | AC/DC24V | - | ||
911,171 VND | 1 Piece(s) | 11 Day(s) | AC220V | 2 | Green | - | - | - | None | Lighting | - | 0.191 | 110V 10W | 12 | LB18 | AC110V | - | ||
911,171 VND | 1 Piece(s) | 11 Day(s) | AC220V | 2 | Green | - | - | - | None | Lighting | - | 0.191 | 110V 10W | 12 | SZ18 | AC110V | - | ||
911,171 VND | 1 Piece(s) | 11 Day(s) | AC110V | 2 | Green | - | - | - | None | Lighting | - | 0.093 | 220V 10W | 13 | LB18 | AC220V | - | ||
911,171 VND | 1 Piece(s) | 11 Day(s) | AC110V | 2 | Green | - | - | - | None | Lighting | - | 0.093 | 220V 10W | 13 | SZ18 | AC220V | - | ||
1,014,810 VND | 1 Piece(s) | 11 Day(s) | DC24V | 3 | Yellow | Green | - | - | None | Lighting | CE | 2.776 | 12V 10W | 9 | LB18 | AC/DC12V | - | ||
1,014,810 VND | 1 Piece(s) | 11 Day(s) | DC24V | 3 | Yellow | Green | - | - | None | Lighting | CE | 2.776 | 12V 10W | 9 | SZ18 | AC/DC12V | - | ||
1,014,810 VND | 1 Piece(s) | 7 Day(s) | AC100V | 3 | Yellow | Green | - | - | None | Lighting | CE | 1.543 | 24V 10W | 10 | LB18 | AC/DC24V | - | ||
1,014,810 VND | 1 Piece(s) | 7 Day(s) | AC100V | 3 | Yellow | Green | - | - | None | Lighting | CE | 1.543 | 24V 10W | 10 | SZ18 | AC/DC24V | - | ||
1,014,810 VND | 1 Piece(s) | 11 Day(s) | AC220V | 3 | Yellow | Green | - | - | None | Lighting | - | 0.286 | 110V 10W | 12 | LB18 | AC110V | - | ||
1,014,810 VND | 1 Piece(s) | 11 Day(s) | AC220V | 3 | Yellow | Green | - | - | None | Lighting | - | 0.286 | 110V 10W | 12 | SZ18 | AC110V | - | ||
1,014,810 VND | 1 Piece(s) | 11 Day(s) | AC110V | 3 | Yellow | Green | - | - | None | Lighting | - | 0.140 | 220V 10W | 13 | LB18 | AC220V | - | ||
1,014,810 VND | 1 Piece(s) | 11 Day(s) | AC110V | 3 | Yellow | Green | - | - | None | Lighting | - | 0.140 | 220V 10W | 13 | SZ18 | AC220V | - | ||
1,164,786 VND | 1 Piece(s) | 11 Day(s) | DC24V | 4 | Yellow | Green | Blue | - | None | Lighting | CE | 3.702 | 12V 10W | 9 | LB18 | AC/DC12V | - | ||
1,186,056 VND | 1 Piece(s) | 11 Day(s) | DC24V | 4 | Yellow | Green | Blue | - | None | Lighting | CE | 3.702 | 12V 10W | 9 | SZ18 | AC/DC12V | - | ||
1,164,786 VND | 1 Piece(s) | 7 Day(s) | AC100V | 4 | Yellow | Green | Blue | - | None | Lighting | CE | 2.057 | 24V 10W | 10 | LB18 | AC/DC24V | - | ||
1,164,786 VND | 1 Piece(s) | 7 Day(s) | AC100V | 4 | Yellow | Green | Blue | - | None | Lighting | CE | 2.057 | 24V 10W | 10 | SZ18 | AC/DC24V | - | ||
2,973,208 VND | 1 Piece(s) | 11 Day(s) | AC220V | 4 | Yellow | Green | Blue | - | None | Lighting | - | 0.382 | 110V 10W | 12 | LB18 | AC110V | - | ||
3,031,765 VND | 1 Piece(s) | 11 Day(s) | AC220V | 4 | Yellow | Green | Blue | - | None | Lighting | - | 0.382 | 110V 10W | 12 | SZ18 | AC110V | - | ||
1,164,786 VND | 1 Piece(s) | 11 Day(s) | AC110V | 4 | Yellow | Green | Blue | - | None | Lighting | - | 0.186 | 220V 10W | 13 | LB18 | AC220V | - | ||
1,164,786 VND | 1 Piece(s) | 11 Day(s) | AC110V | 4 | Yellow | Green | Blue | - | None | Lighting | - | 0.186 | 220V 10W | 13 | SZ18 | AC220V | - | ||
1,216,358 VND | 1 Piece(s) | 11 Day(s) | DC24V | 5 | Yellow | Green | Blue | White | None | Lighting | CE | 4.627 | 12V 10W | 9 | LB18 | AC/DC12V | - | ||
1,216,358 VND | 1 Piece(s) | 11 Day(s) | DC24V | 5 | Yellow | Green | Blue | White | None | Lighting | CE | 4.627 | 12V 10W | 9 | SZ18 | AC/DC12V | - | ||
1,216,358 VND | 1 Piece(s) | 7 Day(s) | AC100V | 5 | Yellow | Green | Blue | White | None | Lighting | CE | 2.572 | 24V 10W | 10 | LB18 | AC/DC24V | - | ||
1,216,358 VND | 1 Piece(s) | 7 Day(s) | AC100V | 5 | Yellow | Green | Blue | White | None | Lighting | CE | 2.572 | 24V 10W | 10 | SZ18 | AC/DC24V | - | ||
1,216,358 VND | 1 Piece(s) | 11 Day(s) | AC220V | 5 | Yellow | Green | Blue | White | None | Lighting | - | 0.477 | 110V 10W | 12 | LB18 | AC110V | - | ||
1,216,358 VND | 1 Piece(s) | 11 Day(s) | AC220V | 5 | Yellow | Green | Blue | White | None | Lighting | - | 0.477 | 110V 10W | 12 | SZ18 | AC110V | - | ||
1,216,358 VND | 1 Piece(s) | 11 Day(s) | AC110V | 5 | Yellow | Green | Blue | White | None | Lighting | - | 0.233 | 220V 10W | 13 | LB18 | AC220V | - | ||
1,216,358 VND | 1 Piece(s) | 11 Day(s) | AC110V | 5 | Yellow | Green | Blue | White | None | Lighting | - | 0.233 | 220V 10W | 13 | SZ18 | AC220V | - | ||
1,190,744 VND | 1 Piece(s) | 11 Day(s) | DC24V | 1 | - | - | - | - | Available | Lighting/Buzzer | CE | 0.925 | 12V 10W | 9 | LB18 | AC/DC12V | Built-in buzzer | ||
1,190,744 VND | 1 Piece(s) | 11 Day(s) | DC24V | 1 | - | - | - | - | Available | Lighting/Buzzer | CE | 0.925 | 12V 10W | 9 | SZ18 | AC/DC12V | Built-in buzzer | ||
1,190,744 VND | 1 Piece(s) | 7 Day(s) | AC100V | 1 | - | - | - | - | Available | Lighting/Buzzer | CE | 0.514 | 24V 10W | 10 | LB18 | AC/DC24V | Built-in buzzer | ||
1,190,744 VND | 1 Piece(s) | 7 Day(s) | AC100V | 1 | - | - | - | - | Available | Lighting/Buzzer | CE | 0.514 | 24V 10W | 10 | SZ18 | AC/DC24V | Built-in buzzer | ||
1,190,744 VND | 1 Piece(s) | 11 Day(s) | AC220V | 1 | - | - | - | - | Available | Lighting/Buzzer | - | 0.095 | 110V 10W | 12 | LB18 | AC110V | Built-in buzzer | ||
1,190,744 VND | 1 Piece(s) | 11 Day(s) | AC220V | 1 | - | - | - | - | Available | Lighting/Buzzer | - | 0.095 | 110V 10W | 12 | SZ18 | AC110V | Built-in buzzer | ||
1,190,744 VND | 1 Piece(s) | 11 Day(s) | AC110V | 1 | - | - | - | - | Available | Lighting/Buzzer | - | 0.046 | 220V 10W | 13 | LB18 | AC220V | Built-in buzzer | ||
1,190,744 VND | 1 Piece(s) | 11 Day(s) | AC110V | 1 | - | - | - | - | Available | Lighting/Buzzer | - | 0.046 | 220V 10W | 13 | SZ18 | AC220V | Built-in buzzer | ||
1,306,008 VND | 1 Piece(s) | 11 Day(s) | DC24V | 2 | Green | - | - | - | Available | Lighting/Buzzer | CE | 1.851 | 12V 10W | 9 | LB18 | AC/DC12V | Built-in buzzer | ||
1,306,008 VND | 1 Piece(s) | 11 Day(s) | DC24V | 2 | Green | - | - | - | Available | Lighting/Buzzer | CE | 1.851 | 12V 10W | 9 | SZ18 | AC/DC12V | Built-in buzzer | ||
1,306,008 VND | 1 Piece(s) | 7 Day(s) | AC100V | 2 | Green | - | - | - | Available | Lighting/Buzzer | CE | 1.028 | 24V 10W | 10 | LB18 | AC/DC24V | Built-in buzzer | ||
1,306,008 VND | 1 Piece(s) | 7 Day(s) | AC100V | 2 | Green | - | - | - | Available | Lighting/Buzzer | CE | 1.028 | 24V 10W | 10 | SZ18 | AC/DC24V | Built-in buzzer | ||
1,306,008 VND | 1 Piece(s) | 11 Day(s) | AC220V | 2 | Green | - | - | - | Available | Lighting/Buzzer | - | 0.191 | 110V 10W | 12 | LB18 | AC110V | Built-in buzzer | ||
1,306,008 VND | 1 Piece(s) | 11 Day(s) | AC220V | 2 | Green | - | - | - | Available | Lighting/Buzzer | - | 0.191 | 110V 10W | 12 | SZ18 | AC110V | Built-in buzzer | ||
1,306,008 VND | 1 Piece(s) | 11 Day(s) | AC110V | 2 | Green | - | - | - | Available | Lighting/Buzzer | - | 0.093 | 220V 10W | 13 | LB18 | AC220V | Built-in buzzer | ||
1,306,008 VND | 1 Piece(s) | 11 Day(s) | AC110V | 2 | Green | - | - | - | Available | Lighting/Buzzer | - | 0.093 | 220V 10W | 13 | SZ18 | AC220V | Built-in buzzer | ||
1,413,986 VND | 1 Piece(s) | 11 Day(s) | DC24V | 3 | Yellow | Green | - | - | Available | Lighting/Buzzer | CE | 2.776 | 12V 10W | 9 | LB18 | AC/DC12V | Built-in buzzer | ||
1,413,986 VND | 1 Piece(s) | 11 Day(s) | DC24V | 3 | Yellow | Green | - | - | Available | Lighting/Buzzer | CE | 2.776 | 12V 10W | 9 | SZ18 | AC/DC12V | Built-in buzzer | ||
1,413,986 VND | 1 Piece(s) | 7 Day(s) | AC100V | 3 | Yellow | Green | - | - | Available | Lighting/Buzzer | CE | 1.543 | 24V 10W | 10 | LB18 | AC/DC24V | Built-in buzzer | ||
1,413,986 VND | 1 Piece(s) | 7 Day(s) | AC100V | 3 | Yellow | Green | - | - | Available | Lighting/Buzzer | CE | 1.543 | 24V 10W | 10 | SZ18 | AC/DC24V | Built-in buzzer |
Part Number |
---|
Loading...Tải…
Type | Standard | Shape | Round | Thickness | Φ80 |
---|---|---|---|---|---|
Color (top stage) | Red | Light Source | Bulb | Mounting Method | Pole Mounting |
Thickness(mm) | φ56 | Bulb specification | T16x35 15S | Groove material | AS |
Body material | ABS | Pole Material | Aluminum | The number of blinking | 60~80/min |
Built-in buzzer volume | Max90dB/m | Degree of protection (general type) | IP44 | Protection class (built-in buzzer) | IP23 |
Operating Ambient Temperature(℃) | -25~50 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy