(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • MISUMI Việt Nam đồng hành cùng Kỹ sư tương lai trong cuộc thi SMAE Award 2024. Xem chi tiết.
    MISUMI Vietnam accompanies Future Engineers in the SMAE Award 2024 competition. See more.  

Programmable Indicator GP-4501

Programmable Indicator GP-4501
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      65,385,145VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
PFXGP4501TAA
PFXGP4501TAD
PFXGP4501TADW
PFXGP4501TMA
PFXGP4501TMD
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngInput Voltage Dimension height
(mm)
Dimension width
(mm)
Dimension depth
(mm)
Brightness adjustment Touch panel method Application Memory Backup memory Voltage Tolerance Allowable instantaneous power failure time Power Consumption Panel cut dimensions Ship specification Insulation resistance Operating Ambient Temperature
(℃)
Noise resistant Weight
(kg)

82,737,697 VND

1 Piece(s) 7 Day(s) AC100~240V214.5272.55716 Levels (Darkest 5 cd)Analog Resistive Membrane TypeFLASH EPROM 32MBSRAM 320KBAC85~264V1 Cycle or less (But, Power Stop Interval is 1s or more)100 VAC: 44 VA or less 240 VAC: 58 VA or lessW259 x H201 mm, Panel cut dimensions: 1.6-5 mm-1,500 VAC 20 mA for 1 minute (between charge terminal and FG terminal)0~55℃Noise voltage: 1,500 Vp-p, pulse width: 1 μs, plus conversion time: 1 ns (by noise simulator)2 kg or less (Only the main body can be used)

82,737,697 VND

1 Piece(s) 7 Day(s) DC24V214.5272.55716 Levels (Darkest 5 cd)Analog Resistive Membrane TypeFLASH EPROM 32MBSRAM 320KBDC19.2~28.8V10 ms or less17 W or lessW259 x H201 mm, Panel cut dimensions: 1.6-5 mmABS, BV, DNV, GL, LR, NK, RINA1,000 VAC 20 mA for 1 minute (between charge terminal and FG terminal)0~55℃Noise voltage: 1,000 Vp-p, pulse width: 1 μs, plus conversion time: 1 ns (by noise simulator)2 kg or less (Only the main body can be used)

65,385,145 VND

1 Piece(s) 7 Day(s) DC24V241315568 Levels (The Darkest 5 cd)Analog Resistive Membrane TypeFLASH EPROM 16MBSRAM 128KBDC19.2~28.8V10 ms or less17 W or lessW301.5 x H227.5 mm, Panel cut dimensions: 1.6-5 mmABS, BV, DNV, GL, LR, NK, RINA1,000 VAC 20 mA for 1 minute (between charge terminal and FG terminal)0~50℃Noise voltage: 1,000 Vp-p, pulse width: 1 μs, plus conversion time: 1 ns (by noise simulator)2.5 kg or less (Only the main body can be used)

82,737,697 VND

1 Piece(s) 35 Day(s) AC100~240V214.5272.55716 Levels (Darkest 5 cd)Matrix Resistive Film TypeFLASH EPROM 32MBSRAM 320KBAC85~264V1 Cycle or less (But, Power Stop Interval is 1s or more)100 VAC: 44 VA or less 240 VAC: 58 VA or lessW259 x H201 mm, Panel cut dimensions: 1.6-5 mm-1,500 VAC 20 mA for 1 minute (between charge terminal and FG terminal)0~55℃Noise voltage: 1,500 Vp-p, pulse width: 1 μs, plus conversion time: 1 ns (by noise simulator)2 kg or less (Only the main body can be used)

82,737,697 VND

1 Piece(s) 35 Day(s) DC24V214.5272.55716 Levels (Darkest 5 cd)Matrix Resistive Film TypeFLASH EPROM 32MBSRAM 320KBDC19.2~28.8V10 ms or less17 W or lessW259 x H201 mm, Panel cut dimensions: 1.6-5 mmABS, BV, DNV, GL, LR, NK, RINA1,000 VAC 20 mA for 1 minute (between charge terminal and FG terminal)0~55℃Noise voltage: 1,000 Vp-p, pulse width: 1 μs, plus conversion time: 1 ns (by noise simulator)2 kg or less (Only the main body can be used)

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Half-Mounting Monitor screen TFT Monitor screen size(Inch) 10.4"
Maximum Compatible Resolution 640x480(VGA) Display color(colors) Color (65,536 or more colors) Frame color Gray
Ladder monitor Available Multi-language support Available Protection function (environmentally resistant) Available
Representative Standard CE / UL / CUL Display color 65,536 colors (no flashing) / 16,384 colors (flashing) Touch panel resolution 1,024×1,024
Control memory (variable area) SRAM 64KB Clock precision ±65 sec/month(Error in no-power supply system at room temperature) Ethernet (LAN) IEEE802.3i/IEEE802.3u, 10BASE-T/100BASE-TX, Connector: Modular jack (RJ-45) X 1
Serial (COM1) Jibo Synchronization: RS-232C, Data length: 7/8 bit, Stop bit: 1/2 bit, parity: None/even/odd, transmission speed: 2,400 to 115,200 bps, 187, 500 bps, Connector: D-Sub 9 pin plug Serial (COM2) Jibo Synchronization: RS-422/485, Data length: 7/8 bit, Stop bit: 1/2 bit, parity: None/even/odd, transmission speed: 2,400 to 115,200 bps, 187, 500 bps, Connector: D-Sub 9 pin plug USB(Type A) USB 2.0 Connector: Type A x 1, Power supply voltage: 5 VDC ±5%, Maximum Output Current: 500 mA, maximum Communication distance: 5 m
USB(mini B) USB 2.0 Connector: mini B x 1, maximum communication distance: 5 m SD Card SD Card Slot X 1 (up to 32GB SD/SDHC Card) Inrush current 30 A or less
Operating Usable Dimensions(mm) W211.2×H158.4mm Backlight White LED (exchange with Send & Back method) Backlight Life 50,000 hours or more (ambient temperature 25°C, continuous lighting, time until back light brightness becomes 50%)
Display character type Japanese, English, Chinese (Simplified), Chinese (Traditional), Korean, Cyrillic, Thai Display String Size Standard font: 8 x 8 pixels, 8 x 16 pixels, 16 x 16 pixels, 32 x 32 pixels, stroke fonts: 6 to 127 pixels, image font: 8 to 72 pixels Enlarged display Standard font: 1 to 8 times in width, 1 to 8 times in depth
The number of characters to display Quarter Square English and Number Characters (8 x 8 pixels) -40 characters x 30 lines, Half Square English and Number Characters (8 x 16 pixels) -40 characters x 15 lines, Chinese Characters (16 x 16 pixels) -20 characters x 15 lines, Chinese Characters (32 x 32 pixels) -10 characters x 7 lines Touch panel life 1 million times or more Safety standards other than Japan UL, cUL, CE, PC, V, K
Dielectric strength 1,000 VAC 20 mA for 1 minute (between charge terminal and FG terminal) Preserving Ambient Temperature(℃) -20~60℃ Operating Ambient Humidity(%RH) 10-90% RH (without Condensation, for Wet-Bulb Temperature or less 39°C)
Ambient humidity(%RH) 10-90% RH (without Condensation, for Wet-Bulb Temperature or less 39°C) Dust 0.1 mg/m³ or less(Non-existence of conductive dust) Pollution degree Pollution degree 2
Corrosive gas No corrosive gas Pressure resistant (altitude used) 800-1,114 hPa (Sea level 2,000 m or less) Vibration resistant 5 to 9 Hz according to JIS B 3502, IEC/EN61131-2, Single amplitude: 3.5 mm 9–150 Hz, Fixed speed: 9.8 m/s² 10 cycles in each direction of X, Y, Z (about 100 minutes)
Impact resistance JIS B 3502, IEC/EN61131-2 compliant with147 m/s² X, Y, Z 3 directions each 3 times Electrostatic resistant discharge Contact discharge method: 6 kV (IEC/EN61000-4-2 Level 3) Grounding Feature Installation: Class D ground (common to SG-FG)
Protection structure IP65f NEMA #250 TYPE 4 X/13 (Front of Panel Mount) Cooling system Natural air cooling