(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • MISUMI Việt Nam đồng hành cùng Kỹ sư tương lai trong cuộc thi SMAE Award 2024. Xem chi tiết.
    MISUMI Vietnam accompanies Future Engineers in the SMAE Award 2024 competition. See more.  

Programmable Indicator GP-4000 Rear Mount Type

Programmable Indicator GP-4000 Rear Mount Type
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      57,871,655VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
PFXGP4301TADR
PFXGP4401TADR
PFXGP4501TADR
PFXGP4601TADR
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngMonitor screen size
(Inch)
Maximum Compatible Resolution Dimension height
(mm)
Dimension width
(mm)
Dimension depth
(mm)
Application Memory Allowable instantaneous power failure time Power Consumption Operating Usable Dimensions
(mm)
Panel cut dimensions Weight
(kg)

57,871,655 VND

1 Piece(s) Quote 5.7"320x240(QVGA)123.4155.659.7FLASH EPROM 16MB5 ms or less10.5 W or lessW115.2×H86.4mmStandard Mounting: W118.8 x H90 mm Flat Installation: W143 x H109 mm1.0 kg or less (including Installation Parts)

65,966,545 VND

1 Piece(s) Quote 7.5"640x480(VGA)159.420460.4FLASH EPROM 32MB5 ms or less12 W or lessW153.7×H115.8mmStandard Mounting: W155.3 x H117.4 mm Flat Installation: W174.5 x H134.2 mm1.4 kg or less (including Installation Parts)

95,170,703 VND

1 Piece(s) 35 Day(s) 10.4"640x480(VGA)201.5259.757.6FLASH EPROM 32MB10 ms or less17 W or lessW211.2×H158.4mmStandard Mounting: W214.8 x H162 mm Flat Installation: W 241x H188 mm2.3 kg or less (including Installation Parts)

101,342,497 VND

1 Piece(s) Quote 12.1"800x600(SVGA)22830256.6FLASH EPROM 32MB10 ms or less17 W or lessW246.0×H184.5mmStandard Mounting: W249.6 x H188.1 mm Flat Installation: W289.4 x H214.4 mm2.8 kg or less (including Installation Parts)

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Half-Mounting Monitor screen TFT Display color(colors) Color (65,536 or more colors)
Frame color Gray Input Voltage DC24V Ladder monitor Available
Protection function (environmentally resistant) Available Representative Standard CE / UL / CUL Display color 65,536 colors (no flashing) / 16,384 colors (flashing)
Brightness adjustment 16 Levels (Darkest 5 cd) Touch panel method Analog Resistive Membrane Type Touch panel resolution 1,024×1,024
Backup memory SRAM 320KB Control memory (variable area) SRAM 64KB Clock precision ±65 sec/month(Error in no-power supply system at room temperature)
Ethernet (LAN) IEEE802.3i/IEEE802.3u, 10BASE-T/100BASE-TX, Connector: Modular jack (RJ-45) X 1 Serial (COM1) Jibo Synchronization: RS-232C, Data length: 7/8 bit, Stop bit: 1/2 bit, parity: None/even/odd, transmission speed: 2,400 to 115,200 bps, 187, 500 bps, Connector: D-Sub 9 pin plug Serial (COM2) Jibo Synchronization: RS-422/485, Data length: 7/8 bit, Stop bit: 1/2 bit, parity: None/even/odd, transmission speed: 2,400 to 115,200 bps, 187, 500 bps, Connector: D-Sub 9 pin plug
USB(Type A) USB 2.0 Connector: Type A x 1, Power supply voltage: 5 VDC ±5%, Maximum Output Current: 500 mA, maximum Communication distance: 5 m USB(mini B) USB 2.0 Connector: mini B x 1, maximum communication distance: 5 m SD Card SD Card Slot X 1 (up to 32GB SD/SDHC Card)
Voltage Tolerance DC19.2~28.8V Inrush current 30 A or less Backlight White LED (exchange with Send & Back method)
Backlight Life 50,000 hours or more (ambient temperature 25°C, continuous lighting, time until back light brightness becomes 50%) Display character type Japanese, English, Chinese (Simplified), Chinese (Traditional), Korean, Cyrillic, Thai Display String Size Standard font: 8 x 8 pixels, 8 x 16 pixels, 16 x 16 pixels, 32 x 32 pixels, stroke fonts: 6 to 127 pixels, image font: 8 to 72 pixels
Enlarged display Standard font: 1 to 8 times in width, 1 to 8 times in depth The number of characters to display Quarter Square English and Number Characters (8 x 8 pixels) -40 characters x 30 lines, Half Square English and Number Characters (8 x 16 pixels) -40 characters x 15 lines, Chinese Characters (16 x 16 pixels) -20 characters x 15 lines, Chinese Characters (32 x 32 pixels) -10 characters x 7 lines Touch panel life 1 million times or more
Safety standards other than Japan UL, cUL, CE, K, EAC Dielectric strength 1,000 VAC 20 mA for 1 minute (between charge terminal and FG terminal) Insulation resistance 500 VDC 10 MΩ or more (between charging terminal and FG terminal)
Operating Ambient Temperature(℃) 0~55℃ Preserving Ambient Temperature(℃) -20~60℃ Operating Ambient Humidity(%RH) 10-90% RH (without Condensation, for Wet-Bulb Temperature or less 39°C)
Ambient humidity(%RH) 10-90% RH (without Condensation, for Wet-Bulb Temperature or less 39°C) Dust 0.1 mg/m³ or less(Non-existence of conductive dust) Pollution degree Pollution degree 2
Corrosive gas No corrosive gas Pressure resistant (altitude used) 800-1,114 hPa (Sea level 2,000 m or less) Vibration resistant 5 to 9 Hz according to JIS B 3502, IEC/EN61131-2, Single amplitude: 3.5 mm 9–150 Hz, Fixed speed: 9.8 m/s² 10 cycles in each direction of X, Y, Z (about 100 minutes)
Impact resistance JIS B 3502, IEC/EN61131-2 compliant with147 m/s² X, Y, Z 3 directions each 3 times Noise resistant Noise voltage: 1,000 Vp-p, pulse width: 1 μs, plus conversion time: 1 ns (by noise simulator) Electrostatic resistant discharge Contact discharge method: 6 kV (IEC/EN61000-4-2 Level 3)
Grounding Feature Installation: Class D ground (common to SG-FG) Protection structure IP65f NEMA #250 TYPE 4 X/13 (Front of Panel Mount) Cooling system Natural air cooling