(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • MISUMI Việt Nam đồng hành cùng Kỹ sư tương lai trong cuộc thi SMAE Award 2024. Xem chi tiết.
    MISUMI Vietnam accompanies Future Engineers in the SMAE Award 2024 competition. See more.  

Programmable Indicator Modular Type GP4000M Series

Programmable Indicator Modular Type GP4000M Series
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      16,894,222VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
PFXGM4201TAD
PFXGM4301TAD
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngMonitor screen size
(Inch)
Dimension height
(mm)
Dimension width
(mm)
Dimension depth
(mm)
Allowable instantaneous power failure time Operating Usable Dimensions
(mm)
Weight
(kg)

16,894,222 VND

1 Piece(s) 7 Day(s) 3.5"8097.616.210 ms or lessW70.56 x H52.92mm0.36 kg or less (Only the main body can be used)

29,070,000 VND

1 Piece(s) 7 Day(s) 5.7"129.416317.57 ms or lessW115.2 x H86.4 mm0.62 kg or less (Only the main body can be used)

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Half-Mounting Monitor screen TFT Maximum Compatible Resolution 320x240(QVGA)
Display color(colors) Color (65,536 or more colors) Frame color Gray Input Voltage DC24V
Multi-language support Available Protection function (environmentally resistant) Available Representative Standard CE / UL / CUL
Display color 65,536 colors (no flashing) / 16,384 colors (flashing) Brightness adjustment 16 Levels (Darkest 5 cd) Touch panel method Analog Resistive Membrane Type
Touch panel resolution 1,024×1,024 Application Memory FLASH EPROM 8MB Backup memory nvSRAM 128KB
Ethernet (LAN) IEEE802.3i/IEEE802.3u, 10BASE-T/100BASE-TX, Connector: Modular jack (RJ-45) X 1 Serial (COM1) Jibo Synchronization: RS-232C/422/485, Data length: 7/8 bit, Stop bit: 1/2 bit, parity: None/even/odd, transmission speed: 2,400 to 115,200 bps, 187, 500 bps, Connector: D-Sub 9 pin plug USB(Type A) USB 2.0 Connector: Type A x 1, Power supply voltage: 5 VDC ±5%, maximum Communication distance: 3 m
USB(mini B) USB 2.0 Connector: mini B x 1, maximum communication distance: 5 m The number of connection drivers 2 Voltage Tolerance DC20.4~28.8
Power Consumption 6.5 W or less Inrush current 30 A or less Panel cut dimensions φ22.5
Backlight White LED (exchange with Send & Back method) Backlight Life 50,000 hours or more (ambient temperature 25°C, continuous lighting, time until back light brightness becomes 50%) Display character type Japanese, English, Chinese (Simplified), Chinese (Traditional), Korean, Cyrillic, Thai
Display String Size Standard font: 8 x 8 pixels, 8 x 16 pixels, 16 x 16 pixels, 32 x 32 pixels, stroke fonts: 6 to 127 pixels, image font: 8 to 72 pixels Enlarged display Standard font: 1 to 8 times in width, 1 to 8 times in depth The number of characters to display Quarter Square English and Number Characters (8 x 8 pixels) -40 characters x 30 lines, Half Square English and Number Characters (8 x 16 pixels) -40 characters x 15 lines, Chinese Characters (16 x 16 pixels) -20 characters x 15 lines, Chinese Characters (32 x 32 pixels) -10 characters x 7 lines
Touch panel life 1 million times or more Safety standards other than Japan UL, cUL, CE, PC, V, K Ship specification DNV
Dielectric strength 1,000 VAC 20 mA for 1 minute (between charge terminal and FG terminal) Insulation resistance 500 VDC 10 MΩ or more (between charging terminal and FG terminal) Operating Ambient Temperature(℃) 0~50℃
Preserving Ambient Temperature(℃) -20~+60℃ Operating Ambient Humidity(%RH) 85%RH (without Condensation, for Wet-Bulb Temperature or less 39°C) Ambient humidity(%RH) 85%RH (without Condensation, for Wet-Bulb Temperature or less 39°C)
Dust 0.1 mg/m³ or less(Non-existence of conductive dust) Pollution degree Pollution degree 2 Corrosive gas No corrosive gas
Pressure resistant (altitude used) 800-1,114 hPa (Sea level 2,000 m or less) Vibration resistant 5 to 9 Hz according to JIS B 3502, IEC/EN61131-2, Single amplitude: 3.5 mm 9–150 Hz, Fixed speed: 9.8 m/s² 10 cycles in each direction of X, Y, Z (about 100 minutes) Impact resistance JIS B 3502, IEC/EN61131-2 compliant with147 m/s² X, Y, Z 3 directions each 3 times
Noise resistant Noise voltage: 1,000 Vp-p, pulse width: 1 μs, plus conversion time: 1 ns (by noise simulator) Electrostatic resistant discharge 6 kV contact discharge, 8 kV air discharge Grounding Function grounding: Class D ground (common to SG-FG)
Protection structure NEMA#250 TYPE 4 X (Indoor, with panel mount), Display: IP 65f (IEC 60529/JIS C0920), rear view: IP 20 (IEC 60529) Cooling system Natural air cooling