(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
AC Fan (Part Number)

AC Fan
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      495,025VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
・AC Fan Motor for Cooling.
・Related Keywords: ORIENT, Orient, Fan, ACFan,

Part Number
SJ1725HA1-B
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngSize Thickness Representative Standard (Terminal Leadwire) PAR NO. Terminal Leadwire BEARING System RATED VOLTAGE
(V)
Freg
(Hz)
Air Flow
(CFM)
SPEED
(rpm)
NOISE LEVEL
(dB-A)

1,099,476 VND

1 Piece(s) 8 Day(s) 172x15051mmCE1725HA2BAT (L)Ball110 / 12050 / 60190 / 2102700 / 310053 / 59

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type AC fan Sensor output None Properties Standard (universal)

Please check the type/dimensions/specifications of the part SJ1725HA1-B in the AC Fan series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần SJ1725HA1-B trong chuỗi AC Fan.

Products like this...

Part Number
SJ1225HA2-S
SJ1238HA1-B
SJ1238HA1-S
SJ1725HA2-B
SJ2509HA1-B
SJ2509HA2-B
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngSize Thickness Representative Standard (Terminal Leadwire) PAR NO. Terminal Leadwire BEARING System RATED VOLTAGE
(V)
Freg
(Hz)
Air Flow
(CFM)
SPEED
(rpm)
NOISE LEVEL
(dB-A)

505,571 VND

1 Piece(s) 4 Day(s) 120x12025mmCE / UL / TUV-------

678,405 VND

1 Piece(s) 8 Day(s) 120x12038mmCE1238HA1BAT (L)Ball110 / 12050 / 6084 / 1002600 / 300045 / 51

607,521 VND

1 Piece(s) 5 Day(s) 120x12038mmCE / UL / TUV-------

990,836 VND

1 Piece(s) 4 Day(s) Others40 mm or moreCE / UL / TUV-------

4,770,358 VND

1 Piece(s) 8 Day(s) OthersOthersCE2509HA1BAT (L)Ball110 / 12050 / 60510 / 6001450 / 185048 / 56

4,770,358 VND

1 Piece(s) 8 Day(s) OthersOthersCE2509HA2BAT (L)Ball220 / 24050 / 60510 / 6001450 / 185048 / 56