(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • MISUMI Việt Nam đồng hành cùng Kỹ sư tương lai trong cuộc thi SMAE Award 2024. Xem chi tiết.
    MISUMI Vietnam accompanies Future Engineers in the SMAE Award 2024 competition. See more.  

Auxiliary Relay (MR Series)

Auxiliary Relay (MR Series)
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      568,934VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
MR-4-16A-1A3B
MR-4-16A-2A2B
MR-4-16A-3A1B
MR-4-16A-4A
MR-4-16A-4B
MR-4D-16A-1A3B
MR-4D-16A-2A2B
MR-4D-16A-3A1B
MR-4D-16A-4A
MR-4D-16A-4B
MR-6-16A-2A4B
MR-6-16A-3A3B
MR-6-16A-4A2B
MR-6-16A-5A1B
MR-6-16A-6A
MR-6D-16A-2A4B
MR-6D-16A-3A3B
MR-6D-16A-4A2B
MR-6D-16A-5A1B
MR-6D-16A-6A
MR-8-16A-4A4B
MR-8-16A-5A3B
MR-8-16A-6A2B
MR-8-16A-7A1B
MR-8-16A-8A
MR-8D-16A-4A4B
MR-8D-16A-5A3B
MR-8D-16A-6A2B
MR-8D-16A-7A1B
MR-8D-16A-8A
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngCoil rated voltage
(V)
Number of Poles Auxiliary Contact Dimension thickness
(mm)
Type AC-15 Rated current (A) 120 V, 240 V, 380 V, 480 V, 500 V, 600 V Type DC-13 Rated current (A) 125 V, 250 V, 400 V, 500 V, 600 V Remarks

568,934 VND

1 Piece(s) 19 Day(s) AC24~600V41a3b80.4120V: 6A, 240V:3A, 380V:1.9A, 480V:1.5A, 500V:1.4A, 600V:1.2A-Additional auxiliary contacts can be attached

568,934 VND

1 Piece(s) 19 Day(s) AC24~600V42a2b80.4120V: 6A, 240V:3A, 380V:1.9A, 480V:1.5A, 500V:1.4A, 600V:1.2A-Additional auxiliary contacts can be attached

568,934 VND

1 Piece(s) 19 Day(s) AC24~600V43a1b80.4120V: 6A, 240V:3A, 380V:1.9A, 480V:1.5A, 500V:1.4A, 600V:1.2A-Additional auxiliary contacts can be attached

568,934 VND

1 Piece(s) 19 Day(s) AC24~600V41a1b80.4120V: 6A, 240V:3A, 380V:1.9A, 480V:1.5A, 500V:1.4A, 600V:1.2A-Additional auxiliary contacts can be attached

568,934 VND

1 Piece(s) 19 Day(s) AC24~600V44b80.4120V: 6A, 240V:3A, 380V:1.9A, 480V:1.5A, 500V:1.4A, 600V:1.2A-Additional auxiliary contacts can be attached

712,549 VND

1 Piece(s) 19 Day(s) DC12~250V41a3b80.4-125V: 1.1A, 250V:0.55A, 400V:0.31A, 500V:0.27A, 500V:1.4A, 600V:0.2AAdditional auxiliary contacts can be attached

712,549 VND

1 Piece(s) 19 Day(s) DC12~250V42a2b80.4-125V: 1.1A, 250V:0.55A, 400V:0.31A, 500V:0.27A, 500V:1.4A, 600V:0.2AAdditional auxiliary contacts can be attached

712,549 VND

1 Piece(s) 19 Day(s) DC12~250V43a1b80.4-125V: 1.1A, 250V:0.55A, 400V:0.31A, 500V:0.27A, 500V:1.4A, 600V:0.2AAdditional auxiliary contacts can be attached

712,549 VND

1 Piece(s) 19 Day(s) DC12~250V41a1b80.4-125V: 1.1A, 250V:0.55A, 400V:0.31A, 500V:0.27A, 500V:1.4A, 600V:0.2AAdditional auxiliary contacts can be attached

712,549 VND

1 Piece(s) 19 Day(s) DC12~250V44b80.4-125V: 1.1A, 250V:0.55A, 400V:0.31A, 500V:0.27A, 500V:1.4A, 600V:0.2AAdditional auxiliary contacts can be attached

631,915 VND

1 Piece(s) 19 Day(s) AC24~600VOthers2a4b111120V: 6A, 240V:3A, 380V:1.9A, 480V:1.5A, 500V:1.4A, 600V:1.2A-Combination of auxiliary relay MR-4 and auxiliary Contact unit UA-2

631,915 VND

1 Piece(s) 19 Day(s) AC24~600VOthers3a3b111120V: 6A, 240V:3A, 380V:1.9A, 480V:1.5A, 500V:1.4A, 600V:1.2A-Combination of auxiliary relay MR-4 and auxiliary Contact unit UA-2

631,915 VND

1 Piece(s) 19 Day(s) AC24~600VOthers4a2b111120V: 6A, 240V:3A, 380V:1.9A, 480V:1.5A, 500V:1.4A, 600V:1.2A-Combination of auxiliary relay MR-4 and auxiliary Contact unit UA-2

631,915 VND

1 Piece(s) 19 Day(s) AC24~600VOthers5a1b111120V: 6A, 240V:3A, 380V:1.9A, 480V:1.5A, 500V:1.4A, 600V:1.2A-Combination of auxiliary relay MR-4 and auxiliary Contact unit UA-2

631,915 VND

1 Piece(s) 19 Day(s) AC24~600VOthers2a2b111120V: 6A, 240V:3A, 380V:1.9A, 480V:1.5A, 500V:1.4A, 600V:1.2A-Combination of auxiliary relay MR-4 and auxiliary Contact unit UA-2

770,896 VND

1 Piece(s) 19 Day(s) DC12~250VOthers2a4b111-125V: 1.1A, 250V:0.55A, 400V:0.31A, 500V:0.27A, 500V:1.4A, 600V:0.2ACombination of auxiliary relay MR-4 and auxiliary Contact unit UA-2

770,896 VND

1 Piece(s) 19 Day(s) DC12~250VOthers3a3b111-125V: 1.1A, 250V:0.55A, 400V:0.31A, 500V:0.27A, 500V:1.4A, 600V:0.2ACombination of auxiliary relay MR-4 and auxiliary Contact unit UA-2

770,896 VND

1 Piece(s) 19 Day(s) DC12~250VOthers4a2b111-125V: 1.1A, 250V:0.55A, 400V:0.31A, 500V:0.27A, 500V:1.4A, 600V:0.2ACombination of auxiliary relay MR-4 and auxiliary Contact unit UA-2

770,896 VND

1 Piece(s) 19 Day(s) DC12~250VOthers5a1b111-125V: 1.1A, 250V:0.55A, 400V:0.31A, 500V:0.27A, 500V:1.4A, 600V:0.2ACombination of auxiliary relay MR-4 and auxiliary Contact unit UA-2

770,896 VND

1 Piece(s) 19 Day(s) DC12~250VOthers2a2b111-125V: 1.1A, 250V:0.55A, 400V:0.31A, 500V:0.27A, 500V:1.4A, 600V:0.2ACombination of auxiliary relay MR-4 and auxiliary Contact unit UA-2

692,744 VND

1 Piece(s) 19 Day(s) AC24~600VOthersOthers111120V: 6A, 240V:3A, 380V:1.9A, 480V:1.5A, 500V:1.4A, 600V:1.2A-Combination of auxiliary relay MR-4 and auxiliary Contact unit UA-4

692,744 VND

1 Piece(s) 19 Day(s) AC24~600VOthersOthers111120V: 6A, 240V:3A, 380V:1.9A, 480V:1.5A, 500V:1.4A, 600V:1.2A-Combination of auxiliary relay MR-4 and auxiliary Contact unit UA-4

692,744 VND

1 Piece(s) 19 Day(s) AC24~600VOthersOthers111120V: 6A, 240V:3A, 380V:1.9A, 480V:1.5A, 500V:1.4A, 600V:1.2A-Combination of auxiliary relay MR-4 and auxiliary Contact unit UA-4

692,744 VND

1 Piece(s) 19 Day(s) AC24~600VOthersOthers111120V: 6A, 240V:3A, 380V:1.9A, 480V:1.5A, 500V:1.4A, 600V:1.2A-Combination of auxiliary relay MR-4 and auxiliary Contact unit UA-4

692,744 VND

1 Piece(s) 19 Day(s) AC24~600VOthersOthers111120V: 6A, 240V:3A, 380V:1.9A, 480V:1.5A, 500V:1.4A, 600V:1.2A-Combination of auxiliary relay MR-4 and auxiliary Contact unit UA-4

839,320 VND

1 Piece(s) 19 Day(s) DC12~250VOthersOthers111-125V: 1.1A, 250V:0.55A, 400V:0.31A, 500V:0.27A, 500V:1.4A, 600V:0.2ACombination of auxiliary relay MR-4 and auxiliary Contact unit UA-4

839,320 VND

1 Piece(s) 19 Day(s) DC12~250VOthersOthers111-125V: 1.1A, 250V:0.55A, 400V:0.31A, 500V:0.27A, 500V:1.4A, 600V:0.2ACombination of auxiliary relay MR-4 and auxiliary Contact unit UA-4

839,320 VND

1 Piece(s) 19 Day(s) DC12~250VOthersOthers111-125V: 1.1A, 250V:0.55A, 400V:0.31A, 500V:0.27A, 500V:1.4A, 600V:0.2ACombination of auxiliary relay MR-4 and auxiliary Contact unit UA-4

839,320 VND

1 Piece(s) 19 Day(s) DC12~250VOthersOthers111-125V: 1.1A, 250V:0.55A, 400V:0.31A, 500V:0.27A, 500V:1.4A, 600V:0.2ACombination of auxiliary relay MR-4 and auxiliary Contact unit UA-4

839,320 VND

1 Piece(s) 19 Day(s) DC12~250VOthersOthers111-125V: 1.1A, 250V:0.55A, 400V:0.31A, 500V:0.27A, 500V:1.4A, 600V:0.2ACombination of auxiliary relay MR-4 and auxiliary Contact unit UA-4

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Relay Operating Method Others Representative Standard CE / UL
Dimension length(mm) 73.5 Dimension width(mm) 45 Rated Insulation Voltage (Ui)(V) AC 690
Rated current (Ith)(A) 16 Opening/Closing Frequency (AC1) 1,800 times/hour Lifespan (Mechanical/Electrical) 1000/25