(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • MISUMI Việt Nam đồng hành cùng Kỹ sư tương lai trong cuộc thi SMAE Award 2024. Xem chi tiết.
    MISUMI Vietnam accompanies Future Engineers in the SMAE Award 2024 competition. See more.  

Earth Leakage Circuit Breaker EBL Series

Earth Leakage Circuit Breaker EBL Series
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      16,418,573VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
EBL403C-250A
EBL403C-300A
EBL403C-350A
EBL403C-400A
EBL404C-250A
EBL404C-300A
EBL404C-350A
EBL404C-400A
EBL603C-500A
EBL603C-630A
EBL803C-700A
EBL803C-800A
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngNumber of Poles Rated Current
(A)
Representative Standard Dimension height
(mm)
Dimension width
(mm)
Dimension depth
(mm)
Endurance life

16,418,573 VND

1 Piece(s) 19 Day(s) 3250CE / CCC2571401454,000 times

16,418,573 VND

1 Piece(s) 19 Day(s) 3300CE / CCC2571401454,000 times

16,418,573 VND

1 Piece(s) 19 Day(s) 3350CE / CCC2571401454,000 times

16,418,573 VND

1 Piece(s) 19 Day(s) 3400CE / CCC2571401454,000 times

21,019,848 VND

1 Piece(s) 19 Day(s) 4250CE / CCC2571401094,000 times

21,019,848 VND

1 Piece(s) 19 Day(s) 4300CE / CCC2571401094,000 times

21,019,848 VND

1 Piece(s) 19 Day(s) 4350CE / CCC2571401094,000 times

21,019,848 VND

1 Piece(s) 19 Day(s) 4400CE / CCC2571401094,000 times

32,800,266 VND

1 Piece(s) 19 Day(s) 3500-2802101452,500 times

32,800,266 VND

1 Piece(s) 19 Day(s) 3630-2802101452,500 times

37,996,728 VND

1 Piece(s) 19 Day(s) 3700CE / CCC2802101092,500 times

37,996,728 VND

1 Piece(s) 19 Day(s) 3800CE / CCC2802101092,500 times

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Ampere frame AF 400 AF or more Rated block capacity AC 200 V(kA) 125 Rated block capacity AC 400 V(kA) 85
Rated Operating Voltage(V) AC220/460 rate sensitivity current(mA) 100/200/500 Mounting Method Screw Fixing
Rated block capacity, voltages except VAC 100/200/400, VDC 250 Available Connection Method Surface type Protection function Short Circuit, Overload, Instantaneous and Short Circuit Current
Rated impulse voltage (Uimp)(kV) 6 Operating Time (Earth Leakage Circuit Break)(sec) Within 0.1 Over Current Trip Method Thermal Magnetic (Thermal-Magnetic)
Instantaneous Trip Characteristics 8~12In