(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • MISUMI Việt Nam đồng hành cùng Kỹ sư tương lai trong cuộc thi SMAE Award 2024. Xem chi tiết.
    MISUMI Vietnam accompanies Future Engineers in the SMAE Award 2024 competition. See more.  

Earth Leakage Circuit Breaker EBN Series

Earth Leakage Circuit Breaker EBN Series
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      1,834,898VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
EBN52C-15A
EBN52C-20A
EBN52C-30A
EBN52C-40A
EBN52C-50A
EBN53C-15A
EBN53C-20A
EBN53C-30A
EBN53C-40A
EBN53C-50A
EBN63C-60A
EBN102C-60A
EBN102C-75A
EBN102C-100A
EBN103C-60A
EBN103C-75A
EBN103C-100A
EBN104C-60A
EBN104C-75A
EBN104C-100A
EBN202C-100A
EBN202C-125A
EBN202C-150A
EBN202C-175A
EBN202C-200A
EBN202C-225A
EBN202C-250A
EBN203C-100A
EBN203C-125A
EBN203C-150A
EBN203C-175A
EBN203C-200A
EBN203C-225A
EBN203C-250A
EBN403C-250A
EBN403C-300A
EBN403C-350A
EBN403C-400A
EBN404C-250A
EBN404C-300A
EBN404C-350A
EBN404C-400A
EBN603C-500A
EBN603C-630A
EBN803C-700A
EBN803C-800A
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngAmpere frame AF Rated block capacity AC 200 V
(kA)
Rated block capacity AC 400 V
(kA)
Number of Poles Rated Current
(A)
Representative Standard Dimension height
(mm)
Dimension width
(mm)
Dimension depth
(mm)

1,868,342 VND

1 Piece(s) 5 Day(s) 50AF3014215CE---

1,834,898 VND

1 Piece(s) 5 Day(s) 50AF3014220CE---

1,834,898 VND

1 Piece(s) 5 Day(s) 50AF3014230CE---

1,868,342 VND

1 Piece(s) 5 Day(s) 50AF3014240CE---

1,868,342 VND

1 Piece(s) 5 Day(s) 50AF3014250CE---

1,983,383 VND

1 Piece(s) 5 Day(s) 50AF3014315CE1307560

1,983,383 VND

1 Piece(s) 5 Day(s) 50AF3014320CE1307560

1,932,923 VND

1 Piece(s) 5 Day(s) 50AF3014330CE1307560

1,983,383 VND

1 Piece(s) 5 Day(s) 50AF3014340CE1307560

1,983,383 VND

1 Piece(s) 5 Day(s) 50AF3014350CE1307560

2,069,726 VND

1 Piece(s) 5 Day(s) 60AF3014360CE1307560

2,462,767 VND

1 Piece(s) 19 Day(s) 100AF~199AF3518260CE / CCC---

2,462,767 VND

1 Piece(s) 5 Day(s) 100AF~199AF3518275CE / CCC---

2,462,767 VND

1 Piece(s) 5 Day(s) 100AF~199AF35182100CE / CCC---

2,967,873 VND

1 Piece(s) 19 Day(s) 100AF~199AF3518360CE / CCC1307560

2,967,873 VND

1 Piece(s) 5 Day(s) 100AF~199AF3518375CE / CCC1307560

2,967,873 VND

1 Piece(s) 5 Day(s) 100AF~199AF35183100CE / CCC1307560

3,555,419 VND

1 Piece(s) 19 Day(s) 100AF~199AF3518360CE / CCC---

3,555,419 VND

1 Piece(s) 5 Day(s) 100AF~199AF3518375CE / CCC---

3,555,419 VND

1 Piece(s) 5 Day(s) 100AF~199AF35183100CE / CCC---

5,470,660 VND

1 Piece(s) 19 Day(s) 200AF~399AF65262100CE / CCC---

5,470,660 VND

1 Piece(s) 19 Day(s) 200AF~399AF65262125CE / CCC---

5,470,660 VND

1 Piece(s) 19 Day(s) 200AF~399AF65262150CE / CCC---

5,470,660 VND

1 Piece(s) 19 Day(s) 200AF~399AF65262175CE / CCC---

5,470,660 VND

1 Piece(s) 19 Day(s) 200AF~399AF65262200CE / CCC---

5,470,660 VND

1 Piece(s) 19 Day(s) 200AF~399AF65262225CE / CCC---

5,470,660 VND

1 Piece(s) 19 Day(s) 200AF~399AF65262250CE / CCC---

6,395,739 VND

1 Piece(s) 19 Day(s) 200AF~399AF65263100CE / CCC16510560

6,395,739 VND

1 Piece(s) 5 Day(s) 200AF~399AF65263125CE / CCC16510560

6,395,739 VND

1 Piece(s) 5 Day(s) 200AF~399AF65263150CE / CCC16510560

6,395,739 VND

1 Piece(s) 5 Day(s) 200AF~399AF65263175CE / CCC16510560

6,395,739 VND

1 Piece(s) 5 Day(s) 200AF~399AF65263200CE / CCC16510560

6,395,739 VND

1 Piece(s) 5 Day(s) 200AF~399AF65263225CE / CCC16510560

6,395,739 VND

1 Piece(s) 5 Day(s) 200AF~399AF65263250CE / CCC16510560

12,199,883 VND

1 Piece(s) 19 Day(s) 400 AF or more50373250CE / CCC257140109

12,199,883 VND

1 Piece(s) 5 Day(s) 400 AF or more50373300CE / CCC257140109

12,199,883 VND

1 Piece(s) 19 Day(s) 400 AF or more50373350CE / CCC257140109

12,199,883 VND

1 Piece(s) 5 Day(s) 400 AF or more50373400CE / CCC257140109

16,088,375 VND

1 Piece(s) 19 Day(s) 400 AF or more50374250CE / CCC257140109

16,088,375 VND

1 Piece(s) 5 Day(s) 400 AF or more50374300CE / CCC257140109

16,088,375 VND

1 Piece(s) 19 Day(s) 400 AF or more50374350CE / CCC257140109

16,088,375 VND

1 Piece(s) 5 Day(s) 400 AF or more50374400CE / CCC257140109

23,658,253 VND

1 Piece(s) 5 Day(s) 400 AF or more80373500-280210109

23,658,253 VND

1 Piece(s) 5 Day(s) 400 AF or more80373630-280210109

28,231,428 VND

1 Piece(s) 19 Day(s) 400 AF or more50373700CE / CCC280210109

28,231,428 VND

1 Piece(s) 5 Day(s) 400 AF or more50373800CE / CCC280210109

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Rated Operating Voltage(V) AC220/460 rate sensitivity current(mA) 100/200/500 Mounting Method Screw Fixing
Rated block capacity, voltages except VAC 100/200/400, VDC 250 Available Connection Method Surface type Protection function Combined use for protection from leakage current, overload and short circuit
Rated impulse voltage (Uimp)(kV) 6 Operating Time (Earth Leakage Circuit Break)(sec) Within 0.1