(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • MISUMI Việt Nam đồng hành cùng Kỹ sư tương lai trong cuộc thi SMAE Award 2024. Xem chi tiết.
    MISUMI Vietnam accompanies Future Engineers in the SMAE Award 2024 competition. See more.  

Molded Case Circuit Breaker ABN Series

Molded Case Circuit Breaker ABN Series
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      945,045VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
ABN52C-15A
ABN52C-20A
ABN52C-30A
ABN52C-40A
ABN52C-50A
ABN53C-15A
ABN53C-20A
ABN53C-30A
ABN53C-40A
ABN53C-50A
ABN54C-15A
ABN54C-20A
ABN54C-30A
ABN54C-40A
ABN54C-50A
ABN62C-15A
ABN62C-20A
ABN62C-30A
ABN62C-40A
ABN62C-50A
ABN62C-60A
ABN63C-15A
ABN63C-20A
ABN63C-30A
ABN63C-40A
ABN63C-50A
ABN63C-60A
ABN64C-15A
ABN64C-20A
ABN64C-30A
ABN64C-40A
ABN64C-50A
ABN64C-60A
ABN102C-15A
ABN102C-20A
ABN102C-30A
ABN102C-40A
ABN102C-50A
ABN102C-60A
ABN102C-75A
ABN103C-15A
ABN103C-20A
ABN103C-30A
ABN103C-40A
ABN103C-50A
ABN103C-60A
ABN103C-75A
ABN103C-100A
ABN104C-15A
ABN104C-20A
ABN104C-30A
ABN104C-40A
ABN104C-50A
ABN104C-60A
ABN104C-75A
ABN104C-100A
ABN202C-100A
ABN202C-125A
ABN202C-150A
ABN202C-175A
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngAmpere frame Rated block capacity AC 200 V
(kA)
Rated block capacity AC 400 V
(kA)
Number of Poles Rated Current
(A)
Representative Standard Dimension height
(mm)
Dimension width
(mm)
Dimension depth
(mm)

948,499 VND

1 Piece(s) 5 Day(s) 50AF3014215CE / CCC1307560

945,045 VND

1 Piece(s) 5 Day(s) 50AF3014220CE / CCC1307560

948,499 VND

1 Piece(s) 5 Day(s) 50AF3014230CE / CCC1307560

945,045 VND

1 Piece(s) 5 Day(s) 50AF3014240CE / CCC1307560

945,045 VND

1 Piece(s) 4 Day(s) 50AF3014250CE / CCC1307560

1,262,696 VND

1 Piece(s) 5 Day(s) 50AF3014315CE / CCC1307560

1,262,696 VND

1 Piece(s) 5 Day(s) 50AF3014320CE / CCC1307560

1,262,696 VND

1 Piece(s) 5 Day(s) 50AF3014330CE / CCC1307560

1,262,696 VND

1 Piece(s) 5 Day(s) 50AF3014340CE / CCC1307560

1,217,525 VND

1 Piece(s) 4 Day(s) 50AF3014350CE / CCC1307560

1,477,096 VND

1 Piece(s) 5 Day(s) 50AF3014415CE / CCC1307560

1,477,096 VND

1 Piece(s) 5 Day(s) 50AF3014420CE / CCC1307560

1,477,096 VND

1 Piece(s) 5 Day(s) 50AF3014430CE / CCC1307560

1,477,096 VND

1 Piece(s) 5 Day(s) 50AF3014440CE / CCC1307560

1,477,096 VND

1 Piece(s) 5 Day(s) 50AF3014450CE / CCC1307560

1,004,905 VND

1 Piece(s) Quote 60AF3014215CE / CCC1307560

1,004,905 VND

1 Piece(s) Quote 60AF3014220CE / CCC1307560

1,004,905 VND

1 Piece(s) Quote 60AF3014230CE / CCC1307560

1,004,905 VND

1 Piece(s) Quote 60AF3014240CE / CCC1307560

1,004,905 VND

1 Piece(s) Quote 60AF3014250CE / CCC1307560

1,004,905 VND

1 Piece(s) 4 Day(s) 60AF3014260CE / CCC1307560

1,266,105 VND

1 Piece(s) Quote 60AF3014315CE / CCC1307560

1,293,935 VND

1 Piece(s) Quote 60AF3014320CE / CCC1307560

1,293,935 VND

1 Piece(s) Quote 60AF3014330CE / CCC1307560

1,293,935 VND

1 Piece(s) Quote 60AF3014340CE / CCC1307560

1,293,935 VND

1 Piece(s) Quote 60AF3014350CE / CCC1307560

1,293,935 VND

1 Piece(s) 4 Day(s) 60AF3014360CE / CCC1307560

1,525,691 VND

1 Piece(s) Quote 60AF3014415CE / CCC1307560

1,525,691 VND

1 Piece(s) 20 Day(s) 60AF3014420CE / CCC1307560

1,525,691 VND

1 Piece(s) 18 Day(s) 60AF3014430CE / CCC1307560

1,525,691 VND

1 Piece(s) Quote 60AF3014440CE / CCC1307560

1,525,691 VND

1 Piece(s) 20 Day(s) 60AF3014450CE / CCC1307560

1,525,691 VND

1 Piece(s) 5 Day(s) 60AF3014460CE / CCC1307560

1,074,327 VND

1 Piece(s) 19 Day(s) 100AF~199AF3518215CE / CCC1307560

1,074,327 VND

1 Piece(s) 19 Day(s) 100AF~199AF3518220CE / CCC1307560

1,074,327 VND

1 Piece(s) 19 Day(s) 100AF~199AF3518230CE / CCC1307560

1,074,327 VND

1 Piece(s) 19 Day(s) 100AF~199AF3518240CE / CCC1307560

1,074,327 VND

1 Piece(s) 19 Day(s) 100AF~199AF3518250CE / CCC1307560

1,074,327 VND

1 Piece(s) 5 Day(s) 100AF~199AF3518260CE / CCC1307560

1,074,327 VND

1 Piece(s) 5 Day(s) 100AF~199AF3518275CE / CCC1307560

1,492,656 VND

1 Piece(s) 19 Day(s) 100AF~199AF3518315CE / CCC1307560

1,492,656 VND

1 Piece(s) 19 Day(s) 100AF~199AF3518320CE / CCC1307560

1,492,656 VND

1 Piece(s) 19 Day(s) 100AF~199AF3518330CE / CCC1307560

1,381,481 VND

1 Piece(s) 19 Day(s) 100AF~199AF3518340CE / CCC1307560

1,492,656 VND

1 Piece(s) 19 Day(s) 100AF~199AF3518350CE / CCC1307560

1,492,656 VND

1 Piece(s) 19 Day(s) 100AF~199AF3518360CE / CCC1307560

1,492,656 VND

1 Piece(s) 5 Day(s) 100AF~199AF3518375CE / CCC1307560

1,492,656 VND

1 Piece(s) 4 Day(s) 100AF~199AF35183100CE / CCC1307560

1,837,222 VND

1 Piece(s) 19 Day(s) 100AF~199AF3518415CE / CCC1307560

1,837,222 VND

1 Piece(s) 19 Day(s) 100AF~199AF3518420CE / CCC1307560

1,837,222 VND

1 Piece(s) 19 Day(s) 100AF~199AF3518430CE / CCC1307560

1,837,222 VND

1 Piece(s) 19 Day(s) 100AF~199AF3518440CE / CCC1307560

1,837,222 VND

1 Piece(s) 19 Day(s) 100AF~199AF3518450CE / CCC1307560

1,837,222 VND

1 Piece(s) 19 Day(s) 100AF~199AF3518460CE / CCC1307560

1,837,222 VND

1 Piece(s) 5 Day(s) 100AF~199AF3518475CE / CCC1307560

1,837,222 VND

1 Piece(s) 4 Day(s) 100AF~199AF35184100CE / CCC1307560

3,813,208 VND

1 Piece(s) 5 Day(s) 200AF~399AF65262100CE / CCC1307560

3,813,208 VND

1 Piece(s) 5 Day(s) 200AF~399AF65262125CE / CCC1307560

3,813,208 VND

1 Piece(s) 5 Day(s) 200AF~399AF65262150CE / CCC1307560

3,813,208 VND

1 Piece(s) 5 Day(s) 200AF~399AF65262175CE / CCC1307560

Loading...Tải…

Basic InformationThông tin cơ bản

Rated block capacity, voltages except VAC 100/200/400, VDC 250 Available Mounting Method Screw Fixing Connection Method Surface type