(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Part Number |
---|
LW1143-05 |
Part Number | Price | Minimum Order Qty. | Number of pc(s). included in pkg.Number of pc(s). included in pkg. | Volume Discount | Days to ShipSố ngày giao hàng | Number Of Pins | A | B |
---|---|---|---|---|---|---|---|---|
520,934 VND | 1 Pack(s) | 100 Pieces Per Package 100 Pieces Per Package | 5 Day(s) | 5 | 15.84 | 19.04 |
Loading...Tải…
Connector Shape | Rectangular | Connector series initials | J/K/L | J/K/L | Others |
---|---|---|---|---|---|
Applicable pin/contact | Male (Plug) | Wire connection method | Soldering | Connection direction | Straight |
Type of Offering | Lock Wafer | Pitch(mm) | 3.96 | Voltage rating(VAC max) | 250 |
Rated Current(A max) | 7 | Contact Resistance(mΩ max) | 30 | Insulation resistance(MΩ Min) | 1,000 |
Dielectric Withstand Voltage | 1,000VAC for 60 seconds | Housing material | Nylon66, UL94V Grade | Contact material | 1.14mm Square Brass Pin, Tin Plated |
Operating temperature(℃) | -40~+105 | Packaging Unit | Bag | UL File No | E92854 |
Please check the type/dimensions/specifications of the part LW1143-05 in the Nylon Connector (LW1143-N) series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần LW1143-05 trong chuỗi Nylon Connector (LW1143-N).
Part Number |
---|
LW1143-02 |
LW1143-03 |
LW1143-04 |
LW1143-06 |
LW1143-07 |
LW1143-08 |
Part Number | Standard Unit Price | Number of pc(s). included in pkg.Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | Number Of Pins | A | B |
---|---|---|---|---|---|---|---|---|
416,150 VND | 100 Pieces Per Package 100 Pieces Per Package | 1 Pack(s) | 5 Day(s) | 2 | 3.96 | 7.16 | ||
459,296 VND | 100 Pieces Per Package 100 Pieces Per Package | 1 Pack(s) | 5 Day(s) | 3 | 7.92 | 11.12 | ||
496,280 VND | 100 Pieces Per Package 100 Pieces Per Package | 1 Pack(s) | 5 Day(s) | 4 | 11.88 | 15.08 | ||
545,590 VND | 100 Pieces Per Package 100 Pieces Per Package | 1 Pack(s) | 5 Day(s) | 6 | 19.80 | 23 | ||
554,835 VND | 100 Pieces Per Package 100 Pieces Per Package | 1 Pack(s) | 5 Day(s) | 7 | 23.76 | 26.96 | ||
582,571 VND | 100 Pieces Per Package 100 Pieces Per Package | 1 Pack(s) | 5 Day(s) | 8 | 27.72 | 30.92 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy