(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
[Features]
・Crimp Terminals are used to connect both electric devices cables, and various electric wires
・Related Keywords: JEONO, JEONO Electricity Inc, Crimp Terminal, Circular Crimp Terminal,
Part Number | Price | Minimum Order Qty. | Number of pc(s). included in pkg.Number of pc(s). included in pkg. | Volume Discount | Days to ShipSố ngày giao hàng | Internal Diameter (φ) | Outer Diameter (mm) | Overall Length (mm) | Conforming wire size (AWG) | Wire range (㎜²) | BOLT HOLE (㎜) | E (mm) | t (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
958,021 VND | 1 Pack(s) | 500 Pieces Per Package 500 Pieces Per Package | 8 Day(s) | 4 | 9 | 24 | 8 | 8,10 | M4 | 8.5 | 0.9 | ||
958,021 VND | 1 Pack(s) | 500 Pieces Per Package 500 Pieces Per Package | 5 Day(s) | 5 | 9 | 24 | 8 | 8,10 | M5 | 8.5 | 0.9 | ||
958,021 VND | 1 Pack(s) | 500 Pieces Per Package 500 Pieces Per Package | 5 Day(s) | 6 | 11.8 | 23.6 | 8 | 8,10 | 6 | 8.5 | 0.9 | ||
1,196,002 VND | 1 Pack(s) | 500 Pieces Per Package 500 Pieces Per Package | 5 Day(s) | 8 | 15 | 29 | 8 | 8,10 | 8 | 8.5 | 0.9 | ||
1,196,002 VND | 1 Pack(s) | 500 Pieces Per Package 500 Pieces Per Package | 5 Day(s) | 10 | 15 | 29 | 8 | 8,10 | 10 | 8.5 | 0.9 | ||
1,846,833 VND | 1 Pack(s) | 500 Pieces Per Package 500 Pieces Per Package | 5 Day(s) | 12 | 20 | 35 | 8 | 8,10 | 12 | 8.5 | 0.9 | ||
1,846,833 VND | 1 Pack(s) | 500 Pieces Per Package 500 Pieces Per Package | 5 Day(s) | 16 | 20 | 35 | 8 | 8,10 | 16 | 8.5 | 0.9 | ||
905,630 VND | 1 Pack(s) | 300 Pieces Per Package 300 Pieces Per Package | 5 Day(s) | 5 | 12 | 29 | 6 | 14,16 | M5 | 11.0 | 1.1 | ||
905,630 VND | 1 Pack(s) | 300 Pieces Per Package 300 Pieces Per Package | 5 Day(s) | 6 | 12 | 29 | 6 | 14,16 | M6 | 11.0 | 1.1 | ||
1,005,092 VND | 1 Pack(s) | 300 Pieces Per Package 300 Pieces Per Package | 5 Day(s) | 8 | 16 | 30 | 6 | 14,16 | 8 | 11.0 | 1.1 | ||
1,005,092 VND | 1 Pack(s) | 300 Pieces Per Package 300 Pieces Per Package | 6 Day(s) | 10 | 16 | 30 | 6 | 14,16 | 10 | 11.0 | 1.1 | ||
1,538,775 VND | 1 Pack(s) | 300 Pieces Per Package 300 Pieces Per Package | 5 Day(s) | 12 | 22 | 40 | 6 | 14,16 | 12 | 11.0 | 1.1 | ||
1,538,775 VND | 1 Pack(s) | 300 Pieces Per Package 300 Pieces Per Package | 5 Day(s) | 16 | 22 | 40 | 6 | 14,16 | 16 | 11.0 | 1.1 | ||
1,226,377 VND | 1 Pack(s) | 300 Pieces Per Package 300 Pieces Per Package | 5 Day(s) | 5 | 12 | 33 | 4 | 22,25 | 5 | 12.0 | 1.2 | ||
1,226,377 VND | 1 Pack(s) | 300 Pieces Per Package 300 Pieces Per Package | 5 Day(s) | 6 | 12 | 33 | 4 | 22,25 | 6 | 12.0 | 1.2 | ||
1,239,392 VND | 1 Pack(s) | 300 Pieces Per Package 300 Pieces Per Package | 6 Day(s) | 8 | 16 | 34 | 4 | 22,25 | 8 | 12.0 | 1.2 | ||
1,239,392 VND | 1 Pack(s) | 300 Pieces Per Package 300 Pieces Per Package | 6 Day(s) | 10 | 16 | 34 | 4 | 22,25 | 10 | 12.0 | 1.2 | ||
1,929,273 VND | 1 Pack(s) | 300 Pieces Per Package 300 Pieces Per Package | 5 Day(s) | 12 | 22 | 42.5 | 4 | 22,25 | 12 | 12.0 | 1.2 | ||
1,929,273 VND | 1 Pack(s) | 300 Pieces Per Package 300 Pieces Per Package | 5 Day(s) | 16 | 22 | 42.5 | 4 | 22,25 | 16 | 12.0 | 1.2 | ||
1,222,035 VND | 1 Pack(s) | 200 Pieces Per Package 200 Pieces Per Package | 6 Day(s) | 6 | 15 | 36 | 2 | 35,38 | 6 | 14 | 1.4 | ||
1,222,035 VND | 1 Pack(s) | 200 Pieces Per Package 200 Pieces Per Package | 5 Day(s) | 8 | 15 | 36 | 2 | 35,38 | 8 | 14 | 1.4 | ||
1,282,778 VND | 1 Pack(s) | 200 Pieces Per Package 200 Pieces Per Package | 5 Day(s) | 10 | 17.8 | 40.4 | 2 | 35,38 | 10 | 14 | 1.4 | ||
1,430,303 VND | 1 Pack(s) | 200 Pieces Per Package 200 Pieces Per Package | 5 Day(s) | 12 | 22 | 43 | 2 | 35,38 | 12 | 14 | 1.4 | ||
1,430,303 VND | 1 Pack(s) | 200 Pieces Per Package 200 Pieces Per Package | 5 Day(s) | 16 | 22 | 43 | 2 | 35,38 | 16 | 14 | 1.4 | ||
1,113,565 VND | 1 Pack(s) | 100 Pieces Per Package 100 Pieces Per Package | 6 Day(s) | 6 | 20 | 44 | 1 / 0 | 50,60 | 6 | 17.5 | 1.6 | ||
1,113,565 VND | 1 Pack(s) | 100 Pieces Per Package 100 Pieces Per Package | 5 Day(s) | 8 | 20 | 44 | 1 / 0 | 50,60 | 8 | 17.5 | 1.6 | ||
1,113,565 VND | 1 Pack(s) | 100 Pieces Per Package 100 Pieces Per Package | 5 Day(s) | 10 | 20 | 44 | 1 / 0 | 50,60 | 10 | 17.5 | 1.6 | ||
1,113,565 VND | 1 Pack(s) | 100 Pieces Per Package 100 Pieces Per Package | 5 Day(s) | 12 | 20 | 44 | 1 / 0 | 50,60 | 12 | 17.5 | 1.6 | ||
1,625,552 VND | 1 Pack(s) | 100 Pieces Per Package 100 Pieces Per Package | 5 Day(s) | 16 | 31 | 56 | 1 / 0 | 50,60 | 16 | 17.5 | 1.6 | ||
1,625,552 VND | 1 Pack(s) | 100 Pieces Per Package 100 Pieces Per Package | 5 Day(s) | 20 | 31 | 56 | 1 / 0 | 50,60 | 20 | 17.5 | 1.6 | ||
1,456,335 VND | 1 Pack(s) | 100 Pieces Per Package 100 Pieces Per Package | 6 Day(s) | 8 | 23 | 49.5 | 3 / 0 | 70,80 | 8 | 19.5 | 1.8 | ||
1,456,335 VND | 1 Pack(s) | 100 Pieces Per Package 100 Pieces Per Package | 5 Day(s) | 10 | 23 | 49.5 | 3 / 0 | 70,80 | 10 | 19.5 | 1.8 | ||
1,456,335 VND | 1 Pack(s) | 100 Pieces Per Package 100 Pieces Per Package | 5 Day(s) | 12 | 23 | 49.5 | 3 / 0 | 70,80 | 12 | 19.5 | 1.8 | ||
2,215,638 VND | 1 Pack(s) | 100 Pieces Per Package 100 Pieces Per Package | 5 Day(s) | 16 | 31 | 66 | 3 / 0 | 70,80 | 16 | 19.5 | 1.8 | ||
2,215,638 VND | 1 Pack(s) | 100 Pieces Per Package 100 Pieces Per Package | 5 Day(s) | 20 | 31 | 66 | 3 / 0 | 70,80 | 20 | 19.5 | 1.8 | ||
893,302 VND | 1 Pack(s) | 50 Pieces Per Package 50 Pieces Per Package | 5 Day(s) | 8 | 24 | 50 | 4 / 0 | 95,100 | 8 | 21.0 | 2.0 | ||
893,302 VND | 1 Pack(s) | 50 Pieces Per Package 50 Pieces Per Package | 5 Day(s) | 10 | 24 | 50 | 4 / 0 | 95,100 | 10 | 21.0 | 2.0 | ||
893,302 VND | 1 Pack(s) | 50 Pieces Per Package 50 Pieces Per Package | 5 Day(s) | 12 | 24 | 50 | 4 / 0 | 95,100 | 12 | 21.0 | 2.0 | ||
1,291,458 VND | 1 Pack(s) | 50 Pieces Per Package 50 Pieces Per Package | 5 Day(s) | 16 | 31 | 67 | 4 / 0 | 95,100 | 16 | 21.0 | 2.0 | ||
1,291,458 VND | 1 Pack(s) | 50 Pieces Per Package 50 Pieces Per Package | 5 Day(s) | 20 | 31 | 67 | 4 / 0 | 95,100 | 20 | 21.0 | 2.0 |
Loading...Tải…
Type | Bare Crimp Terminal | Shape | Round | Material | Electrolytic Copper Cathode (Tinning) |
---|---|---|---|---|---|
Type | JOT ( R ) | Finishing Type | Welding Type |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy