(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • MISUMI Việt Nam đồng hành cùng Kỹ sư tương lai trong cuộc thi SMAE Award 2024. Xem chi tiết.
    MISUMI Vietnam accompanies Future Engineers in the SMAE Award 2024 competition. See more.  

Circular Crimp Terminal (Certified product/10 to 95 SQ)【50-500 Pieces Per Package】

Circular Crimp Terminal (Certified product/10 to 95 SQ)
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      1,068,550VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
・Crimp Terminals are used to connect both electric devices cables, and various electric wires
・Excellent Performance and Stability.
・The Crimp Terminal is a product made by compressing the wire and by connecting it to the piece part including Circuit Breaker or Terminal block etc.
・It can be used in fit use as consisting of various sizes.
・Related Keywords: JEONO, JEONO Electricity Inc, Crimp Terminal, Circular Crimp terminal,

Part Number
JOR-10-5
JOR-10-6
JOR-10-8
JOR-10-10
JOR-10-12
JOR-10-S5
JOR-16-5
JOR-16-6
JOR-16-8
JOR-16-10
JOR-16-12
JOR-16-14
JOR-16-16
JOR-16-S5
JOR-16-S8
JOR-25-6
JOR-25-8
JOR-25-10
JOR-25-12
JOR-25-14
JOR-25-16
JOR-25-20
JOR-25-S6
JOR-25-S8
JOR-25-S10
JOR-35-8
JOR-35-10
JOR-35-12
JOR-35-14
JOR-35-16
JOR-35-20
JOR-35-S6
JOR-35-S8
JOR-35-S10
JOR-50-6
JOR-50-8
JOR-50-10
JOR-50-12
JOR-50-14
JOR-50-16
JOR-50-20
JOR-70-8
JOR-70-10
JOR-70-12
JOR-70-14
JOR-70-16
JOR-70-20
JOR-95-8
JOR-95-10
JOR-95-12
JOR-95-14
JOR-95-16
JOR-95-20
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Number of pc(s). included in pkg.Volume DiscountDays to ShipSố ngày giao hàngInternal Diameter
(φ)
Outer Diameter
(mm)
Overall Length
(mm)
Conforming wire size
(AWG)
Wire range
(㎜²)
BOLT HOLE
(㎜)
d
(mm)
Crimping Tools E
(mm)
t
(mm)

1,391,252 VND

1 Pack(s)

500 Pieces Per Package

500 Pieces Per Package

5 Day(s) 4.5122588,1054.5±02JOR 510, JOR 508, JOR509, JOR 98.51.15

1,068,550 VND

1 Pack(s)

500 Pieces Per Package

500 Pieces Per Package

5 Day(s) 4.5122588,1064.5±02JOR 510, JOR 508, JOR509, JOR 98.51.15

1,924,664 VND

1 Pack(s)

500 Pieces Per Package

500 Pieces Per Package

5 Day(s) 4.5153088,1084.5±02JOR 510, JOR 508, JOR509, JOR 98.51.15

1,924,664 VND

1 Pack(s)

500 Pieces Per Package

500 Pieces Per Package

5 Day(s) 4.5153088,10104.5±02JOR 510, JOR 508, JOR509, JOR 98.51.15

2,502,000 VND

1 Pack(s)

500 Pieces Per Package

500 Pieces Per Package

5 Day(s) 4.5203588,10124.5±02JOR 510, JOR 508, JOR509, JOR 98.51.15

1,361,713 VND

1 Pack(s)

500 Pieces Per Package

500 Pieces Per Package

6 Day(s) 4.592588,1054.5±02JOR 510, JOR 508, JOR509, JOR 98.51.15

1,567,190 VND

1 Pack(s)

300 Pieces Per Package

300 Pieces Per Package

6 Day(s) 5.81229.5614,1655.8±02JOR 509, JOR 511, JOR 8510, JOC 1630010.51.45

1,567,190 VND

1 Pack(s)

300 Pieces Per Package

300 Pieces Per Package

5 Day(s) 5.81229.5614,1665.8±02JOR 509, JOR 511, JOR 8510, JOC 1630010.51.45

1,687,912 VND

1 Pack(s)

300 Pieces Per Package

300 Pieces Per Package

5 Day(s) 5.81632.5614,1685.8±02JOR 509, JOR 511, JOR 8510, JOC 1630010.51.45

1,687,912 VND

1 Pack(s)

300 Pieces Per Package

300 Pieces Per Package

5 Day(s) 5.81632.5614,16105.8±02JOR 509, JOR 511, JOR 8510, JOC 1630010.51.45

2,303,716 VND

1 Pack(s)

300 Pieces Per Package

300 Pieces Per Package

5 Day(s) 5.82238614,16125.8±02JOR 509, JOR 511, JOR 8510, JOC 1630010.51.45

3,549,087 VND

1 Pack(s)

300 Pieces Per Package

300 Pieces Per Package

5 Day(s) 5.83050614,16145.8±02JOR 509, JOR 511, JOR 8510, JOC 1630010.51.45

3,549,087 VND

1 Pack(s)

300 Pieces Per Package

300 Pieces Per Package

5 Day(s) 5.83050614,16165.8±02JOR 509, JOR 511, JOR 8510, JOC 1630010.51.45

1,567,190 VND

1 Pack(s)

300 Pieces Per Package

300 Pieces Per Package

5 Day(s) 5.81029.5614,1655.8±02JOR 509, JOR 511, JOR 8510, JOC 1630010.51.45

1,594,087 VND

1 Pack(s)

300 Pieces Per Package

300 Pieces Per Package

5 Day(s) 5.813.529.5614,1685.8±02JOR 509, JOR 511, JOR 8510, JOC 1630010.51.45

2,384,093 VND

1 Pack(s)

300 Pieces Per Package

300 Pieces Per Package

6 Day(s) 7.716.5343 - 422,2567.7±02JOR 509, JOR 511, JOR 8510, JOC 1630011.51.7

2,384,093 VND

1 Pack(s)

300 Pieces Per Package

300 Pieces Per Package

5 Day(s) 7.716.5343 - 422,2587.7±02JOR 509, JOR 511, JOR 8510, JOC 1630011.51.7

2,692,152 VND

1 Pack(s)

300 Pieces Per Package

300 Pieces Per Package

5 Day(s) 7.717.5393 - 422,25107.7±02JOR 509, JOR 511, JOR 8510, JOC 1630011.51.7

3,415,230 VND

1 Pack(s)

300 Pieces Per Package

300 Pieces Per Package

5 Day(s) 7.722433 - 422,25127.7±02JOR 509, JOR 511, JOR 8510, JOC 1630011.51.7

3,415,230 VND

1 Pack(s)

300 Pieces Per Package

300 Pieces Per Package

5 Day(s) 7.722523 - 422,25147.7±02JOR 509, JOR 511, JOR 8510, JOC 1630011.51.7

4,366,303 VND

1 Pack(s)

300 Pieces Per Package

300 Pieces Per Package

5 Day(s) 7.730523 - 422,25167.7±02JOR 509, JOR 511, JOR 8510, JOC 1630011.51.7

4,366,303 VND

1 Pack(s)

300 Pieces Per Package

300 Pieces Per Package

5 Day(s) 7.730523 - 422,25207.7±02JOR 509, JOR 511, JOR 8510, JOC 1630011.51.7

2,183,307 VND

1 Pack(s)

300 Pieces Per Package

300 Pieces Per Package

6 Day(s) 7.712333 - 422,2567.7±02JOR 509, JOR 511, JOR 8510, JOC 1630011.51.7

2,089,483 VND

1 Pack(s)

300 Pieces Per Package

300 Pieces Per Package

5 Day(s) 7.71233.33 - 422,2587.7±02JOR 509, JOR 511, JOR 8510, JOC 1630011.51.7

2,692,152 VND

1 Pack(s)

300 Pieces Per Package

300 Pieces Per Package

5 Day(s) 7.716.5343 - 422,25107.7±02JOR 509, JOR 511, JOR 8510, JOC 1630011.51.7

2,732,184 VND

1 Pack(s)

200 Pieces Per Package

200 Pieces Per Package

5 Day(s) 9.42242.5235,3889.4±02JOR 509, JOR 511, JOR 8510, JOC 16300141.8

2,759,080 VND

1 Pack(s)

200 Pieces Per Package

200 Pieces Per Package

5 Day(s) 9.42242.5235,38109.4±02JOR 509, JOR 511, JOR 8510, JOC 16300141.8

2,759,080 VND

1 Pack(s)

200 Pieces Per Package

200 Pieces Per Package

5 Day(s) 9.42242.5235,38129.4±02JOR 509, JOR 511, JOR 8510, JOC 16300141.8

3,687,635 VND

1 Pack(s)

200 Pieces Per Package

200 Pieces Per Package

5 Day(s) 9.43052.5235,38149.4±02JOR 509, JOR 511, JOR 8510, JOC 16300141.8

3,687,635 VND

1 Pack(s)

200 Pieces Per Package

200 Pieces Per Package

5 Day(s) 9.43052.5235,38169.4±02JOR 509, JOR 511, JOR 8510, JOC 16300141.8

3,687,635 VND

1 Pack(s)

200 Pieces Per Package

200 Pieces Per Package

5 Day(s) 9.43052.5235,38209.4±02JOR 509, JOR 511, JOR 8510, JOC 16300141.8

2,482,297 VND

1 Pack(s)

200 Pieces Per Package

200 Pieces Per Package

5 Day(s) 9.41637235,3869.4±02JOR 509, JOR 511, JOR 8510, JOC 16300141.8

2,482,297 VND

1 Pack(s)

200 Pieces Per Package

200 Pieces Per Package

5 Day(s) 9.41637235,3889.4±02JOR 509, JOR 511, JOR 8510, JOC 16300141.8

2,482,297 VND

1 Pack(s)

200 Pieces Per Package

200 Pieces Per Package

5 Day(s) 9.417.837235,38109.4±02JOR 509, JOR 511, JOR 8510, JOC 16300141.8

1,647,567 VND

1 Pack(s)

100 Pieces Per Package

100 Pieces Per Package

5 Day(s) 11.42049.51~1/050,60611.4±0.3JOR 511, JOR 512, JOC 16300181.8

1,647,567 VND

1 Pack(s)

100 Pieces Per Package

100 Pieces Per Package

5 Day(s) 11.42249.51~1/050,60811.4±0.3JOR 511, JOR 512, JOC 16300181.8

1,647,567 VND

1 Pack(s)

100 Pieces Per Package

100 Pieces Per Package

5 Day(s) 11.42249.51~1/050,601011.4±0.3JOR 511, JOR 512, JOC 16300181.8

1,647,567 VND

1 Pack(s)

100 Pieces Per Package

100 Pieces Per Package

5 Day(s) 11.42249.51~1/050,601211.4±0.3JOR 511, JOR 512, JOC 16300181.8

2,393,163 VND

1 Pack(s)

100 Pieces Per Package

100 Pieces Per Package

5 Day(s) 11.432571~1/050,601411.4±0.3JOR 511, JOR 512, JOC 16300181.8

2,393,163 VND

1 Pack(s)

100 Pieces Per Package

100 Pieces Per Package

5 Day(s) 11.432571~1/050,601611.4±0.3JOR 511, JOR 512, JOC 16300181.8

2,393,163 VND

1 Pack(s)

100 Pieces Per Package

100 Pieces Per Package

5 Day(s) 11.432571~1/050,602011.4±0.3JOR 511, JOR 512, JOC 16300181.8

2,701,222 VND

1 Pack(s)

100 Pieces Per Package

100 Pieces Per Package

5 Day(s) 13.32450.52 / 0708.413.3±0.4JOR 511, JOR 512, JOC 1630018.52.0

2,701,222 VND

1 Pack(s)

100 Pieces Per Package

100 Pieces Per Package

5 Day(s) 13.32450.52 / 07010.513.3±0.4JOR 511, JOR 512, JOC 1630018.52.0

2,701,222 VND

1 Pack(s)

100 Pieces Per Package

100 Pieces Per Package

5 Day(s) 13.32450.52 / 0701213.3±0.4JOR 511, JOR 512, JOC 1630018.52.0

3,741,428 VND

1 Pack(s)

100 Pieces Per Package

100 Pieces Per Package

5 Day(s) 13.33260.52 / 0701413.3±0.4JOR 511, JOR 512, JOC 1630018.52.0

3,741,428 VND

1 Pack(s)

100 Pieces Per Package

100 Pieces Per Package

5 Day(s) 13.33260.52 / 0701613.3±0.4JOR 511, JOR 512, JOC 1630018.52.0

3,741,428 VND

1 Pack(s)

100 Pieces Per Package

100 Pieces Per Package

5 Day(s) 13.33260.52 / 0702013.3±0.4JOR 511, JOR 512, JOC 1630018.52.0

3,232,584 VND

1 Pack(s)

100 Pieces Per Package

100 Pieces Per Package

6 Day(s) 14.527543 / 080,958.414.5±0.4JOR 511, JOR 512, JOC 16300192.3

3,232,584 VND

1 Pack(s)

100 Pieces Per Package

100 Pieces Per Package

5 Day(s) 14.527543 / 080,9510.514.5±0.4JOR 511, JOR 512, JOC 16300192.3

3,232,584 VND

1 Pack(s)

100 Pieces Per Package

100 Pieces Per Package

5 Day(s) 14.527543 / 080,951314.5±0.4JOR 511, JOR 512, JOC 16300192.3

2,152,033 VND

1 Pack(s)

50 Pieces Per Package

50 Pieces Per Package

5 Day(s) 14.532683 / 080,951514.5±0.4JOR 511, JOR 512, JOC 16300192.3

2,152,033 VND

1 Pack(s)

50 Pieces Per Package

50 Pieces Per Package

5 Day(s) 14.532683 / 080,951714.5±0.4JOR 511, JOR 512, JOC 16300192.3

2,152,033 VND

1 Pack(s)

50 Pieces Per Package

50 Pieces Per Package

5 Day(s) 14.532683 / 080,952014.5±0.4JOR 511, JOR 512, JOC 16300192.3

Loading...Tải…

  1. 1
 

Basic InformationThông tin cơ bản

Type Bare Crimp Terminal Shape Round Representative Standard UL / CSA
Material Oxygen-Free High-Conductivity Copper (Tinning) Type JOR ( R ) Finishing Type Welding Type
Size K