(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • MISUMI Việt Nam đồng hành cùng Kỹ sư tương lai trong cuộc thi SMAE Award 2024. Xem chi tiết.
    MISUMI Vietnam accompanies Future Engineers in the SMAE Award 2024 competition. See more.  

Cable Gland (JOPG Type)【1-100 Pieces Per Package】

Cable Gland (JOPG Type)
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      304,748VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Usage]
・Cable Gland using When dealing with Cable In/Outlet
・JOPG Type

JOPG-13.L


•Related Keywords: JEONO, JEONO Electricity Inc, Cable Gland

Part Number
JOPG-9-SG
JOPG-13.5L-SG
JOPG-36-BK
JOPG-42-BK
JOPG-42-SG
JOPG-48-BK
JOPG-48-SG
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Number of pc(s). included in pkg.Volume DiscountDays to ShipSố ngày giao hàngDimensions
(mm)
Color To suit cable dia between
(mm)

930,480 VND

1 Pack(s)

100 Pieces Per Package

100 Pieces Per Package

5 Day(s) 23.7Grey4 - 8

1,278,340 VND

1 Pack(s)

100 Pieces Per Package

100 Pieces Per Package

5 Day(s) 29Grey6 - 12

998,149 VND

1 Pack(s)

20 Pieces Per Package

20 Pieces Per Package

11 Day(s) 66Black 22 - 32

1,637,699 VND

1 Pack(s)

20 Pieces Per Package

20 Pieces Per Package

12 Day(s) 72Black 32 - 38

304,748 VND

1 Piece(s) 6 Day(s) 72Grey32 - 38

1,475,425 VND

1 Pack(s)

15 Pieces Per Package

15 Pieces Per Package

12 Day(s) 76Black 37 - 44

315,934 VND

1 Piece(s) 6 Day(s) 76Grey37 - 44

Loading...Tải…

  1. 1
 

Basic InformationThông tin cơ bản

Material (Main Body Part) Nylon Features The cable range that is tightened by rubber packing is large. Strong resistance tension Strong waterproof and dustproof Strong to chlorine, acid, alkali, alcohol, fat & oil, and general solvent