(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • MISUMI Việt Nam đồng hành cùng Kỹ sư tương lai trong cuộc thi SMAE Award 2024. Xem chi tiết.
    MISUMI Vietnam accompanies Future Engineers in the SMAE Award 2024 competition. See more.  

Wire Connector (Screw Type)【500-1,000 Pieces Per Package】

Wire Connector (Screw Type)
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      392,140VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
・This is a screw type that securely holds the inner wire as the wire connector which is used as a tape work substitute when connecting both single and stranded wire type.
・Related Keywords: JEONO, JEONO Electricity Inc, Crimp Terminal, Wire Connector, Screw Type

Part Number
P1
P2
P3
P4
P6
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Number of pc(s). included in pkg.Volume DiscountDays to ShipSố ngày giao hàngInternal Diameter
(φ)
Outer Diameter
(mm)
Overall Length
(mm)
Insulation coating (color) Temperature Wire range
(㎜²)
Pcs/Bag Pcs/Ctn A
(mm)
E
(mm)
D
(mm)

392,140 VND

1 Pack(s)

1,000 Pieces Per Package

1,000 Pieces Per Package

5 Day(s) 3.86.715.2Other300Volt. Tem-105℃(221℉)No.22-No.14, AWG. Max.1 #14 w/1 #20 Min.2 #221000200003.8015.205.80

578,950 VND

1 Pack(s)

1,000 Pieces Per Package

1,000 Pieces Per Package

6 Day(s) 4.1717.6Blue300Volt. Tem-105℃(221℉)No.22-No.14 AWG. Max.3 #16 Min.2 #221000100004.117.605.90

526,558 VND

1 Pack(s)

500 Pieces Per Package

500 Pieces Per Package

5 Day(s) 59.922Orange600Volt. Max. Tem-105℃(221℉)No.22-No.14 AWG. Max.4 #16 w/1 #20 Min.1 #18 w/1 #2050050005.0227.80

619,014 VND

1 Pack(s)

500 Pieces Per Package

500 Pieces Per Package

4 Day(s) 611.224Yellow600Volt. Max. Tem-105℃(221℉)No.22-No.10 AWG. Max.1 #10 w/2 #14 w/1 #16 Min.3 #2050050006.024.07.90

773,109 VND

1 Pack(s)

500 Pieces Per Package

500 Pieces Per Package

5 Day(s) 7.51326.5Red600Volt. Max. Tem-105℃(221℉)No.22-No.8, AWG. Max.3 #10 Min.3 #1850050007.5026.59.15

Loading...Tải…

  1. 1
 

Basic InformationThông tin cơ bản

Type Crimp Terminal With Insulation Shape Enclosed type Type Screw